ipc/ipcdev.git
2013-05-30 vwan@ti.comCleanup: remove directory qnx/src/ipc3x_dev/ti/syslink...
2013-05-30 vwan@ti.comCleanup: removed directory qnx/src/ipc3x_dev/perfutils
2013-05-30 vwan@ti.comChanged Makefile.am to enable 'make dist' of files...
2013-05-30 vwan@ti.comMoved utils/MultiProc.c into hlos_common directory...
2013-05-30 vwan@ti.comMoved Std.h into ti/ipc namespace for QNX.
2013-05-30 vwan@ti.comMoved headers common to both Linux and QNX into hlos_co...
2013-05-30 Ramsey HarrisVayu: Fixed AMMU fault when running SYS/BIOS on IPU1 3.00.01.21_eng
2013-05-29 Angela StegmaierQNX IPC: Vayu - Add DSP1 MMU1 Programming
2013-05-24 vwan@ti.comOMAP4: Removed files specific to OMAP4 in qnx directory
2013-05-22 Chris RingStyle: Change //-style comments to /* */ style
2013-05-21 Chris RingBIOS: Fix minor typo in comment/docs
2013-05-21 Chris RingTCI6614: Improve error message during config
2013-05-21 vwan@ti.comRemoved duplicated MultiProc config info from Platform...
2013-05-21 vwan@ti.comRemoved libcfg.a and moved _MultiProc_cfg into resource...
2013-05-21 vwan@ti.comRemove BUILD_FOR_VIRTIO from products.mak and added...
2013-05-21 Arnie ReynosoIPC: Added conditional variable assignments to missing
2013-05-17 G AnthonyNameServerRemoteRpmsg: Fixed strncpy operation to preve... 3.00.00.20
2013-05-13 G AnthonyVirtQueue: VirtQueue_init() reads vring addr from resou... 3.00.00.19_eng
2013-05-13 G AnthonyResource: Added accessor to read vring addresses from...
2013-05-13 G AnthonyTCI6638: Switched to ROM model (-c) from RAM model...
2013-05-13 G AnthonyTCI6638: Linux target side scripts for loading, running...
2013-05-10 Arnie ReynosoLinux: Test - Cleanup to mmrpc build after sources...
2013-05-10 Arnie ReynosoLinux: Building test applications as platform independe...
2013-05-09 Angela StegmaierIPC: Tests - Add an Error Test Case
2013-05-09 Angela StegmaierQNX IPC: DSP Fault Recovery Fix
2013-05-09 Angela StegmaierQNX IPC: Add IPU2 MMU Fault Handling
2013-05-09 Angela StegmaierQNX IPC: RpmsgRpc - Fix Tiler Address Translations
2013-05-09 Angela StegmaierIPC - Match Resource Table for Vayu Based on Device
2013-05-08 vwan@ti.comChanged all references to IPU's Core 0 to 'IPU' when...
2013-05-08 Chris RingBIOS: Minor log statement formatting
2013-05-08 Chris RingBIOS: Add missing dependency (rpmsg uses List)
2013-05-08 Chris RingBIOS: Remove unused include file
2013-05-07 Chris RingTest: Build script refactoring
2013-05-07 Chris RingOMAP5: Switch from custom DSP platforms to platform...
2013-05-07 Chris RingLinux: Add MultiProc trace to log file
2013-05-07 Chris RingOMAP5: Rework package validation check for SMP-BIOS
2013-05-07 Chris RingOMAP5: Switch from custom IPU platforms to platform...
2013-05-07 Chris RingLinux: Fix OMAP5 IPU MultiProc name
2013-05-05 Ramsey HarrisVayu: New crossbar mapping for ipu2 and dsp2 to host... 3.00.00.18_eng
2013-05-04 Angela StegmaierRevert "QNX IPC: WA For DSP Not Receiving Messages"
2013-05-04 Angela StegmaierQNX IPC: DSP1 - Need to Enable DSP_SYSTEM Config for...
2013-05-04 Angela StegmaierIPC: DSP1 - Re-arrange Memory Map
2013-05-04 Angela StegmaierQNX IPC: Samples - Only Open SharedMemLib Once
2013-05-04 Angela StegmaierQNX IPC: Update Int Xbar Programming to Match BIOS...
2013-05-04 Angela StegmaierQNX IPC: Remove EVE from MultiProc as it is Not Used...
2013-05-04 Angela StegmaierIPC: Vayu - Fix GPTimer Values and Control Module AMMU...
2013-05-01 Chris RingBuild: Don't build big endian tests for Vayu or TCI6638 3.00.00.17_eng
2013-05-01 Chris RingBuild: Remove errant warning when building for Vayu
2013-04-30 Chris RingDocs: Minor doc typo fix
2013-04-30 Arnie ReynosoLinux: Moved IPC specific types file (Std.h) into the...
2013-04-30 Angela StegmaierBIOS: Fix ti.ipc.transport build script for rpmsg2...
2013-04-30 Angela StegmaierQNX: Return E_NOTFOUND instead of E_FAIL if MQCopy_send...
2013-04-30 VWIn VirtQueue_create, clear the VRING_USED_F_NO_NOTIFY...
2013-04-30 vwan@ti.comChanged GateAll to GateHwi since GateAll does not work...
2013-04-30 vwan@ti.comFixed MultiProc config so that device names match the...
2013-04-30 Angela StegmaierQNX IPC: Vayu - Update Xbar Config for 16_eng
2013-04-30 Angela StegmaierBIOS IPC: Vayu - Update AMMU and MMU Configuration
2013-04-30 Angela StegmaierQNX IPC - Update to New Mailbox Usage
2013-04-30 Angela StegmaierQNX IPC: WA For DSP Not Receiving Messages
2013-04-30 Angela StegmaierQNX IPC: Build - Add Vayu Build to the QNX IPC
2013-04-30 Angela StegmaierAdd Vayu Family Support for IPU2 (SMP) and DSP1
2013-04-30 Angela StegmaierQNX IPC: Vayu - Add Vayu IPU2 and DSP1 Support
2013-04-30 Angela StegmaierAdd OMAP5 DSP Support for HLOS->SYSBIOS IPC
2013-04-30 G AnthonyTCI6638: Linux target side scripts for loading, running...
2013-04-30 G AnthonyResource: Added config option to build images with...
2013-04-29 Chris RingBuild: Fix SMP support for platforms without 'ipu'...
2013-04-26 Arnie ReynosoLinux: Moved MultiProc config into the platform specifi...
2013-04-26 Chris RingDocs: Updated doxygen documentation
2013-04-24 Chris RingLinux: Comment cleanup
2013-04-23 Arnie ReynosoBIOS: Fixed NameServerRemoteRpmsg MessageQ instanceName... 3.00.00.16_eng
2013-04-23 Ramsey HarrisMoved mailbox base virtual addresses to 0x60000000...
2013-04-22 Ramsey HarrisMust build .dlls in order to get all libraries.
2013-04-22 Judah VangUpdate Mailbox usage, Add support for NON-SMP BIOS
2013-04-16 Chris RingAdd config to allow VPSS-M3 to EVE communication
2013-04-16 Chris RingSDOCM00100662: Move code to config shared RAMs to Boot...
2013-04-11 Angela StegmaierQNX IPC: Headers - Change Location of Installed Headers
2013-04-11 Angela StegmaierQNX IPC: Client Lib - Change Lib Name to ipc_client
2013-04-11 Angela StegmaierQNX IPC: ResMgr - Change Binary Name to Ipc
2013-04-11 Angela StegmaierQNX IPC: Trace - Change Binary Name to IpcTraceDaemon
2013-04-11 Angela StegmaierQNX IPC: Trace - Update Trace Device Name
2013-04-10 Chris RingMerge remote-tracking branch 'ramsey/dev-3.00' into... 3.00.00.15_eng
2013-04-10 Arnie ReynosoLinux IPC: Resticted KERNEL dir config variable to...
2013-04-10 Chris RingRpMsg: Restore original rpmsg struct to fix non-OMAP5...
2013-04-10 Chris RingBuild: Restructure SrvMgr build scripts
2013-04-09 Chris RingSrvMgr: minor build script cleanup
2013-04-09 Ramsey HarrisAdded meta-only modules to handle package dependencies.
2013-04-09 Ramsey HarrisIncreased stack size of service manager task.
2013-04-09 Ramsey HarrisReplaced deprecated xdc.includeFile() with xdc.loadCaps...
2013-04-09 Ramsey HarrisAdded missing package dependencies.
2013-04-09 Ramsey HarrisAdd smp build profile only for ti.ipc.* packages.
2013-04-08 Chris RingVayu: TableInit Module should be metaonly
2013-04-08 Chris RingMultiProc: Improve error msg for invalid proc name
2013-04-05 Chris RingOMAP5: Update ti.platforms.omap54xx.* to correct device...
2013-04-05 Chris RingBuild: Remove dead non-SMP-supporting code for M3-based...
2013-04-04 Chris RingOMAP5: Add M4 libs to a few build scripts
2013-04-03 Chris RingOMAP5: Update ti.ipc.rpmsg build script
2013-04-03 Chris RingOMAP5: Fixes to ti.ipc.family.omap54xx build script
2013-04-01 Ramsey HarrisRemoved RPPC definitions which are now exported in...
2013-04-01 G AnthonyOmapRpc: Rename MessageQCopy to RPMessage symbols...
2013-04-01 G Anthonyping_rpmsg: Shut off diagnostic debug messages on BIOS...
next