ipc/ipcdev.git
2015-02-04 Arnie ReynosoLinux: Added option to set base cluster id in LAD
2015-02-04 Ramsey HarrisSDOCM00114696 Add method to return address of shared...
2015-02-04 Ramsey HarrisSDOCM00114392 Interrupt module on tci6638 does not...
2015-02-04 Ramsey HarrisFixed QNX build error due to transport header file...
2015-02-04 Ramsey HarrisAdd IPC cluster support to socket utility functions
2015-02-03 Ramsey HarrisGenerated makefiles to follow up on the previous commit.
2015-02-03 Ramsey HarrisAdd missing transport header files to Linux install...
2015-01-29 vwan@ti.comRemove references to SysLink in QNX code base
2015-01-28 vwan@ti.comChange max threads to 25 in both MessageQMulti app...
2015-01-23 Chris Ringdocs: Remove BIOS-only comment from GateMP
2015-01-23 vwan@ti.comUpdate QNX IPC loader to RIDL 2.1.0
2015-01-23 Robert TivyMove 'ret' declaration inside XDC %if to avoid 'unused...
2015-01-22 Ramsey HarrisGenerated new autoreconf makefile 3.35.00.02_eng
2015-01-21 Arnie ReynosoAndroid: Added makefile to build transportrpmsg library
2015-01-21 Ramsey HarrisAdded transport factory to remove circular dependency
2015-01-21 Ramsey HarrisSDOCM00114391 IPC cluster support is missing on Linux
2015-01-17 Ramsey HarrisCode formatting. Broke long lines into short ones.
2015-01-17 Ramsey HarrisSDOCM00114518 MessageQ_setMsgPri overwrites entire...
2015-01-17 Ramsey HarrisRemoved registerTransportId from MessageQ.xdc file
2015-01-15 Ramsey HarrisSDOCM114476 Ipc_start is not thread safe (Linux)
2015-01-09 Ramsey HarrisInstance converter methods need to be inline functions.
2015-01-09 vwan@ti.comFix GateMP to allow SR0's physical address to be differ...
2015-01-07 vwan@ti.comvring initialization in QNX is incorrectly clearing...
2015-01-07 Ramsey HarrisSDOCM00114390 Incorrect procId in NameServer_get used...
2015-01-06 vwan@ti.comRename ipc-trace paths to /dev/ipc-trace/<core name...
2014-12-22 vwan@ti.comMake MessageQCopy_send less noisy in QNX
2014-12-12 Ramsey HarrisRemoved unused implementation of MessageQ_Params_init
2014-12-09 Ramsey HarrisSDOCM00113609 Add version support for MessageQ_Params...
2014-12-09 Ramsey HarrisAdded function hook for the MessageQ_put method
2014-12-03 Ramsey HarrisSDOCM00114110 IPC custom build failure, part 2
2014-12-02 Robert TivyAdd MessageQ interface header files to QNX include...
2014-11-27 Robert TivyInitial MessageQ transport implementation 3.35.00.01_eng
2014-11-26 Ramsey HarrisMultiple transport interface support for ti.sdo.ipc...
2014-11-26 Ramsey HarrisSDOCM00114110 IPC custom build failure with XDCtools...
2014-11-26 Ramsey HarrisCleanup, removed unused local array: sharedCreateId
2014-11-26 Ramsey HarrisMove cluster processor list from config to module state
2014-11-26 Ramsey HarrisAdded transportId bit-field to flags element in Message...
2014-11-19 vwan@ti.comSimplify output from GateMPApp
2014-11-14 Sunita NadampalliMmRpc: update rpmsg header path for Android on K3.14
2014-11-06 Janet HeadChange TMS320F2837.* to F2837.* in family Settings.xs 3.30.01.12 3.35.00.00_eng
2014-11-03 Ramsey HarrisSDOCM00113753 Notify mailbox driver is clearing wrong...
2014-11-01 Ramsey HarrisAdded TDA3XX to top-level product file.
2014-11-01 Ramsey HarrisSDOCM00113709 NotifyDriverMbx on Vayu should not use...
2014-10-30 vwan@ti.comAdd fw_rsc_intmem definition to support new TYPE_INTMEM...
2014-10-28 Suman AnnaLinux/MessageQ: Close the socket upon failure
2014-10-22 Robert TivyMove Hwi.excHandlerFunc assignment into ti.deh.Deh... 3.30.01.10_eng 3.30.01.11_eng
2014-10-17 Robert TivyChange fw_rsc_intmem to match Linux 3.14
2014-10-17 Robert TivyMerge remote-tracking branch 'origin/ipc-3.23-next...
2014-10-15 vwan@ti.comBuild libipc and libutils in QNX for dynamic linking 3.23.01.03
2014-10-14 vwan@ti.comProperly free previously allocated file path string...
2014-10-14 vwan@ti.comAdd carriage return to strings returned by /dev/ipc...
2014-10-14 vwan@ti.comAllow QNX IPC resource manager to be launched without...
2014-10-14 vwan@ti.comReject all operations on DSP2 in QNX
2014-10-14 vwan@ti.comPrevent SR0 owner from being stopped if host process...
2014-10-11 vwan@ti.comFix an issue where disabling mailbox interrupts on...
2014-10-11 vwan@ti.comAdd initial support to start/stop cores after launching...
2014-10-08 Robert TivyFix "@link @setConfig", should be "@link #setConfig" 3.23.01.02_eng
2014-10-07 Robert TivySDOCM00113338 fix: reduce number of Tasks for messageq_...
2014-10-07 Robert TivySDOCM00113339 fix: change TMS320TCI6630 to TMS320TCI6630K2L
2014-10-07 Robert TivySDOCM00113341 fix: restrict writing Ipc_Reserved struct...
2014-10-01 Robert TivySDOCM00113171 fix: release NameServerRemoteRpmsg gate...
2014-09-11 Ramsey HarrisSDOCM00108130 IPC custom library build creates empty... 3.30.00.07_eng 3.30.00.08_eng 3.30.00.09
2014-09-10 Robert TivySDOCM00112918 fix: release NameServerRemoteRpmsg gate...
2014-09-10 Robert TivySDOCM00107419 fix: add cast for OMAPL138 & Keystone...
2014-09-06 Robert TivyMove Watchdog module configuration assignments to modul...
2014-09-03 vwan@ti.comFix recovery mechanism for late-attach use-case in QNX
2014-08-29 Robert TivyUse different #include path for 3.14 Linux 3.30.00.06_eng
2014-08-29 Robert TivyAdd Ipc.c to default source file list
2014-08-28 Ramsey HarrisFixes to support minimal configuration of IPC
2014-08-28 Ramsey HarrisFixes to support minimal configuration of IPC
2014-08-27 Ramsey HarrisIPC makefile template improvements
2014-08-26 Robert Tivyvayu: add new rprocList[] setting for Linux v3.14
2014-08-20 Robert TivyMerge branch 'ipc-3.23-next' into ipc-next 3.30.00.04_eng 3.30.00.05_eng
2014-08-20 Janet HeadSDOCM00112254 - Add IPC support for Soprano
2014-08-20 Janet HeadSDOCM00112680 - IPC for Concerto has incorrect implemet...
2014-08-20 Ramsey HarrisApplied bug fixes found by Vision SDK team.
2014-08-14 Robert TivyUse core-specific WUGEN masks for suspend on OMAP 3.23.00.01
2014-08-14 vwan@ti.comUpdate QNX Makefile to setup environment for QNX 6.6.0
2014-08-14 Arnie ReynosoLinux: GameMP inUse arrays had invalid address mappings
2014-08-14 vwan@ti.comAdd late-attach support for IPUs in QNX
2014-08-14 Ramsey HarrisFixed bad array reference in IPU ducati interrupt handler.
2014-08-08 Ramsey HarrisFixed incorrect mailbox table entry for tda3xx 3.30.00.03_eng
2014-08-07 Ramsey HarrisAdded TDA3XX device support. 3.30.00.02_eng
2014-08-07 Ramsey HarrisAdded TDA3X device to ipc delegate table.
2014-08-07 Ramsey HarrisAdded new TDA3xx platform.
2014-08-05 vwan@ti.comPrevent responses to timed-out NameServer requests... 3.23.00.00_eng
2014-08-05 Arnie ReynosoLinux: Addresses timed-out NameServer requests in LAD
2014-08-05 vwan@ti.comFix MultiProc_self() in QNX to return the correct value
2014-08-05 vwan@ti.comAdd option to provide a valid path to crash dump file...
2014-07-22 Chris RingMerge tag '3.22.02.11' into ipc-next
2014-07-16 vwan@ti.comAdd MmServiceMgr_getId() to allow retrieval of service... 3.22 ipc-3.22-next 3.22.02.10_eng 3.22.02.11
2014-07-11 Chris RingMerge remote-tracking branch 'origin/3.22' into ipc...
2014-06-25 Robert TivyReduce sizes of data footprint heavy hitters for benefi... 3.22.02.09_eng
2014-06-25 vwan@ti.comUpdate help text of rpmsg-rpc-stress test for new options
2014-06-20 vwan@ti.comSupport in QNX MmRpc/MmServiceMgr to identify deleted...
2014-06-10 Robert TivySet Hwi.excHandlerFunc earlier, before it's sealed
2014-06-05 vwan@ti.comFix QNX build issue in Windows when QNX_CFLAGS is empty 3.22.01.08
2014-06-05 Ramsey HarrisSDOCM00108167 Uninitialized variable in notify driver...
2014-06-04 Ramsey HarrisSDOCM00108149 Incorrect index computation in NotifySetu... 3.22.01.07_eng
2014-06-04 vwan@ti.comAdd option IPC_DISABLE_WATCHDOG to prevent plug of... 3.22.01.06_eng
next