[ivimm/ipumm.git] / extrel / ti / ivahd_codecs / packages / ti / sdo / codecs / jpegvdec / docs / qualiti--JPEGVDEC_TI_lib--report.html
diff --git a/extrel/ti/ivahd_codecs/packages/ti/sdo/codecs/jpegvdec/docs/qualiti--JPEGVDEC_TI_lib--report.html b/extrel/ti/ivahd_codecs/packages/ti/sdo/codecs/jpegvdec/docs/qualiti--JPEGVDEC_TI_lib--report.html
index 9607384218cd6a3eb61c732f88536a8542945810..35e9e6a3ba4a646efd810654ea952c0683d43f82 100644 (file)
--- a/extrel/ti/ivahd_codecs/packages/ti/sdo/codecs/jpegvdec/docs/qualiti--JPEGVDEC_TI_lib--report.html
+++ b/extrel/ti/ivahd_codecs/packages/ti/sdo/codecs/jpegvdec/docs/qualiti--JPEGVDEC_TI_lib--report.html
</TD>
</TR>
<TR>
- <TD><B>Date</B></TD><TD>Fri Jan 22 2016 17:44:37 GMT+0530 (IST)</TD>
+ <TD><B>Date</B></TD><TD>Mon Mar 21 2016 17:01:33 GMT+0530 (IST)</TD>
</TR>
<TR>
Chcking if this library was created with a TI compiler...
Running command:> "C:\ti\xdais_6_23\packages\ti\xdais\qualiti\cgtools\bin\ofd6x.exe" -x --xml_indent=0 --obj_display=none "C:\ti\xdais_6_23\report\jpegvdec_ti_host.lib" | "C:\ti\xdais_6_23\packages\ti\xdais\qualiti\bin\grep\grep.exe" "<ti_coff>"
- (from "C:\Users\user\AppData\Local\Temp\qualiti_runcmd_6814211330371752759.sh"
+ (from "C:\Users\user\AppData\Local\Temp\qualiti_runcmd_9204665217498110043.sh"
This library was not created with a TI compiler.
Attempting to determine library format...
Running command:> "C:\ti\xdais_6_23\packages\ti\xdais\qualiti\cgtools\bin\ofd6x.exe" -x --xml_indent=0 --obj_display=none "C:\ti\xdais_6_23\report\jpegvdec_ti_host.lib" | "C:\ti\xdais_6_23\packages\ti\xdais\qualiti\bin\grep\grep.exe" -E "<.*coff>|<.*elf>"
- (from "C:\Users\user\AppData\Local\Temp\qualiti_runcmd_7160700998097130492.sh"
+ (from "C:\Users\user\AppData\Local\Temp\qualiti_runcmd_2802499056590568258.sh"
<elf>
</elf>
The library is in ELF format.
Attempting to determine the compiler version...
Running command:> "find.exe" "GCC:" "C:\ti\xdais_6_23\report\jpegvdec_ti_host.lib"|"C:\ti\xdais_6_23\packages\ti\xdais\qualiti\bin\grep\grep.exe" "GCC:"
- (from "C:\Users\user\AppData\Local\Temp\qualiti_runcmd_4021497388662891779.sh"
+ (from "C:\Users\user\AppData\Local\Temp\qualiti_runcmd_601304730711864805.sh"
FIND: Parameter format not correct
The compiler is UNKNOWN.
Running test 'XDAIS Rules 8, 9 and 10'
Extracting names of global symbols defined by the algorithm...
Running command:> "C:\ti\xdais_6_23\packages\ti\xdais\qualiti\cgtools\bin\nm6x.exe" -g "C:\ti\xdais_6_23\report\jpegvdec_ti_host.lib" | "C:\ti\xdais_6_23\packages\ti\xdais\qualiti\bin\grep\grep.exe" " [TBCU] "
- (from "C:\Users\user\AppData\Local\Temp\qualiti_runcmd_1513332902145025742.sh"
+ (from "C:\Users\user\AppData\Local\Temp\qualiti_runcmd_2126612750238113029.sh"
00000000 U HDVICP20_TI_DM_Prepare_SL2_TCM
00000000 U HDVICP20_TI_DM_Trigger_SL2_TCM
00000000 U HDVICP20_TI_DM_WaitForData_SL2_TCM
Running test 'XDAIS Rule 12'
Extracting names of global BSS data symbols...
Running command:> "C:\ti\xdais_6_23\packages\ti\xdais\qualiti\cgtools\bin\nm6x.exe" -g "C:\ti\xdais_6_23\report\jpegvdec_ti_host.lib" | "C:\ti\xdais_6_23\packages\ti\xdais\qualiti\bin\grep\grep.exe" " [BD] "
- (from "C:\Users\user\AppData\Local\Temp\qualiti_runcmd_7795275600557941663.sh"
- 000030c0 D JPEGVDEC_TI_DynamicParams
+ (from "C:\Users\user\AppData\Local\Temp\qualiti_runcmd_5704758801137723473.sh"
+ 000030a0 D JPEGVDEC_TI_DynamicParams
00000000 D JPEGVDEC_TI_IALG
00000000 D JPEGVDEC_TI_IJPEGVDEC
00000000 D JPEGVDEC_TI_IRES
- 00003104 D JPEGVDEC_TI_Static_Params
+ 000030e4 D JPEGVDEC_TI_Static_Params
Verifying that objects 'JPEGVDEC_TI_IALG' and 'JPEGVDEC_TI_IJPEGVDEC' are defined...
Data object 'JPEGVDEC_TI_IALG' found.
Data object 'JPEGVDEC_TI_IJPEGVDEC' found.
<PRE>
Running test 'XDAIS Rules 21, 22'
Using sectti on ofd output to find static data & program memory requirements...
- Running command:> "C:\ti\xdais_6_23\packages\ti\xdais\qualiti\cgtools\bin\ofd6x.exe" -x --xml_indent=0 --obj_display=none,sections,header "C:\ti\xdais_6_23\report\jpegvdec_ti_host.lib" | "C:\USER_EDIT_THIS_PATH\cg_xml\bin\sectti.exe"
- (from "C:\Users\user\AppData\Local\Temp\qualiti_runcmd_3210164206346688491.sh"
+ Running command:> "C:\ti\xdais_6_23\packages\ti\xdais\qualiti\cgtools\bin\ofd6x.exe" -x --xml_indent=0 --obj_display=none,sections,header "C:\ti\xdais_6_23\report\jpegvdec_ti_host.lib" | "C:\ti\cg_xml\bin\sectti.exe"
+ (from "C:\Users\user\AppData\Local\Temp\qualiti_runcmd_5103355637307668260.sh"
Reading from stdin ...
====================================================================
REPORT FOR LIBRARY: C:/ti/xdais_6_23/report/jpegvdec_ti_host.lib
************************************************************
Name : Size (dec) Size (hex) Type
------------------------------ : ---------- ---------- ----
- .text : 12448 0x000030a0 CODE
+ .text : 12416 0x00003080 CODE
.const : 164 0x000000a4 DATA
.data : 24 0x00000018 DATA
.data:JPEGVDEC_TI_IALG : 36 0x00000024 DATA
.const:JPEGVDEC_TI_ICONT2_LEVEL2_DataSect0 : 32 0x00000020 DATA
.const:JPEGVDEC_TI_ICONT2_LEVEL1_DataSect0 : 32 0x00000020 DATA
.const:JPEGVDEC_TI_ICONT2_DataSect0 : 32 0x00000020 DATA
- .const:load_data:init : 258292 0x0003f0f4 DATA
+ .const:load_data:init : 258468 0x0003f1a4 DATA
.const:.string:$P$T0$1 : 107 0x0000006b DATA
.const:tableLSEECDCmds : 512 0x00000200 DATA
.const:tableLSECALCCmds : 2048 0x00000800 DATA
------------------------------------------------------------
Totals by section type
------------------------------------------------------------
- Initialized Data : 261587 0x0003fdd3
- Code : 12448 0x000030a0
+ Initialized Data : 261763 0x0003fe83
+ Code : 12416 0x00003080
</PRE>
<a href="#XDAIS Rules 21, 22">back</a>
Running test 'XDAIS Rule 25'
Using ofd output to parse for endianness attribute...
Running command:> "C:\ti\xdais_6_23\packages\ti\xdais\qualiti\cgtools\bin\ofd6x.exe" -x --xml_indent=0 --obj_display=none,header "C:\ti\xdais_6_23\report\jpegvdec_ti_host.lib" | "C:\ti\xdais_6_23\packages\ti\xdais\qualiti\bin\grep\grep.exe" "<ei_data>"
- (from "C:\Users\user\AppData\Local\Temp\qualiti_runcmd_8969082757178292566.sh"
+ (from "C:\Users\user\AppData\Local\Temp\qualiti_runcmd_5494373086043265562.sh"
<ei_data>ELFDATA2LSB</ei_data>
</PRE>