summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: e4872a8)
raw | patch | inline | side by side (parent: e4872a8)
author | Ramprasad N <x0038811@ti.com> | |
Thu, 13 Feb 2020 04:13:21 +0000 (09:43 +0530) | ||
committer | Ramprasad N <x0038811@ti.com> | |
Thu, 13 Feb 2020 05:09:35 +0000 (10:39 +0530) |
Mark the vring device addresses as FW_RSC_ADDR_ANY, so that Linux kernel
knows it needs to update these to the actual dynamically allocated
memory locations. The virtqueue driver itself will poll for the
completion status of this update.
Signed-off-by: Tero Kristo <t-kristo@ti.com>
Signed-off-by: Ramprasad N <x0038811@ti.com>
knows it needs to update these to the actual dynamically allocated
memory locations. The virtqueue driver itself will poll for the
completion status of this update.
Signed-off-by: Tero Kristo <t-kristo@ti.com>
Signed-off-by: Ramprasad N <x0038811@ti.com>
platform/ti/dce/baseimage/custom_rsc_table_vayu_ipu.h | patch | blob | history |
diff --git a/platform/ti/dce/baseimage/custom_rsc_table_vayu_ipu.h b/platform/ti/dce/baseimage/custom_rsc_table_vayu_ipu.h
index f0ed50576d257f0e7f660f2588ed361960e6642d..e21c7f7755fb1b63c70bf77cde3fe531b63dabce 100644 (file)
/*
- * Copyright (c) 2013-2015, Texas Instruments Incorporated
+ * Copyright (c) 2013-2020, Texas Instruments Incorporated
* All rights reserved.
*
* Redistribution and use in source and binary forms, with or without
#define IPU_MEM_IPC_DATA 0x9F000000
#define IPU_MEM_IPC_VRING 0x60000000
-#define IPU_MEM_RPMSG_VRING0 0x60000000
-#define IPU_MEM_RPMSG_VRING1 0x60004000
#define IPU_MEM_VRING_BUFS0 0x60040000
#define IPU_MEM_VRING_BUFS1 0x60080000
/* flip up bits whose indices represent features we support */
#define RPMSG_IPU_C0_FEATURES 1
+
+#define RPMSG_VRING_ADDR_ANY FW_RSC_ADDR_ANY
+
struct my_resource_table {
struct resource_table base;
/* no config data */
},
/* the two vrings */
- { IPU_MEM_RPMSG_VRING0, 4096, IPU_RPMSG_VQ0_SIZE, 1, 0 },
- { IPU_MEM_RPMSG_VRING1, 4096, IPU_RPMSG_VQ1_SIZE, 2, 0 },
+ { RPMSG_VRING_ADDR_ANY, 4096, IPU_RPMSG_VQ0_SIZE, 1, 0 },
+ { RPMSG_VRING_ADDR_ANY, 4096, IPU_RPMSG_VQ1_SIZE, 2, 0 },
{
TYPE_CARVEOUT,