summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 7b47c8b)
raw | patch | inline | side by side (parent: 7b47c8b)
author | Buddy Liong <a0270631@ti.com> | |
Mon, 22 Feb 2016 15:08:29 +0000 (09:08 -0600) | ||
committer | Buddy Liong <a0270631@ti.com> | |
Mon, 29 Feb 2016 19:48:19 +0000 (13:48 -0600) |
When BIOS detected a crash, adding a callback into System.abortFxn
to call crash_reset.
In crash_reset, it will perform clean up and release the IVA
subsystem resets by asserting reset for RST_LOGIC (IVA Logic and SL2),
RST_SEQ2 (IVA Sequencer CPU2) and RST_SEQ1 (IVA Sequencer CPU1).
When IPU comes back up, ivahd_init() will perform the iva_boot().
The RM_IVA_RSTCTRL will be the same as when it is power on boot.
Change-Id: Ice1b0a318fd00a3a88cbd5ce0cf1c54130823c4c
Signed-off-by: Buddy Liong <a0270631@ti.com>
to call crash_reset.
In crash_reset, it will perform clean up and release the IVA
subsystem resets by asserting reset for RST_LOGIC (IVA Logic and SL2),
RST_SEQ2 (IVA Sequencer CPU2) and RST_SEQ1 (IVA Sequencer CPU1).
When IPU comes back up, ivahd_init() will perform the iva_boot().
The RM_IVA_RSTCTRL will be the same as when it is power on boot.
Change-Id: Ice1b0a318fd00a3a88cbd5ce0cf1c54130823c4c
Signed-off-by: Buddy Liong <a0270631@ti.com>
platform/ti/configs/omap54xx/IpcCommon.cfg.xs | patch | blob | history | |
platform/ti/configs/vayu/IpcCommon.cfg.xs | patch | blob | history | |
src/ti/framework/dce/ivahd.c | patch | blob | history |
diff --git a/platform/ti/configs/omap54xx/IpcCommon.cfg.xs b/platform/ti/configs/omap54xx/IpcCommon.cfg.xs
index a322b0cbb8e4a6b9bdf42f2e90e5a770a938be28..28c90cd7fabaaed39d23ac75d069bc9ac019409d 100644 (file)
var SysMin = xdc.useModule('ti.trace.SysMin');
System.SupportProxy = SysMin;
SysMin.bufSize = 0x8000;
+System.abortFxn = "&crash_reset";
/* Define default memory heap properties */
var Memory = xdc.useModule('xdc.runtime.Memory');
index 5fcccf42b3093a08c11bc95a9b47cdc92a349051..c70bdc5edef794fb8fd10ac4f722e0a703332363 100644 (file)
var SysMin = xdc.useModule('ti.trace.SysMin');
System.SupportProxy = SysMin;
SysMin.bufSize = 0x8000;
+System.abortFxn = "&crash_reset";
/* Define default memory heap properties */
var Memory = xdc.useModule('xdc.runtime.Memory');
index 1262ff5f0a8da46efba2472baa25408db967425d..6d74646db7982258971c64d621ed4e77a0ee941c 100644 (file)
while(((CM_IVAHD_CLKSTCTRL) & 0x100) & ~0x100 ) {
;
}
+
+ DEBUG("ivahd_boot() CM_IVAHD_CLKCTRL 0x%x CM_IVAHD_CLKSTCTRL 0x%x", CM_IVAHD_CLKCTRL, CM_IVAHD_CLKSTCTRL);
}
int ivahd_reset(void *handle, void *iresHandle)
* Reset IVA HD, SL2 and ICONTs
*/
- DEBUG("Resetting IVAHD...");
+ DEBUG("Resetting IVAHD START CM_IVAHD_CLKCTRL 0x%x CM_IVAHD_CLKSTCTRL 0x%x", CM_IVAHD_CLKCTRL, CM_IVAHD_CLKSTCTRL);
+
/* First put IVA into HW Auto mode */
CM_IVAHD_CLKSTCTRL |= 0x00000003;
CM_IVAHD_CLKCTRL = 0x00000000;
CM_IVAHD_SL2_CLKCTRL = 0x00000000;
- /* Ensure that IVAHD and SL2 are disabled */
+ /* Ensure that IVAHD and SL2 are enabled */
while( !(CM_IVAHD_CLKCTRL & 0x00030000)) {
;
}
;
}
+ /* Precondition - TRM DRA7xx Sec. 3.5.6.5 IVA Subsystem Software Warm Reset Sequence
+ * 1. IVA Sequencer CPUS are in IDLE state: CM_IVAHD_CLKCTRL[17:16] IDLEST - has a value 0x2.
+ * 2. IVA subsystem is in STANDBY state: CM_IVAHD_CLKCTRL[18] STBYST - has a value of 0x1.
+ */
+ while( !(CM_IVAHD_CLKCTRL & 0x00060000) ) {
+ ;
+ }
+
+ /* 3. The functional clock to the IVA subsystem has been gated by the PRCM module
+ * CM_IVA_CLKSTCTRL[8] - has a value of 0x0
+ */
+ while( CM_IVAHD_CLKSTCTRL & 0x100) {
+ ;
+ }
+
/* Reset IVAHD sequencers and SL2 */
RM_IVAHD_RSTCTRL |= 0x00000007;
;
}
+ DEBUG("Resetting IVAHD COMPLETED");
return (TRUE);
}
+void crash_reset() {
+ ERROR("Received crash_reset");
+
+ IRES_Status ret;
+
+ /* RMAN_unregister IRESMAN_TILEDMEMORY */
+ ret = RMAN_unregister(&IRESMAN_TILEDMEMORY);
+ if( ret != IRES_OK ) {
+ ERROR("RMAN_unregister on IRESMAN_TILEDMEMORY fail with ret %d", ret);
+ }
+
+ /* RMAN_unregister IRESMAN_HDVICP */
+ ret = RMAN_unregister(&IRESMAN_HDVICP);
+ if( ret != IRES_OK ) {
+ ERROR("RMAN_unregister on IRESMAN_HDVICP fail with ret %d", ret);
+ }
+
+ /* RMAN_exit */
+ ret = RMAN_exit();
+ if( ret != IRES_OK ) {
+ ERROR("RMAN_exit fail with ret %d", ret);
+ }
+
+ CERuntime_exit();
+
+ ERROR("crash_reset() CM_IVAHD_CLKCTRL 0x%x CM_IVAHD_CLKSTCTRL 0x%x", CM_IVAHD_CLKCTRL, CM_IVAHD_CLKSTCTRL);
+
+ if( CM_IVAHD_CLKSTCTRL & 0x100 ) {
+ ERROR("crash_report detects IVA_GCLK is running or gate transition on-going");
+ }
+
+ /* RESET RST_LOGIC, RST_SEQ2, and RST_SEQ1 before crashing */
+ RM_IVAHD_RSTCTRL = 0x00000007;
+
+ ERROR("crash_reset() RM_IVAHD_RSTCTRL 0x%x - calling abort NOW", RM_IVAHD_RSTCTRL);
+ abort();
+}
+
+
static int ivahd_use_cnt = 0;
#ifdef ENABLE_DEAD_CODE