ivimm/ipumm.git
4 years agoUpdate the version on QNX custom resource table
Buddy Liong [Wed, 9 Sep 2015 14:56:25 +0000 (09:56 -0500)]
Update the version on QNX custom resource table

When adding qnx_custom_rsc_table_vayu_ipu.h, the resource table version
was set to 2 which is not correct as the definition for the version is used
to differentiate the changes in the format of the resource table, not based
on its contents. Update the version of QNX custom resource table to 1.

Signed-off-by: Buddy Liong <a0270631@ti.com>
4 years agoFirst ipumm component to public git.ti.com 3.00.09.00
Buddy Liong [Mon, 21 Sep 2015 15:29:17 +0000 (10:29 -0500)]
First ipumm component to public git.ti.com

ipumm component is part of TI Multimedia component to utilize
Hardware Video Accelerated Video codecs in IVA-HD. It contains the server
side of Distributed Codec Engine to utilize the HW codecs.
The client side of ipumm is libdce and it is currently held publically at
http://git.omapzoom.org/?p=repo/libdce.git;a=summary

ipumm component was previously maintained privately; only customers with
NDA were able to get the source code.

This is the first release of ipumm to public at git.ti.com
The license and software manifest for this ipumm component is included
at the top level of directory:
software license: SRAS 2087-308454-v1-IPUMM_TSPA_License.pdf
software manifest: Texas_Instruments_ipumm_Manifest.pdf

For internal reference:
Original repo is maintained in gerrit.ext.ti.com/gerrit/omap
Project name: ipumm
The last TAG version before moving to git.ti.com is 3.00.09.00

This first ipumm component will be tag the same as 3.00.09.00.

Signed-off-by: Buddy Liong <buddy.liong@ti.com>