cmake_minimum_required(VERSION 2.8.7) if(POLICY CMP0046) cmake_policy(SET CMP0046 NEW) endif() if(POLICY CMP0054) cmake_policy(SET CMP0054 NEW) endif() # ---[ Caffe project project(Caffe C CXX) # ---[ Caffe version set(CAFFE_TARGET_VERSION "0.16.4") set(CAFFE_TARGET_SOVERSION "0.16") add_definitions(-DCAFFE_VERSION=${CAFFE_TARGET_VERSION}) # Skip `typedef __half half;` add_definitions(-DCUDA_NO_HALF=1) # ---[ Using cmake scripts and modules list(APPEND CMAKE_MODULE_PATH ${PROJECT_SOURCE_DIR}/cmake/Modules) include(ExternalProject) include(cmake/Utils.cmake) include(cmake/Targets.cmake) include(cmake/Misc.cmake) include(cmake/Summary.cmake) include(cmake/ConfigGen.cmake) # ---[ Options caffe_option(CPU_ONLY "Build Caffe without CUDA support" OFF) # TODO: rename to USE_CUDA caffe_option(USE_CUDNN "Build Caffe with cuDNN library support" ON IF NOT CPU_ONLY) # USE_NCCL: Build Caffe with NCCL Library support # Regular ON/OFF option doesn't work here because we need to recognize 3 states: # 1. User didn't set USE_NCCL option => # 1.1 If CPU_ONLY is ON we do nothing. # 1.2 If CPU_ONLY is OFF we *quietly* try to find it and use if found; do nothing otherwise. # 2. User explicitly set USE_NCCL=ON option => # 1.1 If CPU_ONLY is ON we do nothing (it's higher priority). # 2.1 If CPU_ONLY is OFF we try to find it with *required* option, thus CMake fails if not found. # 3. User explicitly set USE_NCCL=OFF option => we do nothing. SET(USE_NCCL) if(DEFINED USE_NCCL) STRING(TOUPPER "${USE_NCCL}" USE_NCCL) endif() caffe_option(BUILD_SHARED_LIBS "Build shared libraries" ON) caffe_option(BUILD_python "Build Python wrapper" ON) set(python_version "2" CACHE STRING "Specify which Python version to use") caffe_option(BUILD_matlab "Build Matlab wrapper" OFF IF UNIX OR APPLE) caffe_option(BUILD_docs "Build documentation" ON IF UNIX OR APPLE) caffe_option(BUILD_python_layer "Build the Caffe Python layer" ON) caffe_option(USE_LEVELDB "Build with levelDB" ON) caffe_option(USE_LMDB "Build with lmdb" ON) caffe_option(ALLOW_LMDB_NOLOCK "Allow MDB_NOLOCK when reading LMDB files (only if necessary)" OFF) caffe_option(TEST_FP16 "Build Caffe Tests with 16 bit mode included" OFF) caffe_option(NO_NVML "Build Caffe Tests without NVML (i.e. no CPU affinity)" OFF) if (${CMAKE_SYSTEM_PROCESSOR} MATCHES "^aarch") # Tegra set(NO_NVML ON) endif() # ---[ Dependencies include(cmake/Dependencies.cmake) # ---[ Flags if(UNIX OR APPLE) set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -fPIC -Wall -std=c++11") endif() caffe_set_caffe_link() if(USE_libstdcpp) set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -stdlib=libstdc++") message("-- Warning: forcing libstdc++ (controlled by USE_libstdcpp option in cmake)") endif() set(CMAKE_CXX_FLAGS_DEBUG "${CMAKE_CXX_FLAGS_DEBUG} -DDEBUG") add_definitions(-DGTEST_USE_OWN_TR1_TUPLE) # ---[ Warnings caffe_warnings_disable(CMAKE_CXX_FLAGS -Wno-sign-compare -Wno-uninitialized) # ---[ Config generation configure_file(cmake/Templates/caffe_config.h.in "${PROJECT_BINARY_DIR}/caffe_config.h") # ---[ Includes set(Caffe_INCLUDE_DIR ${PROJECT_SOURCE_DIR}/include) set(THIRDPARTY_DIR ${PROJECT_SOURCE_DIR}/3rdparty) include_directories(${Caffe_INCLUDE_DIR} ${PROJECT_BINARY_DIR} ${THIRDPARTY_DIR}) include_directories(BEFORE src) # This is needed for gtest. # ---[ Subdirectories add_subdirectory(src/gtest) add_subdirectory(src/caffe) add_subdirectory(tools) add_subdirectory(examples) add_subdirectory(python) add_subdirectory(matlab) add_subdirectory(docs) # ---[ Linter target add_custom_target(lint COMMAND ${CMAKE_COMMAND} -P ${PROJECT_SOURCE_DIR}/cmake/lint.cmake) # ---[ pytest target if(BUILD_python) add_custom_target(pytest COMMAND python${python_version} -m unittest discover -s caffe/test WORKING_DIRECTORY ${PROJECT_SOURCE_DIR}/python ) add_dependencies(pytest pycaffe) endif() # ---[ Configuration summary caffe_print_configuration_summary() # ---[ Export configs generation caffe_generate_export_configs()