]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - jacinto-ai/caffe-jacinto.git/blobdiff - CMakeLists.txt
doc update
[jacinto-ai/caffe-jacinto.git] / CMakeLists.txt
index c5d99cef9ddf77546ebf1de0c0eee5aba440d895..a7817943d5fc433ef77b2348ee1a14c36632e50f 100644 (file)
@@ -1,4 +1,4 @@
-cmake_minimum_required(VERSION 2.8.7)
+cmake_minimum_required(VERSION 3.4.0)
 if(POLICY CMP0046)
   cmake_policy(SET CMP0046 NEW)
 endif()
@@ -10,10 +10,13 @@ endif()
 project(Caffe C CXX)
 
 # ---[ Caffe version
-set(CAFFE_TARGET_VERSION "1.0.0-rc3")
-set(CAFFE_TARGET_SOVERSION "1.0.0-rc3")
+set(CAFFE_TARGET_VERSION "0.17.0")
+set(CAFFE_TARGET_SOVERSION "0.17")
 add_definitions(-DCAFFE_VERSION=${CAFFE_TARGET_VERSION})
 
+# Skip `typedef __half half;`
+add_definitions(-DCUDA_NO_HALF=1)
+
 # ---[ Using cmake scripts and modules
 list(APPEND CMAKE_MODULE_PATH ${PROJECT_SOURCE_DIR}/cmake/Modules)
 
@@ -26,8 +29,22 @@ include(cmake/Summary.cmake)
 include(cmake/ConfigGen.cmake)
 
 # ---[ Options
-caffe_option(CPU_ONLY  "Build Caffe without CUDA support" OFF) # TODO: rename to USE_CUDA
-caffe_option(USE_CUDNN "Build Caffe with cuDNN library support" ON IF NOT CPU_ONLY)
+caffe_option(USE_CUDNN "Build Caffe with cuDNN library support" ON)
+
+# USE_NCCL: Build Caffe with NCCL Library support
+# Regular ON/OFF option doesn't work here because we need to recognize 3 states:
+# 1. User didn't set USE_NCCL option =>
+#   1.1 We *quietly* try to find it and use if found; do nothing otherwise.
+# 2. User explicitly set USE_NCCL=ON option =>
+#   1.1 We try to find it with *required* option, thus CMake fails if not found.
+# 3. User explicitly set USE_NCCL=OFF option => we do nothing.
+set(USE_NCCL "NONE" CACHE STRING "Link Caffe with NCCL Library for Multi-GPU support")
+if(USE_NCCL STREQUAL "NONE")
+  set(USE_NCCL_SET OFF)
+else()
+  set(USE_NCCL_SET ON)
+endif()
+
 caffe_option(BUILD_SHARED_LIBS "Build shared libraries" ON)
 caffe_option(BUILD_python "Build Python wrapper" ON)
 set(python_version "2" CACHE STRING "Specify which Python version to use")
@@ -37,14 +54,25 @@ caffe_option(BUILD_python_layer "Build the Caffe Python layer" ON)
 caffe_option(USE_OPENCV "Build with OpenCV support" ON)
 caffe_option(USE_LEVELDB "Build with levelDB" ON)
 caffe_option(USE_LMDB "Build with lmdb" ON)
-caffe_option(ALLOW_LMDB_NOLOCK "Allow MDB_NOLOCK when reading LMDB files (only if necessary)" OFF)
+caffe_option(TEST_FP16 "Build Caffe Tests with 16 bit mode included" OFF)
+caffe_option(NO_NVML "Build Caffe Tests without NVML (i.e. no CPU affinity)" OFF)
+
+if (${CMAKE_SYSTEM_PROCESSOR} MATCHES "^aarch")
+  # Tegra
+  set(NO_NVML ON)
+endif()
 
 # ---[ Dependencies
 include(cmake/Dependencies.cmake)
 
 # ---[ Flags
 if(UNIX OR APPLE)
-  set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -fPIC -Wall")
+  set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -fPIC -Wall -std=c++11")
+endif()
+
+# The flag USE_OPENCV is not getting set automatically. Set it explicitly.
+if (USE_OPENCV)
+  set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -DUSE_OPENCV")
 endif()
 
 caffe_set_caffe_link()
@@ -54,6 +82,8 @@ if(USE_libstdcpp)
   message("-- Warning: forcing libstdc++ (controlled by USE_libstdcpp option in cmake)")
 endif()
 
+set(CMAKE_CXX_FLAGS_DEBUG "${CMAKE_CXX_FLAGS_DEBUG} -DDEBUG")
+
 add_definitions(-DGTEST_USE_OWN_TR1_TUPLE)
 
 # ---[ Warnings
@@ -64,7 +94,8 @@ configure_file(cmake/Templates/caffe_config.h.in "${PROJECT_BINARY_DIR}/caffe_co
 
 # ---[ Includes
 set(Caffe_INCLUDE_DIR ${PROJECT_SOURCE_DIR}/include)
-include_directories(${Caffe_INCLUDE_DIR} ${PROJECT_BINARY_DIR})
+set(THIRDPARTY_DIR ${PROJECT_SOURCE_DIR}/3rdparty)
+include_directories(${Caffe_INCLUDE_DIR} ${PROJECT_BINARY_DIR} ${THIRDPARTY_DIR})
 include_directories(BEFORE src) # This is needed for gtest.
 
 # ---[ Subdirectories