index 32e67ee493ec8d73fb69242145ff7fcb85b691c1..670d1df0ce1f048fa5f0c2720d9a236c4d874efa 100644 (file)
--- a/Makefile.config.example
+++ b/Makefile.config.example
# Contributions simplifying and improving our build system are welcome!
# cuDNN acceleration switch (uncomment to build with cuDNN).
+# cuDNN version 6 or higher is required.
# USE_CUDNN := 1
-# CPU-only switch (uncomment to build without GPU support).
-# CPU_ONLY := 1
+# NCCL acceleration switch (uncomment to build with NCCL)
+# See https://github.com/NVIDIA/nccl
+# USE_NCCL := 1
-# comment out to disable IO dependencies
-USE_LEVELDB := 1
-USE_LMDB := 1
-USE_OPENCV := 1
+# Builds tests with 16 bit float support in addition to 32 and 64 bit.
+# TEST_FP16 := 1
+
+# uncomment to disable IO dependencies and corresponding data layers
+# USE_OPENCV := 0
+# USE_LEVELDB := 0
+# USE_LMDB := 0
+
+# Uncomment if you're using OpenCV 3
+# OPENCV_VERSION := 3
# To customize your choice of compiler, uncomment and set the following.
# N.B. the default for Linux is g++ and the default for OSX is clang++
# CUDA_DIR := /usr
# CUDA architecture setting: going with all of them.
-# For CUDA < 6.0, comment the *_50 lines for compatibility.
-CUDA_ARCH := -gencode arch=compute_20,code=sm_20 \
- -gencode arch=compute_20,code=sm_21 \
- -gencode arch=compute_30,code=sm_30 \
- -gencode arch=compute_35,code=sm_35 \
- -gencode arch=compute_50,code=sm_50 \
- -gencode arch=compute_50,code=compute_50
+CUDA_ARCH := -gencode arch=compute_50,code=sm_50 \
+ -gencode arch=compute_52,code=sm_52 \
+ -gencode arch=compute_60,code=sm_60 \
+ -gencode arch=compute_61,code=sm_61 \
+ -gencode arch=compute_61,code=compute_61
# BLAS choice:
-# atlas for ATLAS (default)
+# atlas for ATLAS
# mkl for MKL
-# open for OpenBlas
-BLAS := atlas
+# open for OpenBlas - default, see https://github.com/xianyi/OpenBLAS
+BLAS := open
# Custom (MKL/ATLAS/OpenBLAS) include and lib directories.
-# Leave commented to accept the defaults for your choice of BLAS
-# (which should work)!
-# BLAS_INCLUDE := /path/to/your/blas
-# BLAS_LIB := /path/to/your/blas
+BLAS_INCLUDE := /opt/OpenBLAS/include/
+BLAS_LIB := /opt/OpenBLAS/lib/
# Homebrew puts openblas in a directory that is not on the standard search path
# BLAS_INCLUDE := $(shell brew --prefix openblas)/include
# $(ANACONDA_HOME)/include/python2.7 \
# $(ANACONDA_HOME)/lib/python2.7/site-packages/numpy/core/include \
+# Uncomment to use Python 3 (default is Python 2)
+# PYTHON_LIBRARIES := boost_python3 python3.5m
+# PYTHON_INCLUDE := /usr/include/python3.5m \
+# /usr/lib/python3.5/dist-packages/numpy/core/include
+
# We need to be able to find libpythonX.X.so or .dylib.
PYTHON_LIB := /usr/lib
# PYTHON_LIB := $(ANACONDA_HOME)/lib
# WITH_PYTHON_LAYER := 1
# Whatever else you find you need goes here.
-INCLUDE_DIRS := $(PYTHON_INCLUDE) /usr/local/include
-LIBRARY_DIRS := $(PYTHON_LIB) /usr/local/lib /usr/lib
+INCLUDE_DIRS := $(PYTHON_INCLUDE) /usr/local/include /usr/include/hdf5/serial
+LIBRARY_DIRS := $(PYTHON_LIB) /usr/local/lib /usr/lib /usr/lib/x86_64-linux-gnu/hdf5/serial
# If Homebrew is installed at a non standard location (for example your home directory) and you use it for general dependencies
# INCLUDE_DIRS += $(shell brew --prefix)/include
# enable pretty build (comment to see full commands)
Q ?= @
+
+# shared object suffix name to differentiate branches
+LIBRARY_NAME_SUFFIX := -nv