index 70c399cf91045d4527cb405d8d8a387c8fa08ecc..012ad56e76d50d45c862389b4b8029187247bc60 100644 (file)
// For data layers, specify the data source
optional string source = 16;
+ // For data pre-processing, we can do simple scaling and constant subtraction
+ optional float scale = 17 [ default = 1 ];
+ optional float subtraction = 18 [ default = 0 ];
// For datay layers, specify the batch size.
- optional uint32 batchsize = 17;
+ optional uint32 batchsize = 19;
// The blobs containing the numeric parameters of the layer
repeated BlobProto blobs = 50;
optional float momentum = 10; // The momentum value.
optional string snapshot_prefix = 11; // The prefix for the snapshot.
-}
\ No newline at end of file
+}