author | Evan Shelhamer <shelhamer@imaginarynumber.net> | |
Thu, 28 Aug 2014 17:55:33 +0000 (10:55 -0700) | ||
committer | Evan Shelhamer <shelhamer@imaginarynumber.net> | |
Thu, 28 Aug 2014 17:55:33 +0000 (10:55 -0700) |
Back-merge these doc fixes:
clarify project origin
[docs] fix citation bibtex
All other changes are spurious commits from cherry-picking.
clarify project origin
[docs] fix citation bibtex
All other changes are spurious commits from cherry-picking.
1 | 2 | |||
---|---|---|---|---|
docs/installation.md | patch | | diff1 | | diff2 | | blob | history |
diff --cc docs/installation.md
index b9360a9c6316adc9d22e69da911e6c952efc3129,1ac6c08b6caffbade045475ce23dd94050ee6675..5732135303309e77bae56b18971a5de33fae3253
+++ b/docs/installation.md
*Speed*: for a faster build, compile in parallel by doing `make all -j8` where 8 is the number of parallel threads for compilation (a good choice for the number of threads is the number of cores in your machine).
- Now that you have installed Caffe, check out the [MNIST demo](mnist.html) and the pretrained [ImageNet example](imagenet.html).
+ Now that you have installed Caffe, check out the [MNIST tutorial](gathered/examples/mnist.html) and the [reference ImageNet model tutorial](gathered/examples/imagenet.html).
+### Compilation using CMake (beta)
+
+In lieu of manually editing `Makefile.config` to tell Caffe where dependencies are located, Caffe also provides a CMake-based build system (currently in "beta").
+It requires CMake version >= 2.8.8.
+The basic installation steps are as follows:
+
+ mkdir build
+ cd build
+ cmake ..
+ make all
+ make runtest
+
+#### Ubuntu 12.04
+
+Note that in Ubuntu 12.04, Aptitude will install version CMake 2.8.7 by default, which is not supported by Caffe's CMake build (requires at least 2.8.8).
+As a workaround, if you are using Ubuntu 12.04 you can try the following steps to install (or upgrade to) CMake 2.8.9:
+
+ sudo add-apt-repository ppa:ubuntu-sdk-team/ppa -y
+ sudo apt-get -y update
+ sudo apt-get install cmake
+
## Hardware Questions
**Laboratory Tested Hardware**: Berkeley Vision runs Caffe with K40s, K20s, and Titans including models at ImageNet/ILSVRC scale. We also run on GTX series cards and GPU-equipped MacBook Pros. We have not encountered any trouble in-house with devices with CUDA capability >= 3.0. All reported hardware issues thus-far have been due to GPU configuration, overheating, and the like.