diff --git a/README.md b/README.md
index 96713c4e6d103c5bb3b81d8ed93b4557d2bb3871..abc93ff3d29eed0c44e602a5b27f771049a8acdc 100644 (file)
--- a/README.md
+++ b/README.md
@@ -27,19 +27,24 @@ This code also includes tools for **Quantization Aware Training** that can outpu
```
## Examples
-The following examples are currently available. Click on each of the links below to go into the full description of the example.
-* Image Classification<br>
- * [**Image Classification**](docs/Image_Classification.md)<br>
-* Pixel2Pixel Prediction<br>
- * [**Semantic Segmentation**](docs/Semantic_Segmentation.md)<br>
- * [Depth Estimation](docs/Depth_Estimation.md)<br>
- * [Motion Segmentation](docs/Motion_Segmentation.md)<br>
- * [**Multi Task Estimation**](docs/Multi_Task_Learning.md)<br>
-* Object Detection<br>
- * Object Detection - coming soon..<br>
- * Object Keypoint Estimation - coming soon..<br>
-* Quantization<br>
- * [**Quantization Aware Training**](docs/Quantization.md)<br>
+The following examples are currently available. Click on each of the links below to go into the full description of the example.<br>
+ <br>
+* **Image Classification**<br>
+ - [**Image Classification**](docs/Image_Classification.md)<br>
+ <br>
+* **Pixel2Pixel Prediction**<br>
+ - [**Semantic Segmentation**](docs/Semantic_Segmentation.md)<br>
+ - [Depth Estimation](docs/Depth_Estimation.md)<br>
+ - [Motion Segmentation](docs/Motion_Segmentation.md)<br>
+ - [**Multi Task Estimation**](docs/Multi_Task_Learning.md)<br>
+ <br>
+* **Object Detection**<br>
+ - Object Detection - coming soon..<br>
+ - Object Keypoint Estimation - coming soon..<br>
+ <br>
+* **Quantization**<br>
+ - [**Quantization Aware Training**](docs/Quantization.md)<br>
+ <br>
Some of the common training and validation commands are provided in shell scripts (.sh files) in the root folder.