summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 41b0b5f)
raw | patch | inline | side by side (parent: 41b0b5f)
author | Andreas Messerschmid <andreas@linutronix.de> | |
Tue, 29 Jan 2019 09:00:28 +0000 (10:00 +0100) | ||
committer | Jan Kiszka <jan.kiszka@siemens.com> | |
Wed, 30 Jan 2019 10:15:10 +0000 (11:15 +0100) |
Add demo device tree for running Linux as an inmate on
the Microsys Miriac LS1046a SBC.
Signed-off-by: Andreas Messerschmid <andreas@linutronix.de>
Reviewed-by: Benedikt Spranger <b.spranger@linutronix.de>
Signed-off-by: Jan Kiszka <jan.kiszka@siemens.com>
the Microsys Miriac LS1046a SBC.
Signed-off-by: Andreas Messerschmid <andreas@linutronix.de>
Reviewed-by: Benedikt Spranger <b.spranger@linutronix.de>
Signed-off-by: Jan Kiszka <jan.kiszka@siemens.com>
configs/arm64/dts/inmate-miriac-sbc-ls1046a.dts | [new file with mode: 0644] | patch | blob |
diff --git a/configs/arm64/dts/inmate-miriac-sbc-ls1046a.dts b/configs/arm64/dts/inmate-miriac-sbc-ls1046a.dts
--- /dev/null
@@ -0,0 +1,106 @@
+/*
+ * Jailhouse, a Linux-based partitioning hypervisor
+ *
+ * Device tree for Linux inmate on Microsys miriac-LS1046a-SBC,
+ * corresponds to configs/arm64/miriac-sbc-ls1046a-linux-demo.c
+ *
+ * Copyright (c) Linutronix GmbH, 2018
+ *
+ * Authors:
+ * Andreas Messerschmid <andreas.messerschmid@linutronix.de>
+ *
+ * This work is licensed under the terms of the GNU GPL, version 2. See
+ * the COPYING file in the top-level directory.
+ */
+
+#include <dt-bindings/interrupt-controller/arm-gic.h>
+
+/dts-v1/;
+
+/ {
+ model = "Jailhouse cell on Microsys Miriac-LS1046a-SBC";
+
+ #address-cells = <2>;
+ #size-cells = <2>;
+
+ interrupt-parent = <&gic>;
+
+ hypervisor {
+ compatible = "jailhouse,cell";
+ };
+
+ cpus {
+ #address-cells = <2>;
+ #size-cells = <0>;
+
+ cpu@2 {
+ compatible = "arm,cortex-a72", "arm,armv8";
+ device_type = "cpu";
+ reg = <0x0 0x2>;
+ enable-method = "psci";
+ };
+
+ cpu@3 {
+ compatible = "arm,cortex-a72", "arm,armv8";
+ device_type = "cpu";
+ reg = <0x0 0x3>;
+ enable-method = "psci";
+ };
+ };
+
+ psci {
+ compatible = "arm,psci-0.2";
+ method = "smc";
+ };
+
+ timer {
+ compatible = "arm,armv8-timer";
+ interrupts = <GIC_PPI 13
+ (GIC_CPU_MASK_SIMPLE(8) | IRQ_TYPE_LEVEL_LOW)>,
+ <GIC_PPI 14
+ (GIC_CPU_MASK_SIMPLE(8) | IRQ_TYPE_LEVEL_LOW)>,
+ <GIC_PPI 11
+ (GIC_CPU_MASK_SIMPLE(8) | IRQ_TYPE_LEVEL_LOW)>,
+ <GIC_PPI 10
+ (GIC_CPU_MASK_SIMPLE(8) | IRQ_TYPE_LEVEL_LOW)>;
+ };
+
+ gic: interrupt-controller@1410000 {
+ compatible = "arm,gic-400";
+ reg = <0x0 0x1410000 0x0 0x1000>,
+ <0x0 0x142f000 0x0 0x2000>;
+ interrupt-controller;
+ #interrupt-cells = <3>;
+ };
+
+ uartclk: clock {
+ compatible = "fixed-clock";
+ #clock-cells = <0>;
+ clock-frequency = <200000000>;
+ };
+
+ uart: serial@21c0500 {
+ compatible = "fsl,ns16550", "ns16550a";
+ reg = <0x00 0x21c0500 0x0 0x100>;
+ interrupts = <GIC_SPI 54 IRQ_TYPE_LEVEL_HIGH>;
+ clocks = <&uartclk>, <&uartclk>;
+ clock-names = "uart_clk", "pclk";
+ };
+
+ pci@13000000 {
+ compatible = "pci-host-ecam-generic";
+ device_type = "pci";
+ bus-range = <0 0>;
+ #address-cells = <3>;
+ #size-cells = <2>;
+ #interrupt-cells = <1>;
+ interrupt-map-mask = <0 0 0 7>;
+ interrupt-map = <0 0 0 1 &gic GIC_SPI 74 IRQ_TYPE_EDGE_RISING>,
+ <0 0 0 2 &gic GIC_SPI 75 IRQ_TYPE_EDGE_RISING>,
+ <0 0 0 3 &gic GIC_SPI 76 IRQ_TYPE_EDGE_RISING>,
+ <0 0 0 4 &gic GIC_SPI 77 IRQ_TYPE_EDGE_RISING>;
+ reg = <0x0 0x13000000 0x0 0x100000>;
+ ranges =
+ <0x02000000 0x00 0x10000000 0x0 0x10000000 0x00 0x10000>;
+ };
+};