]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - k3conf/k3conf.git/blobdiff - common/socinfo.c
soc: j721e: Add sec proxy info
[k3conf/k3conf.git] / common / socinfo.c
index 3a23b5a601b34816eeabab659a89767f052e9ba2..165348c6e81ffb2fe37a7704f5c81c8ab6471d36 100644 (file)
 #include <mmio.h>
 #include <string.h>
 #include <sec_proxy.h>
+#include <soc/am65x/am65x_host_info.h>
+#include <soc/am65x/am65x_sec_proxy_info.h>
+#include <soc/j721e/j721e_host_info.h>
+#include <soc/j721e/j721e_sec_proxy_info.h>
 
 /* Assuming these addresses and definitions stay common across K3 devices */
 #define CTRLMMR_WKUP_JTAG_DEVICE_ID    0x43000018
@@ -76,6 +80,30 @@ static const char soc_revision[REV_PG_MAX + 1][SOC_REVISION_MAX_LENGTH] = {
        [REV_PG_MAX] = "NULL"
 };
 
+static void am654_init(void)
+{
+       struct ti_sci_info *sci_info = &soc_info.sci_info;
+
+       sci_info->host_info = am65x_host_info;
+       sci_info->num_hosts = AM65X_MAX_HOST_IDS;
+       sci_info->sp_info[MAIN_SEC_PROXY] = am65x_main_sp_info;
+       sci_info->num_sp_threads[MAIN_SEC_PROXY] = AM65X_MAIN_SEC_PROXY_THREADS;
+       sci_info->sp_info[MCU_SEC_PROXY] = am65x_mcu_sp_info;
+       sci_info->num_sp_threads[MCU_SEC_PROXY] = AM65X_MCU_SEC_PROXY_THREADS;
+}
+
+static void j721e_init(void)
+{
+       struct ti_sci_info *sci_info = &soc_info.sci_info;
+
+       sci_info->host_info = j721e_host_info;
+       sci_info->num_hosts = J721E_MAX_HOST_IDS;
+       sci_info->sp_info[MAIN_SEC_PROXY] = j721e_main_sp_info;
+       sci_info->num_sp_threads[MAIN_SEC_PROXY] = J721E_MAIN_SEC_PROXY_THREADS;
+       sci_info->sp_info[MCU_SEC_PROXY] = j721e_mcu_sp_info;
+       sci_info->num_sp_threads[MCU_SEC_PROXY] = J721E_MCU_SEC_PROXY_THREADS;
+}
+
 int soc_init(void)
 {
        memset(&soc_info, 0, sizeof(soc_info));
@@ -102,6 +130,11 @@ int soc_init(void)
 
        soc_info.host_id = DEFAULT_HOST_ID;
 
+       if (soc_info.soc == AM654)
+               am654_init();
+       else if (soc_info.soc == J721E)
+               j721e_init();
+
        /* ToDo: Add error if sec_proxy_init/sci_init is failed */
        if(!k3_sec_proxy_init())
                if (!ti_sci_init())