]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - k3conf/k3conf.git/blobdiff - common/socinfo.c
soc: am64x: Add processors info
[k3conf/k3conf.git] / common / socinfo.c
index f975bc529d47b21b163eff98c05ab394bce601c3..4fab6d5bce57c043f5f9dc6f0c26ccf6bdc9669c 100644 (file)
@@ -1,7 +1,7 @@
 /*
  * K3 SoC detection and helper apis
  *
- * Copyright (C) 2019 Texas Instruments Incorporated - http://www.ti.com/
+ * Copyright (C) 2019 Texas Instruments Incorporated - https://www.ti.com/
  *     Lokesh Vutla <lokeshvutla@ti.com>
  *
  *  Redistribution and use in source and binary forms, with or without
 #include <soc/am65x/am65x_processors_info.h>
 #include <soc/am65x/am65x_devices_info.h>
 #include <soc/am65x/am65x_clocks_info.h>
+#include <soc/am65x/am65x_rm_info.h>
+#include <soc/am65x_sr2/am65x_sr2_host_info.h>
+#include <soc/am65x_sr2/am65x_sr2_sec_proxy_info.h>
+#include <soc/am65x_sr2/am65x_sr2_processors_info.h>
+#include <soc/am65x_sr2/am65x_sr2_devices_info.h>
+#include <soc/am65x_sr2/am65x_sr2_clocks_info.h>
+#include <soc/am65x_sr2/am65x_sr2_rm_info.h>
 #include <soc/j721e/j721e_host_info.h>
 #include <soc/j721e/j721e_sec_proxy_info.h>
 #include <soc/j721e/j721e_processors_info.h>
 #include <soc/j721e/j721e_devices_info.h>
 #include <soc/j721e/j721e_clocks_info.h>
+#include <soc/j721e/j721e_rm_info.h>
+#include <soc/j7200/j7200_host_info.h>
+#include <soc/j7200/j7200_sec_proxy_info.h>
+#include <soc/j7200/j7200_processors_info.h>
+#include <soc/j7200/j7200_devices_info.h>
+#include <soc/j7200/j7200_clocks_info.h>
+#include <soc/j7200/j7200_rm_info.h>
+#include <soc/am64x/am64x_host_info.h>
+#include <soc/am64x/am64x_sec_proxy_info.h>
+#include <soc/am64x/am64x_processors_info.h>
 
 /* Assuming these addresses and definitions stay common across K3 devices */
 #define CTRLMMR_WKUP_JTAG_DEVICE_ID    0x43000018
@@ -63,7 +80,7 @@
 #define JTAG_ID_VARIANT_SHIFT  28
 #define JTAG_ID_VARIANT_MASK   (0xf << 28)
 #define JTAG_ID_PARTNO_SHIFT   12
-#define JTAG_ID_PARTNO_MASK    (0x7ff << 1)
+#define JTAG_ID_PARTNO_MASK    (0xffff << 12)
 
 #define CTRLMMR_WKUP_DIE_ID0   0x43000020
 #define CTRLMMR_WKUP_DIE_ID1   0x43000024
 
 struct k3conf_soc_info soc_info;
 
-static const char soc_name[K3_MAX + 1][SOC_NAME_MAX_LENGTH] = {
-       [AM654] = "AM654",
-       [J721E] = "J721E",
-       [K3_MAX] = "UNKNOWN"
-};
-
 static const char soc_revision[REV_PG_MAX + 1][SOC_REVISION_MAX_LENGTH] = {
-       [REV_PG1_0] = "1.0",
-       [REV_PG2_0] = "2.0",
+       [REV_SR1_0] = "1.0",
+       [REV_SR2_0] = "2.0",
        [REV_PG_MAX] = "NULL"
 };
 
@@ -102,6 +113,32 @@ static void am654_init(void)
        sci_info->num_devices = AM65X_MAX_DEVICES;
        sci_info->clocks_info = am65x_clocks_info;
        sci_info->num_clocks = AM65X_MAX_CLOCKS;
+       sci_info->rm_info = am65x_rm_info;
+       sci_info->num_res = AM65X_MAX_RES;
+       soc_info.host_id = DEFAULT_HOST_ID;
+       soc_info.sec_proxy = &k3_generic_sec_proxy_base;
+}
+
+static void am654_sr2_init(void)
+{
+       struct ti_sci_info *sci_info = &soc_info.sci_info;
+
+       sci_info->host_info = am65x_sr2_host_info;
+       sci_info->num_hosts = AM65X_SR2_MAX_HOST_IDS;
+       sci_info->sp_info[MAIN_SEC_PROXY] = am65x_sr2_main_sp_info;
+       sci_info->num_sp_threads[MAIN_SEC_PROXY] = AM65X_SR2_MAIN_SEC_PROXY_THREADS;
+       sci_info->sp_info[MCU_SEC_PROXY] = am65x_sr2_mcu_sp_info;
+       sci_info->num_sp_threads[MCU_SEC_PROXY] = AM65X_SR2_MCU_SEC_PROXY_THREADS;
+       sci_info->processors_info = am65x_sr2_processors_info;
+       sci_info->num_processors = AM65X_SR2_MAX_PROCESSORS_IDS;
+       sci_info->devices_info = am65x_sr2_devices_info;
+       sci_info->num_devices = AM65X_SR2_MAX_DEVICES;
+       sci_info->clocks_info = am65x_sr2_clocks_info;
+       sci_info->num_clocks = AM65X_SR2_MAX_CLOCKS;
+       sci_info->rm_info = am65x_sr2_rm_info;
+       sci_info->num_res = AM65X_SR2_MAX_RES;
+       soc_info.host_id = DEFAULT_HOST_ID;
+       soc_info.sec_proxy = &k3_generic_sec_proxy_base;
 }
 
 static void j721e_init(void)
@@ -120,38 +157,103 @@ static void j721e_init(void)
        sci_info->num_devices = J721E_MAX_DEVICES;
        sci_info->clocks_info = j721e_clocks_info;
        sci_info->num_clocks = J721E_MAX_CLOCKS;
+       sci_info->rm_info = j721e_rm_info;
+       sci_info->num_res = J721E_MAX_RES;
+       soc_info.host_id = DEFAULT_HOST_ID;
+       soc_info.sec_proxy = &k3_generic_sec_proxy_base;
+}
+
+static void j7200_init(void)
+{
+       struct ti_sci_info *sci_info = &soc_info.sci_info;
+
+       sci_info->host_info = j7200_host_info;
+       sci_info->num_hosts = J7200_MAX_HOST_IDS;
+       sci_info->sp_info[MAIN_SEC_PROXY] = j7200_main_sp_info;
+       sci_info->num_sp_threads[MAIN_SEC_PROXY] = J7200_MAIN_SEC_PROXY_THREADS;
+       sci_info->sp_info[MCU_SEC_PROXY] = j7200_mcu_sp_info;
+       sci_info->num_sp_threads[MCU_SEC_PROXY] = J7200_MCU_SEC_PROXY_THREADS;
+       sci_info->processors_info = j7200_processors_info;
+       sci_info->num_processors = J7200_MAX_PROCESSORS_IDS;
+       sci_info->devices_info = j7200_devices_info;
+       sci_info->num_devices = J7200_MAX_DEVICES;
+       sci_info->clocks_info = j7200_clocks_info;
+       sci_info->num_clocks = J7200_MAX_CLOCKS;
+       sci_info->rm_info = j7200_rm_info;
+       sci_info->num_res = J7200_MAX_RES;
+       soc_info.host_id = DEFAULT_HOST_ID;
+       soc_info.sec_proxy = &k3_generic_sec_proxy_base;
+}
+
+static void am64x_init(void)
+{
+       struct ti_sci_info *sci_info = &soc_info.sci_info;
+
+       sci_info->host_info = am64x_host_info;
+       sci_info->num_hosts = AM64X_MAX_HOST_IDS;
+       sci_info->sp_info[MAIN_SEC_PROXY] = am64x_main_sp_info;
+       sci_info->num_sp_threads[MAIN_SEC_PROXY] = AM64X_MAIN_SEC_PROXY_THREADS;
+       sci_info->sp_info[MCU_SEC_PROXY] = NULL;
+       sci_info->num_sp_threads[MCU_SEC_PROXY] = 0;
+       sci_info->processors_info = am64x_processors_info;
+       sci_info->num_processors = AM64X_MAX_PROCESSORS_IDS;
+       soc_info.host_id = 13;
+       soc_info.sec_proxy = &k3_lite_sec_proxy_base;
 }
 
 int soc_init(uint32_t host_id)
 {
+       char *name;
+
        memset(&soc_info, 0, sizeof(soc_info));
 
-       soc_info.soc = (mmio_read_32(CTRLMMR_WKUP_JTAG_DEVICE_ID) &
-                       DEVICE_ID_FAMILY_MASK) >> DEVICE_ID_FAMILY_SHIFT;
+       soc_info.soc = (mmio_read_32(CTRLMMR_WKUP_JTAG_ID) &
+                       JTAG_ID_PARTNO_MASK) >> JTAG_ID_PARTNO_SHIFT;
        soc_info.rev = (mmio_read_32(CTRLMMR_WKUP_JTAG_ID) &
                        JTAG_ID_VARIANT_MASK) >> JTAG_ID_VARIANT_SHIFT;
 
-       if (soc_info.soc > K3_MAX || !soc_name[soc_info.soc]) {
+       switch (soc_info.soc) {
+       case AM65X:
+               name = "AM65x";
+               break;
+       case J721E:
+               name = "J721E";
+               break;
+       case J7200:
+               name = "J7200";
+               break;
+       case AM64X:
+               name = "AM64x";
+               break;
+       default:
                fprintf(stderr, "Unknown Silicon %d\n", soc_info.soc);
                return -1;
-       }
+       };
+
        if (soc_info.rev > REV_PG_MAX) {
                fprintf(stderr, "Unknown Silicon revision %d for SoC %s\n",
-                       soc_info.rev, soc_name[soc_info.soc]);
+                       soc_info.rev, name);
                return -1;
        }
 
        strncpy(soc_info.soc_full_name, "", sizeof(soc_info.soc_full_name));
-       strcat(soc_info.soc_full_name, soc_name[soc_info.soc]);
+       strcat(soc_info.soc_full_name, name);
        strcat(soc_info.soc_full_name, " SR");
        strcat(soc_info.soc_full_name, soc_revision[soc_info.rev]);
 
-       soc_info.host_id = host_id;
-
-       if (soc_info.soc == AM654)
+       if (soc_info.soc == AM65X && soc_info.rev == REV_SR1_0)
                am654_init();
+       else if (soc_info.soc == AM65X && soc_info.rev == REV_SR2_0)
+               am654_sr2_init();
        else if (soc_info.soc == J721E)
                j721e_init();
+       else if (soc_info.soc == J7200)
+               j7200_init();
+       else if (soc_info.soc == AM64X)
+               am64x_init();
+
+       if (host_id != INVALID_HOST_ID)
+               soc_info.host_id = host_id;
 
        /* ToDo: Add error if sec_proxy_init/sci_init is failed */
        if(!k3_sec_proxy_init())
@@ -168,5 +270,5 @@ int soc_is_j721e(void)
 
 int soc_is_am654(void)
 {
-       return soc_info.soc == AM654;
+       return soc_info.soc == AM65X;
 }