diff --git a/common/socinfo.c b/common/socinfo.c
index d2b60d8fccb8735bcc14305383424e4eac00eae1..77dfeeb8171531b4017189f2f13f5f6a3494e0fe 100644 (file)
--- a/common/socinfo.c
+++ b/common/socinfo.c
#include <soc/am65x/am65x_processors_info.h>
#include <soc/am65x/am65x_devices_info.h>
#include <soc/am65x/am65x_clocks_info.h>
+#include <soc/am65x_sr2/am65x_sr2_host_info.h>
+#include <soc/am65x_sr2/am65x_sr2_sec_proxy_info.h>
+#include <soc/am65x_sr2/am65x_sr2_processors_info.h>
+#include <soc/am65x_sr2/am65x_sr2_devices_info.h>
+#include <soc/am65x_sr2/am65x_sr2_clocks_info.h>
#include <soc/j721e/j721e_host_info.h>
#include <soc/j721e/j721e_sec_proxy_info.h>
#include <soc/j721e/j721e_processors_info.h>
#include <soc/j721e/j721e_devices_info.h>
#include <soc/j721e/j721e_clocks_info.h>
+#include <soc/j7200/j7200_host_info.h>
/* Assuming these addresses and definitions stay common across K3 devices */
#define CTRLMMR_WKUP_JTAG_DEVICE_ID 0x43000018
#define JTAG_ID_VARIANT_SHIFT 28
#define JTAG_ID_VARIANT_MASK (0xf << 28)
#define JTAG_ID_PARTNO_SHIFT 12
-#define JTAG_ID_PARTNO_MASK (0x7ff << 1)
+#define JTAG_ID_PARTNO_MASK (0xffff << 12)
#define CTRLMMR_WKUP_DIE_ID0 0x43000020
#define CTRLMMR_WKUP_DIE_ID1 0x43000024
struct k3conf_soc_info soc_info;
-static const char soc_name[K3_MAX + 1][SOC_NAME_MAX_LENGTH] = {
- [AM654] = "AM654",
- [J721E] = "J721E",
- [K3_MAX] = "UNKNOWN"
-};
-
static const char soc_revision[REV_PG_MAX + 1][SOC_REVISION_MAX_LENGTH] = {
- [REV_PG1_0] = "1.0",
- [REV_PG2_0] = "2.0",
+ [REV_SR1_0] = "1.0",
+ [REV_SR2_0] = "2.0",
[REV_PG_MAX] = "NULL"
};
sci_info->num_clocks = AM65X_MAX_CLOCKS;
}
+static void am654_sr2_init(void)
+{
+ struct ti_sci_info *sci_info = &soc_info.sci_info;
+
+ sci_info->host_info = am65x_sr2_host_info;
+ sci_info->num_hosts = AM65X_SR2_MAX_HOST_IDS;
+ sci_info->sp_info[MAIN_SEC_PROXY] = am65x_sr2_main_sp_info;
+ sci_info->num_sp_threads[MAIN_SEC_PROXY] = AM65X_SR2_MAIN_SEC_PROXY_THREADS;
+ sci_info->sp_info[MCU_SEC_PROXY] = am65x_sr2_mcu_sp_info;
+ sci_info->num_sp_threads[MCU_SEC_PROXY] = AM65X_SR2_MCU_SEC_PROXY_THREADS;
+ sci_info->processors_info = am65x_sr2_processors_info;
+ sci_info->num_processors = AM65X_SR2_MAX_PROCESSORS_IDS;
+ sci_info->devices_info = am65x_sr2_devices_info;
+ sci_info->num_devices = AM65X_SR2_MAX_DEVICES;
+ sci_info->clocks_info = am65x_sr2_clocks_info;
+ sci_info->num_clocks = AM65X_SR2_MAX_CLOCKS;
+}
+
static void j721e_init(void)
{
struct ti_sci_info *sci_info = &soc_info.sci_info;
sci_info->num_clocks = J721E_MAX_CLOCKS;
}
-int soc_init(void)
+static void j7200_init(void)
{
+ struct ti_sci_info *sci_info = &soc_info.sci_info;
+
+ sci_info->host_info = j7200_host_info;
+ sci_info->num_hosts = J7200_MAX_HOST_IDS;
+}
+
+int soc_init(uint32_t host_id)
+{
+ char *name;
+
memset(&soc_info, 0, sizeof(soc_info));
- soc_info.soc = (mmio_read_32(CTRLMMR_WKUP_JTAG_DEVICE_ID) &
- DEVICE_ID_FAMILY_MASK) >> DEVICE_ID_FAMILY_SHIFT;
+ soc_info.soc = (mmio_read_32(CTRLMMR_WKUP_JTAG_ID) &
+ JTAG_ID_PARTNO_MASK) >> JTAG_ID_PARTNO_SHIFT;
soc_info.rev = (mmio_read_32(CTRLMMR_WKUP_JTAG_ID) &
JTAG_ID_VARIANT_MASK) >> JTAG_ID_VARIANT_SHIFT;
- if (soc_info.soc > K3_MAX || !soc_name[soc_info.soc]) {
+ switch (soc_info.soc) {
+ case AM65X:
+ name = "AM65x";
+ break;
+ case J721E:
+ name = "J721E";
+ break;
+ case J7200:
+ name = "J7200";
+ break;
+ default:
fprintf(stderr, "Unknown Silicon %d\n", soc_info.soc);
return -1;
- }
+ };
+
if (soc_info.rev > REV_PG_MAX) {
fprintf(stderr, "Unknown Silicon revision %d for SoC %s\n",
- soc_info.rev, soc_name[soc_info.soc]);
+ soc_info.rev, name);
return -1;
}
strncpy(soc_info.soc_full_name, "", sizeof(soc_info.soc_full_name));
- strcat(soc_info.soc_full_name, soc_name[soc_info.soc]);
- strcat(soc_info.soc_full_name, " PG");
+ strcat(soc_info.soc_full_name, name);
+ strcat(soc_info.soc_full_name, " SR");
strcat(soc_info.soc_full_name, soc_revision[soc_info.rev]);
- soc_info.host_id = DEFAULT_HOST_ID;
+ soc_info.host_id = host_id;
- if (soc_info.soc == AM654)
+ if (soc_info.soc == AM65X && soc_info.rev == REV_SR1_0)
am654_init();
+ else if (soc_info.soc == AM65X && soc_info.rev == REV_SR2_0)
+ am654_sr2_init();
else if (soc_info.soc == J721E)
j721e_init();
+ else if (soc_info.soc == J7200)
+ j7200_init();
/* ToDo: Add error if sec_proxy_init/sci_init is failed */
if(!k3_sec_proxy_init())
int soc_is_am654(void)
{
- return soc_info.soc == AM654;
+ return soc_info.soc == AM65X;
}