soc: j7200: Add processors info
[k3conf/k3conf.git] / common / socinfo.c
index 921b78957d5261167db41293e3695ed6f920b31a..a736ae6a52484c2ea43a14346f2be26695125395 100644 (file)
@@ -54,6 +54,7 @@
 #include <soc/j721e/j721e_clocks_info.h>
 #include <soc/j7200/j7200_host_info.h>
 #include <soc/j7200/j7200_sec_proxy_info.h>
+#include <soc/j7200/j7200_processors_info.h>
 
 /* Assuming these addresses and definitions stay common across K3 devices */
 #define CTRLMMR_WKUP_JTAG_DEVICE_ID    0x43000018
@@ -151,6 +152,8 @@ static void j7200_init(void)
        sci_info->num_sp_threads[MAIN_SEC_PROXY] = J7200_MAIN_SEC_PROXY_THREADS;
        sci_info->sp_info[MCU_SEC_PROXY] = j7200_mcu_sp_info;
        sci_info->num_sp_threads[MCU_SEC_PROXY] = J7200_MCU_SEC_PROXY_THREADS;
+       sci_info->processors_info = j7200_processors_info;
+       sci_info->num_processors = J7200_MAX_PROCESSORS_IDS;
 }
 
 int soc_init(uint32_t host_id)