]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - k3conf/k3conf.git/commitdiff
cmd: dump: Add support for dump rm command
authorNikhil Devshatwar <nikhil.nd@ti.com>
Wed, 4 Nov 2020 07:08:31 +0000 (12:38 +0530)
committerLokesh Vutla <lokeshvutla@ti.com>
Wed, 4 Nov 2020 09:44:38 +0000 (15:14 +0530)
Add support for following dump commands to print the resource
allocation for all utypes. Allow to filter on specified
type / subtype

$> k3conf dump rm
$> k3conf dump rm <type>
$> k3conf dump rm <type> <subtype>

Also allow to filter on given host_id with -h option
Update the help accordingly

Signed-off-by: Nikhil Devshatwar <nikhil.nd@ti.com>
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
common/cmd_dump.c
common/help.c
include/help.h

index 518a7186b51d5f18b8cbebf3f8413aeb409ed9d8..6192ca4fbd7f171211974a24390bf09cf7788d2e 100644 (file)
@@ -240,6 +240,139 @@ print_single_processor:
        return autoadjust_table_print(table, found + 1, 5);
 }
 
+static int dump_rm_resource(u_int32_t type, u_int32_t subtype,
+                       u_int32_t host_id, char *value)
+{
+       struct ti_sci_rm_desc desc;
+       int ret;
+
+       ret = ti_sci_cmd_get_range(type, subtype, host_id, &desc);
+       if (ret)
+               return ret;
+
+       if (desc.num_sec && desc.num) {
+
+               /* Print Primary + Secondary range  */
+               snprintf(value, TABLE_MAX_ELT_LEN, "[%5d +%4d] (%4d +%3d)",
+                               desc.start, desc.num,
+                               desc.start_sec, desc.num_sec);
+
+       } else if (desc.num_sec) {
+
+               /* Print blank + Secondary range  */
+               snprintf(value, TABLE_MAX_ELT_LEN, "[           ] (%4d +%3d)",
+                               desc.start_sec, desc.num_sec);
+       } else if (desc.num) {
+
+               /* Print only Primary range */
+               snprintf(value, TABLE_MAX_ELT_LEN,
+                               "[%5d +%4d]",
+                               desc.start, desc.num);
+       } else {
+               *value = 0;
+       }
+
+       return 0;
+}
+
+static int dump_rm_info(int argc, char *argv[])
+{
+       uint32_t filter_host_id = 0, filter_type = 0, filter_subtype = 0xFFF;
+       char table[TABLE_MAX_ROW][TABLE_MAX_COL][TABLE_MAX_ELT_LEN];
+       struct ti_sci_host_info *h = soc_info.sci_info.host_info;
+       struct ti_sci_rm_info *r = soc_info.sci_info.rm_info;
+       uint32_t type, subtype, host_id, host_valid;
+       char cell[TABLE_MAX_ELT_LEN], *host_name;
+       uint32_t i, j, row, col;
+       int ret;
+
+       if (argc > 0 && !strcmp(argv[0], "-h")) {
+
+               if (argc == 1)
+                       return -1;
+
+               sscanf(argv[1], "%u", &filter_host_id);
+               argc -= 2;
+               argv += 2;
+       }
+
+       if (argc > 0) {
+               sscanf(argv[0], "%u", &filter_type);
+               argc--;
+               argv++;
+       }
+
+       if (argc > 0) {
+               sscanf(argv[0], "%u", &filter_subtype);
+               argc--;
+               argv++;
+       }
+
+       autoadjust_table_init(table);
+       snprintf(table[0][0], TABLE_MAX_ELT_LEN,
+                       "Resource allocation => [Primary start +count] (Secondary start +count)");
+       snprintf(table[1][0], TABLE_MAX_ELT_LEN,
+                       "utype");
+       snprintf(table[1][1], TABLE_MAX_ELT_LEN,
+                       "type");
+       snprintf(table[1][2], TABLE_MAX_ELT_LEN,
+                       "subtype");
+
+       row = 2;
+       col = 3;
+       for (i = 0; i < soc_info.sci_info.num_hosts; i++) {
+
+               host_valid =  0;
+               host_id = h[i].host_id;
+               host_name = h[i].host_name;
+               if (filter_host_id && host_id != filter_host_id)
+                       continue;
+
+               row = 2;
+               for (j = 0; j < soc_info.sci_info.num_res; j++) {
+
+                       type = r[j].utype >> 6;
+                       subtype = r[j].utype & 0x3F;
+
+                       if (filter_type && type != filter_type)
+                               continue;
+                       if (filter_subtype != 0xFFF && subtype != filter_subtype)
+                               continue;
+
+                       snprintf(table[row][0], TABLE_MAX_ELT_LEN,
+                               "0x%04x", r[j].utype);
+                       snprintf(table[row][1], TABLE_MAX_ELT_LEN,
+                               "%d", type);
+                       snprintf(table[row][2], TABLE_MAX_ELT_LEN,
+                               "%d", subtype);
+
+                       ret = dump_rm_resource(type, subtype, host_id, cell);
+                       if (ret)
+                               return ret;
+
+                       if (!cell[0]) {
+                               row++;
+                               continue;
+                       }
+
+                       host_valid = 1;
+                       snprintf(table[row][col], TABLE_MAX_ELT_LEN,
+                               "%s", cell);
+                       row++;
+               }
+
+               if (!host_valid)
+                       continue;
+
+               snprintf(table[1][col], TABLE_MAX_ELT_LEN,
+                               "%s", host_name);
+               col++;
+       }
+
+       return autoadjust_table_generic_fprint(stdout, table, row, col,
+                               TABLE_HAS_TITLE | TABLE_HAS_SUBTITLE);
+}
+
 int process_dump_command(int argc, char *argv[])
 {
        int ret;
@@ -271,6 +404,14 @@ int process_dump_command(int argc, char *argv[])
                ret = dump_processors_info(argc, argv);
                if (ret)
                        help(HELP_DUMP_PROCESSOR);
+       } else if(!strncmp(argv[0], "rm", 2)) {
+               argc--;
+               argv++;
+               ret = dump_rm_info(argc, argv);
+               if (ret) {
+                       fprintf(stderr, "Invalid arguments\n");
+                       help(HELP_DUMP_RM);
+               }
        } else if (!strcmp(argv[0], "--help")) {
                help(HELP_DUMP);
                return 0;
index b33540588d58a44195686a962a556987254587a5..130c358b7722d2466b434bc8f0a34016143568f2 100644 (file)
@@ -141,6 +141,19 @@ void help(help_category cat)
                printf("\n\tk3conf dump processor <proc_id>\n");
                printf("\t      Prints status of the given TISCI processors\n");
        }
+       if ((cat == HELP_ALL) || (cat == HELP_DUMP) ||
+           (cat == HELP_DUMP_RM)) {
+               printf("\n\tk3conf dump rm [OPTIONS]\n");
+               printf("\t      Prints resource allocation for all utypes / hosts\n");
+               printf("\n\tk3conf dump rm [OPTIONS] <type>\n");
+               printf("\t      Prints resource allocation for corresponding type\n");
+               printf("\n\tk3conf dump rm [OPTIONS] <type> <subtype>\n");
+               printf("\t      Prints resource allocation for corresponding device/type\n");
+               printf("\t      \n");
+               printf("\t      [OPTIONS]\n");
+               printf("\t      -h <host_id>\n");
+               printf("\t              Filter only for corresponding host_id\n");
+       }
        if ((cat == HELP_ALL) || (cat == HELP_ENABLE) ||
            (cat == HELP_ENABLE_DEVICE)) {
                printf("\n\tk3conf enable device <dev_id>\n");
index fe24c68d7d41717621a23598df6dac88e308ff15..a02f2ff9f00194b9878fd7687fbdbbe05ddd3539 100644 (file)
@@ -49,6 +49,7 @@ typedef enum {
        HELP_DUMP_DEVICE,
        HELP_DUMP_CLOCK,
        HELP_DUMP_PROCESSOR,
+       HELP_DUMP_RM,
        HELP_ENABLE,
        HELP_ENABLE_DEVICE,
        HELP_ENABLE_CLOCK,