summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 88e9087)
raw | patch | inline | side by side (parent: 88e9087)
author | Lokesh Vutla <lokeshvutla@ti.com> | |
Tue, 14 Apr 2020 05:51:36 +0000 (11:21 +0530) | ||
committer | Lokesh Vutla <lokeshvutla@ti.com> | |
Wed, 15 Apr 2020 03:28:42 +0000 (08:58 +0530) |
As per Data Manual new silicon revisions are mentioned as SRs. Use the
same to represent silicon revision enum
Tested-by: Dave Gerlach <d-gerlach@ti.com>
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
same to represent silicon revision enum
Tested-by: Dave Gerlach <d-gerlach@ti.com>
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
common/socinfo.c | patch | blob | history | |
include/socinfo.h | patch | blob | history |
diff --git a/common/socinfo.c b/common/socinfo.c
index f975bc529d47b21b163eff98c05ab394bce601c3..ad35bdd24453b6934e5e7dd9e8f41bcc70b6f766 100644 (file)
--- a/common/socinfo.c
+++ b/common/socinfo.c
};
static const char soc_revision[REV_PG_MAX + 1][SOC_REVISION_MAX_LENGTH] = {
};
static const char soc_revision[REV_PG_MAX + 1][SOC_REVISION_MAX_LENGTH] = {
- [REV_PG1_0] = "1.0",
- [REV_PG2_0] = "2.0",
+ [REV_SR1_0] = "1.0",
+ [REV_SR2_0] = "2.0",
[REV_PG_MAX] = "NULL"
};
[REV_PG_MAX] = "NULL"
};
diff --git a/include/socinfo.h b/include/socinfo.h
index be0293298d36b9af4e990b026f46deef66624004..b65e9a95753ebb55db586620ac369566d146c190 100644 (file)
--- a/include/socinfo.h
+++ b/include/socinfo.h
} k3_soc;
typedef enum {
} k3_soc;
typedef enum {
- REV_PG1_0,
- REV_PG2_0,
+ REV_SR1_0,
+ REV_SR2_0,
REV_PG_MAX
} k3_soc_rev;
REV_PG_MAX
} k3_soc_rev;