descriptionDemonstrations for the TI KeyStone architecture - This repo contains the Image Processing Demonstration. This demonstration utilizes various components of the MCSDK to implement a multicore application integrating efficient libraries. More information can be found at http://processors.wiki.ti.com/index.php/MCSDK_Image_Processing_Demonstration_Guide.
last changeMon, 22 Jul 2019 21:19:22 +0000 (16:19 -0500)
shortlog
2019-07-22 Ming Weifix the PRSDK-6027. master DEV.DEMO_IMAGE_PROC_03.00.00.05
2018-09-21 Ming WeiMerge pull request #10 in PROCESSOR-SDK/image-proc... DEV.DEMO_IMAGE_PROC_03.00.00.04 DEV.PROCESSOR-SDK.05.01.00.10 DEV.PROCESSOR-SDK.05.01.00.11
2018-09-21 Tinku MannanFix build of image processing demo
2018-08-17 Ming WeiMerge pull request #8 in PROCESSOR-SDK/image-proc from...
2018-08-15 Hao Zhangport image process demo to use sysbios 6.73 release
2018-07-17 Mahesh RadhakrishnanMerge pull request #7 in PROCESSOR-SDK/image-proc from... DEV.DEMO_IMAGE_PROC_03.00.00.03
2018-07-17 Ming Weiimage-processing: increased the NDK boot task stack...
2018-07-12 Mahesh RadhakrishnanMerge pull request #6 in PROCESSOR-SDK/image-proc from...
2018-07-12 M V Pratap... PRSDK-2194: Added RULES_MAKE macro
2018-03-08 Ming WeiMerge pull request #5 in PROCESSOR-SDK/image-proc from... DEV.DEMO_IMAGE_PROC_03.00.00.02
2018-03-08 Ming Weiimage-proc: update the CCS project files and CFG file...
2018-03-08 Ming Weiimage-proc: fix PRSDK-3651
2018-02-27 Mahesh RadhakrishnanMerge pull request #4 in PROCESSOR-SDK/image-proc from...
2018-02-27 Mahesh RadhakrishnanPlacing i2c ahead of board because of the board's depen...
2017-11-02 Mahesh RadhakrishnanMerge pull request #3 in PROCESSOR-SDK/image-proc from... DEV.DEMO_IMAGE_PROC_03.00.00.01
2017-11-02 Mahesh RadhakrishnanPRSDK-3125: Fixing makefile for k2hk as per gcc 6.3...
...
tags
18 months ago DEV.DEMO_IMAGE_PROC_03.00.00.05 IMAGEPROC release tag
2 years ago DEV.PROCESSOR-SDK.05.01.00.11 DEV.PROCESSOR-SDK.05.01.00.11 relea...
2 years ago DEV.PROCESSOR-SDK.05.01.00.10 DEV.PROCESSOR-SDK.05.01.00.10 relea...
2 years ago DEV.DEMO_IMAGE_PROC_03.00.00.04 PRSDK 5.1.0 release tag
2 years ago DEV.DEMO_IMAGE_PROC_03.00.00.03 IMAGEPROC release tag
3 years ago DEV.DEMO_IMAGE_PROC_03.00.00.02 fix PRSDK-3651
3 years ago DEV.DEMO_IMAGE_PROC_03.00.00.01
4 years ago DEV.DEMO_IMAGE_PROC_03.00.00.00 NDK based image processing demo...
4 years ago DEV.DEMO_IMAGE_PROC_01.01.02.00 NDK based image processing demo...
5 years ago DEV.DEMO_IMAGE_PROC_02.00.00.00 SD card based image processing...
5 years ago DEV.DEMO_IMAGE_PROC-01.00.00.03 release tag for version 1.0.0.3
6 years ago DEV.DEMO_IMAGE_PROC-01.00.00.02B
6 years ago DEV.DEMO_IMAGE_PROC-01.00.00.02A
6 years ago DEV.DEMO_IMAGE_PROC-01.00.00.02
6 years ago DEV.DEMO_IMAGE_PROC-01.00.00.01
7 years ago DEV.DEMO_IMAGE_PROC-01.00.00.00 Tag for IMG DEMO 1.0.0.0
...
heads
20 months ago master
4 years ago dev_am572x_evm