Engine PKCS#11 initial commit
[keystone-linux/engine-pkcs11.git] / NEWS
1 NEWS for Engine PKCS#11 -- History of user visible changes
3 New in 0.1.8; 2010-01-07; Andreas Jellinghaus
4 * Fix problem causing slot_n parsing returning not certs or keys 
5   by Camille Moncelier
6 * Fix missing declaration of set_init_args symbol
7   by Arfrever Frehtes Taifersar Arahesis
9 New in 0.1.7; 2009-10-20; Andreas Jellinghaus
10 * Buffer overrun fixed by David Smith
12 New in 0.1.6; 2009-06-15; Andreas Jellinghaus
13 * Fixed set_pin (strdup causes segfault in OPENSSL_CLEANSE later)
14 * Require new libp11 0.2.5 with new function to get the slot id.
15 * Revert changes to slot parsing code - seems partial bogus and
16   orginal author doesn't respond to questions.
17 * print slot id in verbose mode (Douglas E. Engert).
19 New in 0.1.5; 2008-07-31; Andreas Jellinghaus
20 * Build system rewritten (NOTICE: configure options was modified). 
21   The build system can produce outputs for *NIX, cygwin and native
22   windows (using mingw).
23 * cleanup pin code, always use MAX_PIN_LENGTH, proper cleanup.
24 * new use PKCS11_CTX_init_args (David Smith)
25 * fix segfault in init_args code.
26 * needs new version of libp11 (0.2.4 or later).
28 New in 0.1.4; 2007-07-11; Andreas Jellinghaus
29 * update wiki export script.
30 * new urls.
31 * disabled some dead code.
32 * new max length for pin: 32 bytes.
33 * make internal variables and code static.
34 * parse slot as hex too.
35 * support selecting slot by label.