1 =======================================================================
2 README for btmrvl driver
3 =======================================================================
6 All commands are used via debugfs interface.
8 =====================
9 Set/get driver configurations:
11 Path: /debug/btmrvl/config/
13 gpiogap=[n]
14 hscfgcmd
15 These commands are used to configure the host sleep parameters.
16 bit 8:0 -- Gap
17 bit 16:8 -- GPIO
19 where GPIO is the pin number of GPIO used to wake up the host.
20 It could be any valid GPIO pin# (e.g. 0-7) or 0xff (SDIO interface
21 wakeup will be used instead).
23 where Gap is the gap in milli seconds between wakeup signal and
24 wakeup event, or 0xff for special host sleep setting.
26 Usage:
27 # Use SDIO interface to wake up the host and set GAP to 0x80:
28 echo 0xff80 > /debug/btmrvl/config/gpiogap
29 echo 1 > /debug/btmrvl/config/hscfgcmd
31 # Use GPIO pin #3 to wake up the host and set GAP to 0xff:
32 echo 0x03ff > /debug/btmrvl/config/gpiogap
33 echo 1 > /debug/btmrvl/config/hscfgcmd
35 psmode=[n]
36 pscmd
37 These commands are used to enable/disable auto sleep mode
39 where the option is:
40 1 -- Enable auto sleep mode
41 0 -- Disable auto sleep mode
43 Usage:
44 # Enable auto sleep mode
45 echo 1 > /debug/btmrvl/config/psmode
46 echo 1 > /debug/btmrvl/config/pscmd
48 # Disable auto sleep mode
49 echo 0 > /debug/btmrvl/config/psmode
50 echo 1 > /debug/btmrvl/config/pscmd
53 hsmode=[n]
54 hscmd
55 These commands are used to enable host sleep or wake up firmware
57 where the option is:
58 1 -- Enable host sleep
59 0 -- Wake up firmware
61 Usage:
62 # Enable host sleep
63 echo 1 > /debug/btmrvl/config/hsmode
64 echo 1 > /debug/btmrvl/config/hscmd
66 # Wake up firmware
67 echo 0 > /debug/btmrvl/config/hsmode
68 echo 1 > /debug/btmrvl/config/hscmd
71 ======================
72 Get driver status:
74 Path: /debug/btmrvl/status/
76 Usage:
77 cat /debug/btmrvl/status/<args>
79 where the args are:
81 curpsmode
82 This command displays current auto sleep status.
84 psstate
85 This command display the power save state.
87 hsstate
88 This command display the host sleep state.
90 txdnldrdy
91 This command displays the value of Tx download ready flag.
94 =====================
96 Use hcitool to issue raw hci command, refer to hcitool manual
98 Usage: Hcitool cmd <ogf> <ocf> [Parameters]
100 Interface Control Command
101 hcitool cmd 0x3f 0x5b 0xf5 0x01 0x00 --Enable All interface
102 hcitool cmd 0x3f 0x5b 0xf5 0x01 0x01 --Enable Wlan interface
103 hcitool cmd 0x3f 0x5b 0xf5 0x01 0x02 --Enable BT interface
104 hcitool cmd 0x3f 0x5b 0xf5 0x00 0x00 --Disable All interface
105 hcitool cmd 0x3f 0x5b 0xf5 0x00 0x01 --Disable Wlan interface
106 hcitool cmd 0x3f 0x5b 0xf5 0x00 0x02 --Disable BT interface
108 =======================================================================
111 SD8688 firmware:
113 /lib/firmware/sd8688_helper.bin
114 /lib/firmware/sd8688.bin
117 The images can be downloaded from:
119 git.infradead.org/users/dwmw2/linux-firmware.git/libertas/