1 /*
2 * Cryptographic API.
3 *
4 * Null algorithms, aka Much Ado About Nothing.
5 *
6 * These are needed for IPsec, and may be useful in general for
7 * testing & debugging.
8 *
9 * The null cipher is compliant with RFC2410.
10 *
11 * Copyright (c) 2002 James Morris <jmorris@intercode.com.au>
12 *
13 * This program is free software; you can redistribute it and/or modify
14 * it under the terms of the GNU General Public License as published by
15 * the Free Software Foundation; either version 2 of the License, or
16 * (at your option) any later version.
17 *
18 */
20 #include <crypto/internal/hash.h>
21 #include <crypto/internal/skcipher.h>
22 #include <linux/init.h>
23 #include <linux/module.h>
24 #include <linux/mm.h>
25 #include <linux/string.h>
27 #define NULL_KEY_SIZE 0
28 #define NULL_BLOCK_SIZE 1
29 #define NULL_DIGEST_SIZE 0
30 #define NULL_IV_SIZE 0
32 static int null_compress(struct crypto_tfm *tfm, const u8 *src,
33 unsigned int slen, u8 *dst, unsigned int *dlen)
34 {
35 if (slen > *dlen)
36 return -EINVAL;
37 memcpy(dst, src, slen);
38 *dlen = slen;
39 return 0;
40 }
42 static int null_init(struct shash_desc *desc)
43 {
44 return 0;
45 }
47 static int null_update(struct shash_desc *desc, const u8 *data,
48 unsigned int len)
49 {
50 return 0;
51 }
53 static int null_final(struct shash_desc *desc, u8 *out)
54 {
55 return 0;
56 }
58 static int null_digest(struct shash_desc *desc, const u8 *data,
59 unsigned int len, u8 *out)
60 {
61 return 0;
62 }
64 static int null_hash_setkey(struct crypto_shash *tfm, const u8 *key,
65 unsigned int keylen)
66 { return 0; }
68 static int null_setkey(struct crypto_tfm *tfm, const u8 *key,
69 unsigned int keylen)
70 { return 0; }
72 static void null_crypt(struct crypto_tfm *tfm, u8 *dst, const u8 *src)
73 {
74 memcpy(dst, src, NULL_BLOCK_SIZE);
75 }
77 static int skcipher_null_crypt(struct blkcipher_desc *desc,
78 struct scatterlist *dst,
79 struct scatterlist *src, unsigned int nbytes)
80 {
81 struct blkcipher_walk walk;
82 int err;
84 blkcipher_walk_init(&walk, dst, src, nbytes);
85 err = blkcipher_walk_virt(desc, &walk);
87 while (walk.nbytes) {
88 if (walk.src.virt.addr != walk.dst.virt.addr)
89 memcpy(walk.dst.virt.addr, walk.src.virt.addr,
90 walk.nbytes);
91 err = blkcipher_walk_done(desc, &walk, 0);
92 }
94 return err;
95 }
97 static struct shash_alg digest_null = {
98 .digestsize = NULL_DIGEST_SIZE,
99 .setkey = null_hash_setkey,
100 .init = null_init,
101 .update = null_update,
102 .finup = null_digest,
103 .digest = null_digest,
104 .final = null_final,
105 .base = {
106 .cra_name = "digest_null",
107 .cra_flags = CRYPTO_ALG_TYPE_SHASH,
108 .cra_blocksize = NULL_BLOCK_SIZE,
109 .cra_module = THIS_MODULE,
110 }
111 };
113 static struct crypto_alg null_algs[3] = { {
114 .cra_name = "cipher_null",
115 .cra_flags = CRYPTO_ALG_TYPE_CIPHER,
116 .cra_blocksize = NULL_BLOCK_SIZE,
117 .cra_ctxsize = 0,
118 .cra_module = THIS_MODULE,
119 .cra_u = { .cipher = {
120 .cia_min_keysize = NULL_KEY_SIZE,
121 .cia_max_keysize = NULL_KEY_SIZE,
122 .cia_setkey = null_setkey,
123 .cia_encrypt = null_crypt,
124 .cia_decrypt = null_crypt } }
125 }, {
126 .cra_name = "ecb(cipher_null)",
127 .cra_driver_name = "ecb-cipher_null",
128 .cra_priority = 100,
129 .cra_flags = CRYPTO_ALG_TYPE_BLKCIPHER,
130 .cra_blocksize = NULL_BLOCK_SIZE,
131 .cra_type = &crypto_blkcipher_type,
132 .cra_ctxsize = 0,
133 .cra_module = THIS_MODULE,
134 .cra_u = { .blkcipher = {
135 .min_keysize = NULL_KEY_SIZE,
136 .max_keysize = NULL_KEY_SIZE,
137 .ivsize = NULL_IV_SIZE,
138 .setkey = null_setkey,
139 .encrypt = skcipher_null_crypt,
140 .decrypt = skcipher_null_crypt } }
141 }, {
142 .cra_name = "compress_null",
143 .cra_flags = CRYPTO_ALG_TYPE_COMPRESS,
144 .cra_blocksize = NULL_BLOCK_SIZE,
145 .cra_ctxsize = 0,
146 .cra_module = THIS_MODULE,
147 .cra_u = { .compress = {
148 .coa_compress = null_compress,
149 .coa_decompress = null_compress } }
150 } };
152 MODULE_ALIAS("compress_null");
153 MODULE_ALIAS("digest_null");
154 MODULE_ALIAS("cipher_null");
156 static int __init crypto_null_mod_init(void)
157 {
158 int ret = 0;
160 ret = crypto_register_algs(null_algs, ARRAY_SIZE(null_algs));
161 if (ret < 0)
162 goto out;
164 ret = crypto_register_shash(&digest_null);
165 if (ret < 0)
166 goto out_unregister_algs;
168 return 0;
170 out_unregister_algs:
171 crypto_unregister_algs(null_algs, ARRAY_SIZE(null_algs));
172 out:
173 return ret;
174 }
176 static void __exit crypto_null_mod_fini(void)
177 {
178 crypto_unregister_shash(&digest_null);
179 crypto_unregister_algs(null_algs, ARRAY_SIZE(null_algs));
180 }
182 module_init(crypto_null_mod_init);
183 module_exit(crypto_null_mod_fini);
185 MODULE_LICENSE("GPL");
186 MODULE_DESCRIPTION("Null Cryptographic Algorithms");