1 /*
2 * linux/fs/binfmt_em86.c
3 *
4 * Based on linux/fs/binfmt_script.c
5 * Copyright (C) 1996 Martin von Löwis
6 * original #!-checking implemented by tytso.
7 *
8 * em86 changes Copyright (C) 1997 Jim Paradis
9 */
11 #include <linux/module.h>
12 #include <linux/string.h>
13 #include <linux/stat.h>
14 #include <linux/binfmts.h>
15 #include <linux/elf.h>
16 #include <linux/init.h>
17 #include <linux/fs.h>
18 #include <linux/file.h>
19 #include <linux/errno.h>
22 #define EM86_INTERP "/usr/bin/em86"
23 #define EM86_I_NAME "em86"
25 static int load_em86(struct linux_binprm *bprm)
26 {
27 char *interp, *i_name, *i_arg;
28 struct file * file;
29 int retval;
30 struct elfhdr elf_ex;
32 /* Make sure this is a Linux/Intel ELF executable... */
33 elf_ex = *((struct elfhdr *)bprm->buf);
35 if (memcmp(elf_ex.e_ident, ELFMAG, SELFMAG) != 0)
36 return -ENOEXEC;
38 /* First of all, some simple consistency checks */
39 if ((elf_ex.e_type != ET_EXEC && elf_ex.e_type != ET_DYN) ||
40 (!((elf_ex.e_machine == EM_386) || (elf_ex.e_machine == EM_486))) ||
41 (!bprm->file->f_op || !bprm->file->f_op->mmap)) {
42 return -ENOEXEC;
43 }
45 allow_write_access(bprm->file);
46 fput(bprm->file);
47 bprm->file = NULL;
49 /* Unlike in the script case, we don't have to do any hairy
50 * parsing to find our interpreter... it's hardcoded!
51 */
52 interp = EM86_INTERP;
53 i_name = EM86_I_NAME;
54 i_arg = NULL; /* We reserve the right to add an arg later */
56 /*
57 * Splice in (1) the interpreter's name for argv[0]
58 * (2) (optional) argument to interpreter
59 * (3) filename of emulated file (replace argv[0])
60 *
61 * This is done in reverse order, because of how the
62 * user environment and arguments are stored.
63 */
64 remove_arg_zero(bprm);
65 retval = copy_strings_kernel(1, &bprm->filename, bprm);
66 if (retval < 0) return retval;
67 bprm->argc++;
68 if (i_arg) {
69 retval = copy_strings_kernel(1, &i_arg, bprm);
70 if (retval < 0) return retval;
71 bprm->argc++;
72 }
73 retval = copy_strings_kernel(1, &i_name, bprm);
74 if (retval < 0) return retval;
75 bprm->argc++;
77 /*
78 * OK, now restart the process with the interpreter's inode.
79 * Note that we use open_exec() as the name is now in kernel
80 * space, and we don't need to copy it.
81 */
82 file = open_exec(interp);
83 if (IS_ERR(file))
84 return PTR_ERR(file);
86 bprm->file = file;
88 retval = prepare_binprm(bprm);
89 if (retval < 0)
90 return retval;
92 return search_binary_handler(bprm);
93 }
95 static struct linux_binfmt em86_format = {
96 .module = THIS_MODULE,
97 .load_binary = load_em86,
98 };
100 static int __init init_em86_binfmt(void)
101 {
102 register_binfmt(&em86_format);
103 return 0;
104 }
106 static void __exit exit_em86_binfmt(void)
107 {
108 unregister_binfmt(&em86_format);
109 }
111 core_initcall(init_em86_binfmt);
112 module_exit(exit_em86_binfmt);
113 MODULE_LICENSE("GPL");