1 /*
2 * Hidraw Userspace Example
3 *
4 * Copyright (c) 2010 Alan Ott <alan@signal11.us>
5 * Copyright (c) 2010 Signal 11 Software
6 *
7 * The code may be used by anyone for any purpose,
8 * and can serve as a starting point for developing
9 * applications using hidraw.
10 */
12 /* Linux */
13 #include <linux/types.h>
14 #include <linux/input.h>
15 #include <linux/hidraw.h>
17 /*
18 * Ugly hack to work around failing compilation on systems that don't
19 * yet populate new version of hidraw.h to userspace.
20 */
21 #ifndef HIDIOCSFEATURE
22 #warning Please have your distro update the userspace kernel headers
23 #define HIDIOCSFEATURE(len) _IOC(_IOC_WRITE|_IOC_READ, 'H', 0x06, len)
24 #define HIDIOCGFEATURE(len) _IOC(_IOC_WRITE|_IOC_READ, 'H', 0x07, len)
25 #endif
27 /* Unix */
28 #include <sys/ioctl.h>
29 #include <sys/types.h>
30 #include <sys/stat.h>
31 #include <fcntl.h>
32 #include <unistd.h>
34 /* C */
35 #include <stdio.h>
36 #include <string.h>
37 #include <stdlib.h>
38 #include <errno.h>
40 const char *bus_str(int bus);
42 int main(int argc, char **argv)
43 {
44 int fd;
45 int i, res, desc_size = 0;
46 char buf[256];
47 struct hidraw_report_descriptor rpt_desc;
48 struct hidraw_devinfo info;
50 /* Open the Device with non-blocking reads. In real life,
51 don't use a hard coded path; use libudev instead. */
52 fd = open("/dev/hidraw0", O_RDWR|O_NONBLOCK);
54 if (fd < 0) {
55 perror("Unable to open device");
56 return 1;
57 }
59 memset(&rpt_desc, 0x0, sizeof(rpt_desc));
60 memset(&info, 0x0, sizeof(info));
61 memset(buf, 0x0, sizeof(buf));
63 /* Get Report Descriptor Size */
64 res = ioctl(fd, HIDIOCGRDESCSIZE, &desc_size);
65 if (res < 0)
66 perror("HIDIOCGRDESCSIZE");
67 else
68 printf("Report Descriptor Size: %d\n", desc_size);
70 /* Get Report Descriptor */
71 rpt_desc.size = desc_size;
72 res = ioctl(fd, HIDIOCGRDESC, &rpt_desc);
73 if (res < 0) {
74 perror("HIDIOCGRDESC");
75 } else {
76 printf("Report Descriptor:\n");
77 for (i = 0; i < rpt_desc.size; i++)
78 printf("%hhx ", rpt_desc.value[i]);
79 puts("\n");
80 }
82 /* Get Raw Name */
83 res = ioctl(fd, HIDIOCGRAWNAME(256), buf);
84 if (res < 0)
85 perror("HIDIOCGRAWNAME");
86 else
87 printf("Raw Name: %s\n", buf);
89 /* Get Physical Location */
90 res = ioctl(fd, HIDIOCGRAWPHYS(256), buf);
91 if (res < 0)
92 perror("HIDIOCGRAWPHYS");
93 else
94 printf("Raw Phys: %s\n", buf);
96 /* Get Raw Info */
97 res = ioctl(fd, HIDIOCGRAWINFO, &info);
98 if (res < 0) {
99 perror("HIDIOCGRAWINFO");
100 } else {
101 printf("Raw Info:\n");
102 printf("\tbustype: %d (%s)\n",
103 info.bustype, bus_str(info.bustype));
104 printf("\tvendor: 0x%04hx\n", info.vendor);
105 printf("\tproduct: 0x%04hx\n", info.product);
106 }
108 /* Set Feature */
109 buf[0] = 0x9; /* Report Number */
110 buf[1] = 0xff;
111 buf[2] = 0xff;
112 buf[3] = 0xff;
113 res = ioctl(fd, HIDIOCSFEATURE(4), buf);
114 if (res < 0)
115 perror("HIDIOCSFEATURE");
116 else
117 printf("ioctl HIDIOCGFEATURE returned: %d\n", res);
119 /* Get Feature */
120 buf[0] = 0x9; /* Report Number */
121 res = ioctl(fd, HIDIOCGFEATURE(256), buf);
122 if (res < 0) {
123 perror("HIDIOCGFEATURE");
124 } else {
125 printf("ioctl HIDIOCGFEATURE returned: %d\n", res);
126 printf("Report data (not containing the report number):\n\t");
127 for (i = 0; i < res; i++)
128 printf("%hhx ", buf[i]);
129 puts("\n");
130 }
132 /* Send a Report to the Device */
133 buf[0] = 0x1; /* Report Number */
134 buf[1] = 0x77;
135 res = write(fd, buf, 2);
136 if (res < 0) {
137 printf("Error: %d\n", errno);
138 perror("write");
139 } else {
140 printf("write() wrote %d bytes\n", res);
141 }
143 /* Get a report from the device */
144 res = read(fd, buf, 16);
145 if (res < 0) {
146 perror("read");
147 } else {
148 printf("read() read %d bytes:\n\t", res);
149 for (i = 0; i < res; i++)
150 printf("%hhx ", buf[i]);
151 puts("\n");
152 }
153 close(fd);
154 return 0;
155 }
157 const char *
158 bus_str(int bus)
159 {
160 switch (bus) {
161 case BUS_USB:
162 return "USB";
163 break;
164 case BUS_HIL:
165 return "HIL";
166 break;
167 case BUS_BLUETOOTH:
168 return "Bluetooth";
169 break;
170 case BUS_VIRTUAL:
171 return "Virtual";
172 break;
173 default:
174 return "Other";
175 break;
176 }
177 }