]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-linux/linux.git/blob - samples/kfifo/bytestream-example.c
Merge commit 'v2.6.37-rc1' into for-2.6.37
[keystone-linux/linux.git] / samples / kfifo / bytestream-example.c
1 /*
2  * Sample kfifo byte stream implementation
3  *
4  * Copyright (C) 2010 Stefani Seibold <stefani@seibold.net>
5  *
6  * Released under the GPL version 2 only.
7  *
8  */
10 #include <linux/init.h>
11 #include <linux/module.h>
12 #include <linux/proc_fs.h>
13 #include <linux/mutex.h>
14 #include <linux/kfifo.h>
16 /*
17  * This module shows how to create a byte stream fifo.
18  */
20 /* fifo size in elements (bytes) */
21 #define FIFO_SIZE       32
23 /* name of the proc entry */
24 #define PROC_FIFO       "bytestream-fifo"
26 /* lock for procfs read access */
27 static DEFINE_MUTEX(read_lock);
29 /* lock for procfs write access */
30 static DEFINE_MUTEX(write_lock);
32 /*
33  * define DYNAMIC in this example for a dynamically allocated fifo.
34  *
35  * Otherwise the fifo storage will be a part of the fifo structure.
36  */
37 #if 0
38 #define DYNAMIC
39 #endif
41 #ifdef DYNAMIC
42 static struct kfifo test;
43 #else
44 static DECLARE_KFIFO(test, unsigned char, FIFO_SIZE);
45 #endif
47 static const unsigned char expected_result[FIFO_SIZE] = {
48          3,  4,  5,  6,  7,  8,  9,  0,
49          1, 20, 21, 22, 23, 24, 25, 26,
50         27, 28, 29, 30, 31, 32, 33, 34,
51         35, 36, 37, 38, 39, 40, 41, 42,
52 };
54 static int __init testfunc(void)
55 {
56         unsigned char   buf[6];
57         unsigned char   i, j;
58         unsigned int    ret;
60         printk(KERN_INFO "byte stream fifo test start\n");
62         /* put string into the fifo */
63         kfifo_in(&test, "hello", 5);
65         /* put values into the fifo */
66         for (i = 0; i != 10; i++)
67                 kfifo_put(&test, &i);
69         /* show the number of used elements */
70         printk(KERN_INFO "fifo len: %u\n", kfifo_len(&test));
72         /* get max of 5 bytes from the fifo */
73         i = kfifo_out(&test, buf, 5);
74         printk(KERN_INFO "buf: %.*s\n", i, buf);
76         /* get max of 2 elements from the fifo */
77         ret = kfifo_out(&test, buf, 2);
78         printk(KERN_INFO "ret: %d\n", ret);
79         /* and put it back to the end of the fifo */
80         ret = kfifo_in(&test, buf, ret);
81         printk(KERN_INFO "ret: %d\n", ret);
83         /* skip first element of the fifo */
84         printk(KERN_INFO "skip 1st element\n");
85         kfifo_skip(&test);
87         /* put values into the fifo until is full */
88         for (i = 20; kfifo_put(&test, &i); i++)
89                 ;
91         printk(KERN_INFO "queue len: %u\n", kfifo_len(&test));
93         /* show the first value without removing from the fifo */
94         if (kfifo_peek(&test, &i))
95                 printk(KERN_INFO "%d\n", i);
97         /* check the correctness of all values in the fifo */
98         j = 0;
99         while (kfifo_get(&test, &i)) {
100                 printk(KERN_INFO "item = %d\n", i);
101                 if (i != expected_result[j++]) {
102                         printk(KERN_WARNING "value mismatch: test failed\n");
103                         return -EIO;
104                 }
105         }
106         if (j != ARRAY_SIZE(expected_result)) {
107                 printk(KERN_WARNING "size mismatch: test failed\n");
108                 return -EIO;
109         }
110         printk(KERN_INFO "test passed\n");
112         return 0;
115 static ssize_t fifo_write(struct file *file, const char __user *buf,
116                                                 size_t count, loff_t *ppos)
118         int ret;
119         unsigned int copied;
121         if (mutex_lock_interruptible(&write_lock))
122                 return -ERESTARTSYS;
124         ret = kfifo_from_user(&test, buf, count, &copied);
126         mutex_unlock(&write_lock);
128         return ret ? ret : copied;
131 static ssize_t fifo_read(struct file *file, char __user *buf,
132                                                 size_t count, loff_t *ppos)
134         int ret;
135         unsigned int copied;
137         if (mutex_lock_interruptible(&read_lock))
138                 return -ERESTARTSYS;
140         ret = kfifo_to_user(&test, buf, count, &copied);
142         mutex_unlock(&read_lock);
144         return ret ? ret : copied;
147 static const struct file_operations fifo_fops = {
148         .owner          = THIS_MODULE,
149         .read           = fifo_read,
150         .write          = fifo_write,
151         .llseek         = noop_llseek,
152 };
154 static int __init example_init(void)
156 #ifdef DYNAMIC
157         int ret;
159         ret = kfifo_alloc(&test, FIFO_SIZE, GFP_KERNEL);
160         if (ret) {
161                 printk(KERN_ERR "error kfifo_alloc\n");
162                 return ret;
163         }
164 #else
165         INIT_KFIFO(test);
166 #endif
167         if (testfunc() < 0) {
168 #ifdef DYNAMIC
169                 kfifo_free(&test);
170 #endif
171                 return -EIO;
172         }
174         if (proc_create(PROC_FIFO, 0, NULL, &fifo_fops) == NULL) {
175 #ifdef DYNAMIC
176                 kfifo_free(&test);
177 #endif
178                 return -ENOMEM;
179         }
180         return 0;
183 static void __exit example_exit(void)
185         remove_proc_entry(PROC_FIFO, NULL);
186 #ifdef DYNAMIC
187         kfifo_free(&test);
188 #endif
191 module_init(example_init);
192 module_exit(example_exit);
193 MODULE_LICENSE("GPL");
194 MODULE_AUTHOR("Stefani Seibold <stefani@seibold.net>");