1 /*
2 * Sample kfifo byte stream implementation
3 *
4 * Copyright (C) 2010 Stefani Seibold <stefani@seibold.net>
5 *
6 * Released under the GPL version 2 only.
7 *
8 */
10 #include <linux/init.h>
11 #include <linux/module.h>
12 #include <linux/proc_fs.h>
13 #include <linux/mutex.h>
14 #include <linux/kfifo.h>
16 /*
17 * This module shows how to create a byte stream fifo.
18 */
20 /* fifo size in elements (bytes) */
21 #define FIFO_SIZE 32
23 /* name of the proc entry */
24 #define PROC_FIFO "bytestream-fifo"
26 /* lock for procfs read access */
27 static DEFINE_MUTEX(read_lock);
29 /* lock for procfs write access */
30 static DEFINE_MUTEX(write_lock);
32 /*
33 * define DYNAMIC in this example for a dynamically allocated fifo.
34 *
35 * Otherwise the fifo storage will be a part of the fifo structure.
36 */
37 #if 0
38 #define DYNAMIC
39 #endif
41 #ifdef DYNAMIC
42 static struct kfifo test;
43 #else
44 static DECLARE_KFIFO(test, unsigned char, FIFO_SIZE);
45 #endif
47 static const unsigned char expected_result[FIFO_SIZE] = {
48 3, 4, 5, 6, 7, 8, 9, 0,
49 1, 20, 21, 22, 23, 24, 25, 26,
50 27, 28, 29, 30, 31, 32, 33, 34,
51 35, 36, 37, 38, 39, 40, 41, 42,
52 };
54 static int __init testfunc(void)
55 {
56 unsigned char buf[6];
57 unsigned char i, j;
58 unsigned int ret;
60 printk(KERN_INFO "byte stream fifo test start\n");
62 /* put string into the fifo */
63 kfifo_in(&test, "hello", 5);
65 /* put values into the fifo */
66 for (i = 0; i != 10; i++)
67 kfifo_put(&test, &i);
69 /* show the number of used elements */
70 printk(KERN_INFO "fifo len: %u\n", kfifo_len(&test));
72 /* get max of 5 bytes from the fifo */
73 i = kfifo_out(&test, buf, 5);
74 printk(KERN_INFO "buf: %.*s\n", i, buf);
76 /* get max of 2 elements from the fifo */
77 ret = kfifo_out(&test, buf, 2);
78 printk(KERN_INFO "ret: %d\n", ret);
79 /* and put it back to the end of the fifo */
80 ret = kfifo_in(&test, buf, ret);
81 printk(KERN_INFO "ret: %d\n", ret);
83 /* skip first element of the fifo */
84 printk(KERN_INFO "skip 1st element\n");
85 kfifo_skip(&test);
87 /* put values into the fifo until is full */
88 for (i = 20; kfifo_put(&test, &i); i++)
89 ;
91 printk(KERN_INFO "queue len: %u\n", kfifo_len(&test));
93 /* show the first value without removing from the fifo */
94 if (kfifo_peek(&test, &i))
95 printk(KERN_INFO "%d\n", i);
97 /* check the correctness of all values in the fifo */
98 j = 0;
99 while (kfifo_get(&test, &i)) {
100 printk(KERN_INFO "item = %d\n", i);
101 if (i != expected_result[j++]) {
102 printk(KERN_WARNING "value mismatch: test failed\n");
103 return -EIO;
104 }
105 }
106 if (j != ARRAY_SIZE(expected_result)) {
107 printk(KERN_WARNING "size mismatch: test failed\n");
108 return -EIO;
109 }
110 printk(KERN_INFO "test passed\n");
112 return 0;
113 }
115 static ssize_t fifo_write(struct file *file, const char __user *buf,
116 size_t count, loff_t *ppos)
117 {
118 int ret;
119 unsigned int copied;
121 if (mutex_lock_interruptible(&write_lock))
122 return -ERESTARTSYS;
124 ret = kfifo_from_user(&test, buf, count, &copied);
126 mutex_unlock(&write_lock);
128 return ret ? ret : copied;
129 }
131 static ssize_t fifo_read(struct file *file, char __user *buf,
132 size_t count, loff_t *ppos)
133 {
134 int ret;
135 unsigned int copied;
137 if (mutex_lock_interruptible(&read_lock))
138 return -ERESTARTSYS;
140 ret = kfifo_to_user(&test, buf, count, &copied);
142 mutex_unlock(&read_lock);
144 return ret ? ret : copied;
145 }
147 static const struct file_operations fifo_fops = {
148 .owner = THIS_MODULE,
149 .read = fifo_read,
150 .write = fifo_write,
151 .llseek = noop_llseek,
152 };
154 static int __init example_init(void)
155 {
156 #ifdef DYNAMIC
157 int ret;
159 ret = kfifo_alloc(&test, FIFO_SIZE, GFP_KERNEL);
160 if (ret) {
161 printk(KERN_ERR "error kfifo_alloc\n");
162 return ret;
163 }
164 #else
165 INIT_KFIFO(test);
166 #endif
167 if (testfunc() < 0) {
168 #ifdef DYNAMIC
169 kfifo_free(&test);
170 #endif
171 return -EIO;
172 }
174 if (proc_create(PROC_FIFO, 0, NULL, &fifo_fops) == NULL) {
175 #ifdef DYNAMIC
176 kfifo_free(&test);
177 #endif
178 return -ENOMEM;
179 }
180 return 0;
181 }
183 static void __exit example_exit(void)
184 {
185 remove_proc_entry(PROC_FIFO, NULL);
186 #ifdef DYNAMIC
187 kfifo_free(&test);
188 #endif
189 }
191 module_init(example_init);
192 module_exit(example_exit);
193 MODULE_LICENSE("GPL");
194 MODULE_AUTHOR("Stefani Seibold <stefani@seibold.net>");