]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-linux/linux.git/blob - samples/kfifo/dma-example.c
Merge branch 'x86-cpu-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git...
[keystone-linux/linux.git] / samples / kfifo / dma-example.c
1 /*
2  * Sample fifo dma implementation
3  *
4  * Copyright (C) 2010 Stefani Seibold <stefani@seibold.net>
5  *
6  * Released under the GPL version 2 only.
7  *
8  */
10 #include <linux/init.h>
11 #include <linux/module.h>
12 #include <linux/kfifo.h>
14 /*
15  * This module shows how to handle fifo dma operations.
16  */
18 /* fifo size in elements (bytes) */
19 #define FIFO_SIZE       32
21 static struct kfifo fifo;
23 static int __init example_init(void)
24 {
25         int                     i;
26         unsigned int            ret;
27         unsigned int            nents;
28         struct scatterlist      sg[10];
30         printk(KERN_INFO "DMA fifo test start\n");
32         if (kfifo_alloc(&fifo, FIFO_SIZE, GFP_KERNEL)) {
33                 printk(KERN_WARNING "error kfifo_alloc\n");
34                 return -ENOMEM;
35         }
37         printk(KERN_INFO "queue size: %u\n", kfifo_size(&fifo));
39         kfifo_in(&fifo, "test", 4);
41         for (i = 0; i != 9; i++)
42                 kfifo_put(&fifo, &i);
44         /* kick away first byte */
45         kfifo_skip(&fifo);
47         printk(KERN_INFO "queue len: %u\n", kfifo_len(&fifo));
49         /*
50          * Configure the kfifo buffer to receive data from DMA input.
51          *
52          *  .--------------------------------------.
53          *  | 0 | 1 | 2 | ... | 12 | 13 | ... | 31 |
54          *  |---|------------------|---------------|
55          *   \_/ \________________/ \_____________/
56          *    \          \                  \
57          *     \          \_allocated data   \
58          *      \_*free space*                \_*free space*
59          *
60          * We need two different SG entries: one for the free space area at the
61          * end of the kfifo buffer (19 bytes) and another for the first free
62          * byte at the beginning, after the kfifo_skip().
63          */
64         sg_init_table(sg, ARRAY_SIZE(sg));
65         nents = kfifo_dma_in_prepare(&fifo, sg, ARRAY_SIZE(sg), FIFO_SIZE);
66         printk(KERN_INFO "DMA sgl entries: %d\n", nents);
67         if (!nents) {
68                 /* fifo is full and no sgl was created */
69                 printk(KERN_WARNING "error kfifo_dma_in_prepare\n");
70                 return -EIO;
71         }
73         /* receive data */
74         printk(KERN_INFO "scatterlist for receive:\n");
75         for (i = 0; i < nents; i++) {
76                 printk(KERN_INFO
77                 "sg[%d] -> "
78                 "page_link 0x%.8lx offset 0x%.8x length 0x%.8x\n",
79                         i, sg[i].page_link, sg[i].offset, sg[i].length);
81                 if (sg_is_last(&sg[i]))
82                         break;
83         }
85         /* put here your code to setup and exectute the dma operation */
86         /* ... */
88         /* example: zero bytes received */
89         ret = 0;
91         /* finish the dma operation and update the received data */
92         kfifo_dma_in_finish(&fifo, ret);
94         /* Prepare to transmit data, example: 8 bytes */
95         nents = kfifo_dma_out_prepare(&fifo, sg, ARRAY_SIZE(sg), 8);
96         printk(KERN_INFO "DMA sgl entries: %d\n", nents);
97         if (!nents) {
98                 /* no data was available and no sgl was created */
99                 printk(KERN_WARNING "error kfifo_dma_out_prepare\n");
100                 return -EIO;
101         }
103         printk(KERN_INFO "scatterlist for transmit:\n");
104         for (i = 0; i < nents; i++) {
105                 printk(KERN_INFO
106                 "sg[%d] -> "
107                 "page_link 0x%.8lx offset 0x%.8x length 0x%.8x\n",
108                         i, sg[i].page_link, sg[i].offset, sg[i].length);
110                 if (sg_is_last(&sg[i]))
111                         break;
112         }
114         /* put here your code to setup and exectute the dma operation */
115         /* ... */
117         /* example: 5 bytes transmitted */
118         ret = 5;
120         /* finish the dma operation and update the transmitted data */
121         kfifo_dma_out_finish(&fifo, ret);
123         ret = kfifo_len(&fifo);
124         printk(KERN_INFO "queue len: %u\n", kfifo_len(&fifo));
126         if (ret != 7) {
127                 printk(KERN_WARNING "size mismatch: test failed");
128                 return -EIO;
129         }
130         printk(KERN_INFO "test passed\n");
132         return 0;
135 static void __exit example_exit(void)
137         kfifo_free(&fifo);
140 module_init(example_init);
141 module_exit(example_exit);
142 MODULE_LICENSE("GPL");
143 MODULE_AUTHOR("Stefani Seibold <stefani@seibold.net>");