Merge branch '24-drivers-net'
[keystone-linux/linux.git] / samples / kfifo / inttype-example.c
1 /*
2  * Sample kfifo int type implementation
3  *
4  * Copyright (C) 2010 Stefani Seibold <stefani@seibold.net>
5  *
6  * Released under the GPL version 2 only.
7  *
8  */
10 #include <linux/init.h>
11 #include <linux/module.h>
12 #include <linux/proc_fs.h>
13 #include <linux/mutex.h>
14 #include <linux/kfifo.h>
16 /*
17  * This module shows how to create a int type fifo.
18  */
20 /* fifo size in elements (ints) */
21 #define FIFO_SIZE       32
23 /* name of the proc entry */
24 #define PROC_FIFO       "int-fifo"
26 /* lock for procfs read access */
27 static DEFINE_MUTEX(read_lock);
29 /* lock for procfs write access */
30 static DEFINE_MUTEX(write_lock);
32 /*
33  * define DYNAMIC in this example for a dynamically allocated fifo.
34  *
35  * Otherwise the fifo storage will be a part of the fifo structure.
36  */
37 #if 0
38 #define DYNAMIC
39 #endif
41 #ifdef DYNAMIC
42 static DECLARE_KFIFO_PTR(test, int);
43 #else
44 static DEFINE_KFIFO(test, int, FIFO_SIZE);
45 #endif
47 static const int expected_result[FIFO_SIZE] = {
48          3,  4,  5,  6,  7,  8,  9,  0,
49          1, 20, 21, 22, 23, 24, 25, 26,
50         27, 28, 29, 30, 31, 32, 33, 34,
51         35, 36, 37, 38, 39, 40, 41, 42,
52 };
54 static int __init testfunc(void)
55 {
56         int             buf[6];
57         int             i, j;
58         unsigned int    ret;
60         printk(KERN_INFO "int fifo test start\n");
62         /* put values into the fifo */
63         for (i = 0; i != 10; i++)
64                 kfifo_put(&test, &i);
66         /* show the number of used elements */
67         printk(KERN_INFO "fifo len: %u\n", kfifo_len(&test));
69         /* get max of 2 elements from the fifo */
70         ret = kfifo_out(&test, buf, 2);
71         printk(KERN_INFO "ret: %d\n", ret);
72         /* and put it back to the end of the fifo */
73         ret = kfifo_in(&test, buf, ret);
74         printk(KERN_INFO "ret: %d\n", ret);
76         /* skip first element of the fifo */
77         printk(KERN_INFO "skip 1st element\n");
78         kfifo_skip(&test);
80         /* put values into the fifo until is full */
81         for (i = 20; kfifo_put(&test, &i); i++)
82                 ;
84         printk(KERN_INFO "queue len: %u\n", kfifo_len(&test));
86         /* show the first value without removing from the fifo */
87         if (kfifo_peek(&test, &i))
88                 printk(KERN_INFO "%d\n", i);
90         /* check the correctness of all values in the fifo */
91         j = 0;
92         while (kfifo_get(&test, &i)) {
93                 printk(KERN_INFO "item = %d\n", i);
94                 if (i != expected_result[j++]) {
95                         printk(KERN_WARNING "value mismatch: test failed\n");
96                         return -EIO;
97                 }
98         }
99         if (j != ARRAY_SIZE(expected_result)) {
100                 printk(KERN_WARNING "size mismatch: test failed\n");
101                 return -EIO;
102         }
103         printk(KERN_INFO "test passed\n");
105         return 0;
108 static ssize_t fifo_write(struct file *file, const char __user *buf,
109                                                 size_t count, loff_t *ppos)
111         int ret;
112         unsigned int copied;
114         if (mutex_lock_interruptible(&write_lock))
115                 return -ERESTARTSYS;
117         ret = kfifo_from_user(&test, buf, count, &copied);
119         mutex_unlock(&write_lock);
121         return ret ? ret : copied;
124 static ssize_t fifo_read(struct file *file, char __user *buf,
125                                                 size_t count, loff_t *ppos)
127         int ret;
128         unsigned int copied;
130         if (mutex_lock_interruptible(&read_lock))
131                 return -ERESTARTSYS;
133         ret = kfifo_to_user(&test, buf, count, &copied);
135         mutex_unlock(&read_lock);
137         return ret ? ret : copied;
140 static const struct file_operations fifo_fops = {
141         .owner          = THIS_MODULE,
142         .read           = fifo_read,
143         .write          = fifo_write,
144         .llseek         = noop_llseek,
145 };
147 static int __init example_init(void)
149 #ifdef DYNAMIC
150         int ret;
152         ret = kfifo_alloc(&test, FIFO_SIZE, GFP_KERNEL);
153         if (ret) {
154                 printk(KERN_ERR "error kfifo_alloc\n");
155                 return ret;
156         }
157 #endif
158         if (testfunc() < 0) {
159 #ifdef DYNAMIC
160                 kfifo_free(&test);
161 #endif
162                 return -EIO;
163         }
165         if (proc_create(PROC_FIFO, 0, NULL, &fifo_fops) == NULL) {
166 #ifdef DYNAMIC
167                 kfifo_free(&test);
168 #endif
169                 return -ENOMEM;
170         }
171         return 0;
174 static void __exit example_exit(void)
176         remove_proc_entry(PROC_FIFO, NULL);
177 #ifdef DYNAMIC
178         kfifo_free(&test);
179 #endif
182 module_init(example_init);
183 module_exit(example_exit);
184 MODULE_LICENSE("GPL");
185 MODULE_AUTHOR("Stefani Seibold <stefani@seibold.net>");