]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-linux/linux.git/blob - samples/kfifo/record-example.c
Merge branch 'v2.6.37-rc2' into for-2.6.38/core
[keystone-linux/linux.git] / samples / kfifo / record-example.c
1 /*
2  * Sample dynamic sized record fifo implementation
3  *
4  * Copyright (C) 2010 Stefani Seibold <stefani@seibold.net>
5  *
6  * Released under the GPL version 2 only.
7  *
8  */
10 #include <linux/init.h>
11 #include <linux/module.h>
12 #include <linux/proc_fs.h>
13 #include <linux/mutex.h>
14 #include <linux/kfifo.h>
16 /*
17  * This module shows how to create a variable sized record fifo.
18  */
20 /* fifo size in elements (bytes) */
21 #define FIFO_SIZE       128
23 /* name of the proc entry */
24 #define PROC_FIFO       "record-fifo"
26 /* lock for procfs read access */
27 static DEFINE_MUTEX(read_lock);
29 /* lock for procfs write access */
30 static DEFINE_MUTEX(write_lock);
32 /*
33  * define DYNAMIC in this example for a dynamically allocated fifo.
34  *
35  * Otherwise the fifo storage will be a part of the fifo structure.
36  */
37 #if 0
38 #define DYNAMIC
39 #endif
41 /*
42  * struct kfifo_rec_ptr_1 and  STRUCT_KFIFO_REC_1 can handle records of a
43  * length between 0 and 255 bytes.
44  *
45  * struct kfifo_rec_ptr_2 and  STRUCT_KFIFO_REC_2 can handle records of a
46  * length between 0 and 65535 bytes.
47  */
49 #ifdef DYNAMIC
50 struct kfifo_rec_ptr_1 test;
52 #else
53 typedef STRUCT_KFIFO_REC_1(FIFO_SIZE) mytest;
55 static mytest test;
56 #endif
58 static const char *expected_result[] = {
59         "a",
60         "bb",
61         "ccc",
62         "dddd",
63         "eeeee",
64         "ffffff",
65         "ggggggg",
66         "hhhhhhhh",
67         "iiiiiiiii",
68         "jjjjjjjjjj",
69 };
71 static int __init testfunc(void)
72 {
73         char            buf[100];
74         unsigned int    i;
75         unsigned int    ret;
76         struct { unsigned char buf[6]; } hello = { "hello" };
78         printk(KERN_INFO "record fifo test start\n");
80         kfifo_in(&test, &hello, sizeof(hello));
82         /* show the size of the next record in the fifo */
83         printk(KERN_INFO "fifo peek len: %u\n", kfifo_peek_len(&test));
85         /* put in variable length data */
86         for (i = 0; i < 10; i++) {
87                 memset(buf, 'a' + i, i + 1);
88                 kfifo_in(&test, buf, i + 1);
89         }
91         /* skip first element of the fifo */
92         printk(KERN_INFO "skip 1st element\n");
93         kfifo_skip(&test);
95         printk(KERN_INFO "fifo len: %u\n", kfifo_len(&test));
97         /* show the first record without removing from the fifo */
98         ret = kfifo_out_peek(&test, buf, sizeof(buf));
99         if (ret)
100                 printk(KERN_INFO "%.*s\n", ret, buf);
102         /* check the correctness of all values in the fifo */
103         i = 0;
104         while (!kfifo_is_empty(&test)) {
105                 ret = kfifo_out(&test, buf, sizeof(buf));
106                 buf[ret] = '\0';
107                 printk(KERN_INFO "item = %.*s\n", ret, buf);
108                 if (strcmp(buf, expected_result[i++])) {
109                         printk(KERN_WARNING "value mismatch: test failed\n");
110                         return -EIO;
111                 }
112         }
113         if (i != ARRAY_SIZE(expected_result)) {
114                 printk(KERN_WARNING "size mismatch: test failed\n");
115                 return -EIO;
116         }
117         printk(KERN_INFO "test passed\n");
119         return 0;
122 static ssize_t fifo_write(struct file *file, const char __user *buf,
123                                                 size_t count, loff_t *ppos)
125         int ret;
126         unsigned int copied;
128         if (mutex_lock_interruptible(&write_lock))
129                 return -ERESTARTSYS;
131         ret = kfifo_from_user(&test, buf, count, &copied);
133         mutex_unlock(&write_lock);
135         return ret ? ret : copied;
138 static ssize_t fifo_read(struct file *file, char __user *buf,
139                                                 size_t count, loff_t *ppos)
141         int ret;
142         unsigned int copied;
144         if (mutex_lock_interruptible(&read_lock))
145                 return -ERESTARTSYS;
147         ret = kfifo_to_user(&test, buf, count, &copied);
149         mutex_unlock(&read_lock);
151         return ret ? ret : copied;
154 static const struct file_operations fifo_fops = {
155         .owner          = THIS_MODULE,
156         .read           = fifo_read,
157         .write          = fifo_write,
158         .llseek         = noop_llseek,
159 };
161 static int __init example_init(void)
163 #ifdef DYNAMIC
164         int ret;
166         ret = kfifo_alloc(&test, FIFO_SIZE, GFP_KERNEL);
167         if (ret) {
168                 printk(KERN_ERR "error kfifo_alloc\n");
169                 return ret;
170         }
171 #else
172         INIT_KFIFO(test);
173 #endif
174         if (testfunc() < 0) {
175 #ifdef DYNAMIC
176                 kfifo_free(&test);
177 #endif
178                 return -EIO;
179         }
181         if (proc_create(PROC_FIFO, 0, NULL, &fifo_fops) == NULL) {
182 #ifdef DYNAMIC
183                 kfifo_free(&test);
184 #endif
185                 return -ENOMEM;
186         }
187         return 0;
190 static void __exit example_exit(void)
192         remove_proc_entry(PROC_FIFO, NULL);
193 #ifdef DYNAMIC
194         kfifo_free(&test);
195 #endif
198 module_init(example_init);
199 module_exit(example_exit);
200 MODULE_LICENSE("GPL");
201 MODULE_AUTHOR("Stefani Seibold <stefani@seibold.net>");