# # Makefile for the Linux kernel device drivers. # # 15 Sep 2000, Christoph Hellwig # Rewritten to use lists instead of if-statements. # obj-y += irqchip/ obj-y += bus/ # GPIO must come after pinctrl as gpios may need to mux pins etc obj-y += pinctrl/ obj-y += gpio/ obj-y += pwm/ obj-$(CONFIG_PCI) += pci/ obj-$(CONFIG_PARISC) += parisc/ obj-$(CONFIG_RAPIDIO) += rapidio/ obj-y += video/ obj-y += idle/ # IPMI must come before ACPI in order to provide IPMI opregion support obj-$(CONFIG_IPMI_HANDLER) += char/ipmi/ obj-$(CONFIG_ACPI) += acpi/ obj-$(CONFIG_SFI) += sfi/ # PnP must come after ACPI since it will eventually need to check if acpi # was used and do nothing if so obj-$(CONFIG_PNP) += pnp/ obj-y += amba/ # Many drivers will want to use DMA so this has to be made available # really early. obj-$(CONFIG_DMADEVICES) += dma/ obj-$(CONFIG_VIRTIO) += virtio/ obj-$(CONFIG_XEN) += xen/ # regulators early, since some subsystems rely on them to initialize obj-$(CONFIG_REGULATOR) += regulator/ # reset controllers early, since gpu drivers might rely on them to initialize obj-$(CONFIG_RESET_CONTROLLER) += reset/ # tty/ comes before char/ so that the VT console is the boot-time # default. obj-y += tty/ obj-y += char/ # gpu/ comes after char for AGP vs DRM startup obj-y += gpu/ obj-$(CONFIG_CONNECTOR) += connector/ # i810fb and intelfb depend on char/agp/ obj-$(CONFIG_FB_I810) += video/i810/ obj-$(CONFIG_FB_INTEL) += video/intelfb/ obj-$(CONFIG_PARPORT) += parport/ obj-y += base/ block/ misc/ mfd/ nfc/ obj-$(CONFIG_NUBUS) += nubus/ obj-y += macintosh/ obj-$(CONFIG_IDE) += ide/ obj-$(CONFIG_SCSI) += scsi/ obj-$(CONFIG_ATA) += ata/ obj-$(CONFIG_TARGET_CORE) += target/ obj-$(CONFIG_MTD) += mtd/ obj-$(CONFIG_SPI) += spi/ obj-y += hsi/ obj-y += net/ obj-$(CONFIG_ATM) += atm/ obj-$(CONFIG_FUSION) += message/ obj-y += firewire/ obj-$(CONFIG_UIO) += uio/ obj-$(CONFIG_VFIO) += vfio/ obj-y += cdrom/ obj-y += auxdisplay/ obj-$(CONFIG_PCCARD) += pcmcia/ obj-$(CONFIG_DIO) += dio/ obj-$(CONFIG_SBUS) += sbus/ obj-$(CONFIG_ZORRO) += zorro/ obj-$(CONFIG_MAC) += macintosh/ obj-$(CONFIG_ATA_OVER_ETH) += block/aoe/ obj-$(CONFIG_PARIDE) += block/paride/ obj-$(CONFIG_TC) += tc/ obj-$(CONFIG_UWB) += uwb/ obj-$(CONFIG_USB_PHY) += usb/ obj-$(CONFIG_USB) += usb/ obj-$(CONFIG_PCI) += usb/ obj-$(CONFIG_USB_GADGET) += usb/ obj-$(CONFIG_SERIO) += input/serio/ obj-$(CONFIG_GAMEPORT) += input/gameport/ obj-$(CONFIG_INPUT) += input/ obj-$(CONFIG_I2O) += message/ obj-$(CONFIG_RTC_LIB) += rtc/ obj-y += i2c/ media/ obj-$(CONFIG_PPS) += pps/ obj-$(CONFIG_PTP_1588_CLOCK) += ptp/ obj-$(CONFIG_W1) += w1/ obj-$(CONFIG_POWER_SUPPLY) += power/ obj-$(CONFIG_HWMON) += hwmon/ obj-$(CONFIG_THERMAL) += thermal/ obj-$(CONFIG_WATCHDOG) += watchdog/ obj-$(CONFIG_MD) += md/ obj-$(CONFIG_BT) += bluetooth/ obj-$(CONFIG_ACCESSIBILITY) += accessibility/ obj-$(CONFIG_ISDN) += isdn/ obj-$(CONFIG_EDAC) += edac/ obj-$(CONFIG_EISA) += eisa/ obj-y += lguest/ obj-$(CONFIG_CPU_FREQ) += cpufreq/ obj-$(CONFIG_CPU_IDLE) += cpuidle/ obj-y += mmc/ obj-$(CONFIG_MEMSTICK) += memstick/ obj-y += leds/ obj-$(CONFIG_INFINIBAND) += infiniband/ obj-$(CONFIG_SGI_SN) += sn/ obj-y += firmware/ obj-$(CONFIG_CRYPTO) += crypto/ obj-$(CONFIG_SUPERH) += sh/ obj-$(CONFIG_ARCH_SHMOBILE) += sh/ obj-$(CONFIG_SSBI) += ssbi/ ifndef CONFIG_ARCH_USES_GETTIMEOFFSET obj-y += clocksource/ endif obj-$(CONFIG_DCA) += dca/ obj-$(CONFIG_HID) += hid/ obj-$(CONFIG_PPC_PS3) += ps3/ obj-$(CONFIG_OF) += of/ obj-$(CONFIG_SSB) += ssb/ obj-$(CONFIG_BCMA) += bcma/ obj-$(CONFIG_VHOST_RING) += vhost/ obj-$(CONFIG_VLYNQ) += vlynq/ obj-$(CONFIG_STAGING) += staging/ obj-y += platform/ #common clk code obj-y += clk/ obj-$(CONFIG_MAILBOX) += mailbox/ obj-$(CONFIG_HWSPINLOCK) += hwspinlock/ obj-$(CONFIG_HWQUEUE) += hwqueue/ obj-$(CONFIG_NFC) += nfc/ obj-$(CONFIG_IOMMU_SUPPORT) += iommu/ obj-$(CONFIG_REMOTEPROC) += remoteproc/ obj-$(CONFIG_RPMSG) += rpmsg/ # Virtualization drivers obj-$(CONFIG_VIRT_DRIVERS) += virt/ obj-$(CONFIG_HYPERV) += hv/ obj-$(CONFIG_PM_DEVFREQ) += devfreq/ obj-$(CONFIG_EXTCON) += extcon/ obj-$(CONFIG_MEMORY) += memory/ obj-$(CONFIG_IIO) += iio/ obj-$(CONFIG_VME_BUS) += vme/ obj-$(CONFIG_IPACK_BUS) += ipack/ obj-$(CONFIG_NTB) += ntb/