]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-linux/linux.git/commit
Merge branches 'stable/drivers-3.2', 'stable/drivers.bugfixes-3.2' and 'stable/pci...
authorLinus Torvalds <torvalds@linux-foundation.org>
Tue, 25 Oct 2011 07:19:36 +0000 (09:19 +0200)
committerLinus Torvalds <torvalds@linux-foundation.org>
Tue, 25 Oct 2011 07:19:36 +0000 (09:19 +0200)
commit04a8752485e450124f92c9b931d268b48d75650a
treebaf8ed39e1e085ff1d48ad734ef63b1d11e13ce1
parent31018acd4c77f0e4b90f870011249f32c5e3d5b6
parente4184aaf3b2c4f2b69306f6cfc4bab8733c6c5f1
parent4645bf306746106f805d2afa5330bf31df381626
parent55e901fc1f03dd8437f877813c68b6014cdbeefd
Merge branches 'stable/drivers-3.2', 'stable/drivers.bugfixes-3.2' and 'stable/pci.fixes-3.2' of git://git.kernel.org/pub/scm/linux/kernel/git/konrad/xen

* 'stable/drivers-3.2' of git://git.kernel.org/pub/scm/linux/kernel/git/konrad/xen:
  xenbus: don't rely on xen_initial_domain to detect local xenstore
  xenbus: Fix loopback event channel assuming domain 0
  xen/pv-on-hvm:kexec: Fix implicit declaration of function 'xen_hvm_domain'
  xen/pv-on-hvm kexec: add xs_reset_watches to shutdown watches from old kernel
  xen/pv-on-hvm kexec: update xs_wire.h:xsd_sockmsg_type from xen-unstable
  xen/pv-on-hvm kexec+kdump: reset PV devices in kexec or crash kernel
  xen/pv-on-hvm kexec: rebind virqs to existing eventchannel ports
  xen/pv-on-hvm kexec: prevent crash in xenwatch_thread() when stale watch events arrive

* 'stable/drivers.bugfixes-3.2' of git://git.kernel.org/pub/scm/linux/kernel/git/konrad/xen:
  xen/pciback: Check if the device is found instead of blindly assuming so.
  xen/pciback: Do not dereference psdev during printk when it is NULL.
  xen: remove XEN_PLATFORM_PCI config option
  xen: XEN_PVHVM depends on PCI
  xen/pciback: double lock typo
  xen/pciback: use mutex rather than spinlock in vpci backend
  xen/pciback: Use mutexes when working with Xenbus state transitions.
  xen/pciback: miscellaneous adjustments
  xen/pciback: use mutex rather than spinlock in passthrough backend
  xen/pciback: use resource_size()

* 'stable/pci.fixes-3.2' of git://git.kernel.org/pub/scm/linux/kernel/git/konrad/xen:
  xen/pci: support multi-segment systems
  xen-swiotlb: When doing coherent alloc/dealloc check before swizzling the MFNs.
  xen/pci: make bus notifier handler return sane values
  xen-swiotlb: fix printk and panic args
  xen-swiotlb: Fix wrong panic.
  xen-swiotlb: Retry up three times to allocate Xen-SWIOTLB
  xen-pcifront: Update warning comment to use 'e820_host' option.
arch/x86/pci/xen.c
arch/x86/xen/Kconfig
drivers/pci/xen-pcifront.c
drivers/xen/events.c
drivers/xen/xenbus/xenbus_probe.c
drivers/xen/xenbus/xenbus_probe_frontend.c