]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-linux/linux.git/commit
Merge branch 'for-linus' of git://git.infradead.org/users/vkoul/slave-dma
authorLinus Torvalds <torvalds@linux-foundation.org>
Thu, 9 May 2013 16:46:45 +0000 (09:46 -0700)
committerLinus Torvalds <torvalds@linux-foundation.org>
Thu, 9 May 2013 16:46:45 +0000 (09:46 -0700)
commit1763e735b0a093a6747078b3bd101f079e576ab6
tree75203a3229977d12dc5a5990d1122e7a3d5f30fc
parentb29bdba51924f6fd5971352ba111784dee3a5853
parent3065c194670b61e213656ce25976d7c8a95e3c93
Merge branch 'for-linus' of git://git.infradead.org/users/vkoul/slave-dma

Pull slave-dmaengine updates from Vinod Koul:
 "This time we have dmatest improvements from Andy along with dw_dmac
  fixes.  He has also done support for acpi for dmanegine.

  Also we have bunch of fixes going in DT support for dmanegine for
  various folks.  Then Haswell and other ioat changes from Dave and
  SUDMAC support from Shimoda."

* 'for-linus' of git://git.infradead.org/users/vkoul/slave-dma: (53 commits)
  dma: tegra: implement suspend/resume callbacks
  dma:of: Use a mutex to protect the of_dma_list
  dma: of: Fix of_node reference leak
  dmaengine: sirf: move driver init from module_init to subsys_initcall
  sudmac: add support for SUDMAC
  dma: sh: add Kconfig
  at_hdmac: move to generic DMA binding
  ioatdma: ioat3_alloc_sed can be static
  ioatdma: Adding write back descriptor error status support for ioatdma 3.3
  ioatdma: S1200 platforms ioatdma channel 2 and 3 falsely advertise RAID cap
  ioatdma: Adding support for 16 src PQ ops and super extended descriptors
  ioatdma: Removing hw bug workaround for CB3.x .2 and earlier
  dw_dmac: add ACPI support
  dmaengine: call acpi_dma_request_slave_channel as well
  dma: acpi-dma: introduce ACPI DMA helpers
  dma: of: Remove unnecessary list_empty check
  DMA: OF: Check properties value before running be32_to_cpup() on it
  DMA: of: Constant names
  ioatdma: skip silicon bug workaround for pq_align for cb3.3
  ioatdma: Removing PQ val disable for cb3.3
  ...
Documentation/acpi/enumeration.txt
drivers/dma/at_hdmac.c