]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-linux/linux.git/commit
Merge branch 'drm-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/airlied...
authorLinus Torvalds <torvalds@linux-foundation.org>
Mon, 21 Sep 2009 15:10:09 +0000 (08:10 -0700)
committerLinus Torvalds <torvalds@linux-foundation.org>
Mon, 21 Sep 2009 15:10:09 +0000 (08:10 -0700)
commit44040f107e64d689ccd3211ac62c6bc44f3f0775
treef85059028aa570e758c7fb272fd8cf823ab4f119
parent388dba30471c236a290c4082bce5f2b5cd1a7a06
parent28d520433b6375740990ab99d69b0d0067fd656b
Merge branch 'drm-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/airlied/drm-2.6

* 'drm-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/airlied/drm-2.6: (133 commits)
  drm/vgaarb: add VGA arbitration support to the drm and kms.
  drm/radeon: some r420s have a CP race with the DMA engine.
  drm/radeon/r600/kms: rv670 is not DCE3
  drm/radeon/kms: r420 idle after programming GA_ENHANCE
  drm/radeon/kms: more fixes to rv770 suspend/resume path.
  drm/radeon/kms: more alignment for rv770.c with r600.c
  drm/radeon/kms: rv770 blit init called too late.
  drm/radeon/kms: move around new init path code to avoid posting at init
  drm/radeon/r600: fix some issues with suspend/resume.
  drm/radeon/kms: disable VGA rendering engine before taking over VRAM
  drm/radeon/kms: Move radeon_get_clock_info() call out of radeon_clocks_init().
  drm/radeon/kms: add initial connector properties
  drm/radeon/kms: Use surfaces for scanout / cursor byte swapping on big endian.
  drm/radeon/kms: don't fail if we fail to init GPU acceleration
  drm/r600/kms: fixup number of loops per blit calculation.
  drm/radeon/kms: reprogram format in set base.
  drm/radeon: avivo chips have no separate int bit for display
  drm/radeon/r600: don't do interrupts
  drm: fix _DRM_GEM addmap error message
  drm: update crtc x/y when only fb changes
  ...

Fixed up trivial conflicts in firmware/Makefile due to network driver
(cxgb3) and drm (mga/r128/radeon) firmware being listed next to each
other.
drivers/gpu/drm/drm_sysfs.c
drivers/gpu/drm/i915/i915_gem.c
drivers/gpu/drm/i915/intel_drv.h
drivers/gpu/drm/i915/intel_tv.c
firmware/Makefile
firmware/WHENCE