summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: f89a10d)
raw | patch | inline | side by side (parent: f89a10d)
author | Stephen Warren <swarren@nvidia.com> | |
Fri, 6 Dec 2013 20:34:50 +0000 (13:34 -0700) | ||
committer | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Thu, 9 Jan 2014 20:24:19 +0000 (12:24 -0800) |
commit 241bf43321a10815225f477bba96a42285a2da73 upstream.
In tegra*_i2s_set_fmt(), in the (fmt == SND_SOC_DAIFMT_CBM_CFM) case,
"val" is never assigned to, but left uninitialized. The other case does
initialized it. Fix this by initializing val at the start of the
function, and only ever ORing into it.
Update the handling of "mask" so it works the same way for consistency.
Update tegra20_spdif.c to use the same code-style for consistency, even
though it doesn't happen to suffer from the same problem at present.
Signed-off-by: Stephen Warren <swarren@nvidia.com>
Reviewed-by: Thierry Reding <treding@nvidia.com>
Signed-off-by: Mark Brown <broonie@linaro.org>
Fixes: 0f163546a772 ("ASoC: tegra: use regmap more directly")
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
In tegra*_i2s_set_fmt(), in the (fmt == SND_SOC_DAIFMT_CBM_CFM) case,
"val" is never assigned to, but left uninitialized. The other case does
initialized it. Fix this by initializing val at the start of the
function, and only ever ORing into it.
Update the handling of "mask" so it works the same way for consistency.
Update tegra20_spdif.c to use the same code-style for consistency, even
though it doesn't happen to suffer from the same problem at present.
Signed-off-by: Stephen Warren <swarren@nvidia.com>
Reviewed-by: Thierry Reding <treding@nvidia.com>
Signed-off-by: Mark Brown <broonie@linaro.org>
Fixes: 0f163546a772 ("ASoC: tegra: use regmap more directly")
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
sound/soc/tegra/tegra20_i2s.c | patch | blob | history | |
sound/soc/tegra/tegra20_spdif.c | patch | blob | history | |
sound/soc/tegra/tegra30_i2s.c | patch | blob | history |
index 52af7f6fb37f6938be2845b70cf55d69a7fd12e3..540832e9e6843d4e44cdbe350f4bf47e3c044bd4 100644 (file)
unsigned int fmt)
{
struct tegra20_i2s *i2s = snd_soc_dai_get_drvdata(dai);
- unsigned int mask, val;
+ unsigned int mask = 0, val = 0;
switch (fmt & SND_SOC_DAIFMT_INV_MASK) {
case SND_SOC_DAIFMT_NB_NF:
return -EINVAL;
}
- mask = TEGRA20_I2S_CTRL_MASTER_ENABLE;
+ mask |= TEGRA20_I2S_CTRL_MASTER_ENABLE;
switch (fmt & SND_SOC_DAIFMT_MASTER_MASK) {
case SND_SOC_DAIFMT_CBS_CFS:
- val = TEGRA20_I2S_CTRL_MASTER_ENABLE;
+ val |= TEGRA20_I2S_CTRL_MASTER_ENABLE;
break;
case SND_SOC_DAIFMT_CBM_CFM:
break;
index 551b3c93ce932c77e9e05de4bcf01f5af63d1c94..2e7d4aca3d7d273fdccee6d7e615b5a7403a8741 100644 (file)
{
struct device *dev = dai->dev;
struct tegra20_spdif *spdif = snd_soc_dai_get_drvdata(dai);
- unsigned int mask, val;
+ unsigned int mask = 0, val = 0;
int ret, spdifclock;
- mask = TEGRA20_SPDIF_CTRL_PACK |
- TEGRA20_SPDIF_CTRL_BIT_MODE_MASK;
+ mask |= TEGRA20_SPDIF_CTRL_PACK |
+ TEGRA20_SPDIF_CTRL_BIT_MODE_MASK;
switch (params_format(params)) {
case SNDRV_PCM_FORMAT_S16_LE:
- val = TEGRA20_SPDIF_CTRL_PACK |
- TEGRA20_SPDIF_CTRL_BIT_MODE_16BIT;
+ val |= TEGRA20_SPDIF_CTRL_PACK |
+ TEGRA20_SPDIF_CTRL_BIT_MODE_16BIT;
break;
default:
return -EINVAL;
index a5432b10eaca16d681ed8a2baa7755a021ac82cf..5c6520b8ec0e4fbfe1eadcc725fdca7b87a7661b 100644 (file)
unsigned int fmt)
{
struct tegra30_i2s *i2s = snd_soc_dai_get_drvdata(dai);
- unsigned int mask, val;
+ unsigned int mask = 0, val = 0;
switch (fmt & SND_SOC_DAIFMT_INV_MASK) {
case SND_SOC_DAIFMT_NB_NF:
return -EINVAL;
}
- mask = TEGRA30_I2S_CTRL_MASTER_ENABLE;
+ mask |= TEGRA30_I2S_CTRL_MASTER_ENABLE;
switch (fmt & SND_SOC_DAIFMT_MASTER_MASK) {
case SND_SOC_DAIFMT_CBS_CFS:
- val = TEGRA30_I2S_CTRL_MASTER_ENABLE;
+ val |= TEGRA30_I2S_CTRL_MASTER_ENABLE;
break;
case SND_SOC_DAIFMT_CBM_CFM:
break;