summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 7f7bb02)
raw | patch | inline | side by side (parent: 7f7bb02)
author | Viresh Kumar <viresh.kumar@linaro.org> | |
Mon, 12 May 2014 08:12:29 +0000 (13:42 +0530) | ||
committer | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Sat, 7 Jun 2014 20:25:31 +0000 (13:25 -0700) |
commit 84ea7fe37908254c3bd90910921f6e1045c1747a upstream.
switch_hrtimer_base() calls hrtimer_check_target() which ensures that
we do not migrate a timer to a remote cpu if the timer expires before
the current programmed expiry time on that remote cpu.
But __hrtimer_start_range_ns() calls switch_hrtimer_base() before the
new expiry time is set. So the sanity check in hrtimer_check_target()
is operating on stale or even uninitialized data.
Update expiry time before calling switch_hrtimer_base().
[ tglx: Rewrote changelog once again ]
Signed-off-by: Viresh Kumar <viresh.kumar@linaro.org>
Cc: linaro-kernel@lists.linaro.org
Cc: linaro-networking@linaro.org
Cc: fweisbec@gmail.com
Cc: arvind.chauhan@arm.com
Link: http://lkml.kernel.org/r/81999e148745fc51bbcd0615823fbab9b2e87e23.1399882253.git.viresh.kumar@linaro.org
Signed-off-by: Thomas Gleixner <tglx@linutronix.de>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
switch_hrtimer_base() calls hrtimer_check_target() which ensures that
we do not migrate a timer to a remote cpu if the timer expires before
the current programmed expiry time on that remote cpu.
But __hrtimer_start_range_ns() calls switch_hrtimer_base() before the
new expiry time is set. So the sanity check in hrtimer_check_target()
is operating on stale or even uninitialized data.
Update expiry time before calling switch_hrtimer_base().
[ tglx: Rewrote changelog once again ]
Signed-off-by: Viresh Kumar <viresh.kumar@linaro.org>
Cc: linaro-kernel@lists.linaro.org
Cc: linaro-networking@linaro.org
Cc: fweisbec@gmail.com
Cc: arvind.chauhan@arm.com
Link: http://lkml.kernel.org/r/81999e148745fc51bbcd0615823fbab9b2e87e23.1399882253.git.viresh.kumar@linaro.org
Signed-off-by: Thomas Gleixner <tglx@linutronix.de>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
kernel/hrtimer.c | patch | blob | history |
diff --git a/kernel/hrtimer.c b/kernel/hrtimer.c
index bd27a06299b4a52628267c6f020041612d6495fa..aadf4b7a607c8bfb8a032b12fb067446628f90c4 100644 (file)
--- a/kernel/hrtimer.c
+++ b/kernel/hrtimer.c
/* Remove an active timer from the queue: */
ret = remove_hrtimer(timer, base);
- /* Switch the timer base, if necessary: */
- new_base = switch_hrtimer_base(timer, base, mode & HRTIMER_MODE_PINNED);
-
if (mode & HRTIMER_MODE_REL) {
- tim = ktime_add_safe(tim, new_base->get_time());
+ tim = ktime_add_safe(tim, base->get_time());
/*
* CONFIG_TIME_LOW_RES is a temporary way for architectures
* to signal that they simply return xtime in
hrtimer_set_expires_range_ns(timer, tim, delta_ns);
+ /* Switch the timer base, if necessary: */
+ new_base = switch_hrtimer_base(timer, base, mode & HRTIMER_MODE_PINNED);
+
timer_stats_hrtimer_set_start_info(timer);
leftmost = enqueue_hrtimer(timer, new_base);