]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-linux/linux.git/commitdiff
Merge branch 'v4l_for_linus' of git://git.kernel.org/pub/scm/linux/kernel/git/mchehab...
authorLinus Torvalds <torvalds@linux-foundation.org>
Tue, 20 Dec 2011 18:49:39 +0000 (10:49 -0800)
committerLinus Torvalds <torvalds@linux-foundation.org>
Tue, 20 Dec 2011 18:49:39 +0000 (10:49 -0800)
* 'v4l_for_linus' of git://git.kernel.org/pub/scm/linux/kernel/git/mchehab/linux-media: (31 commits)
  Revert "[media] af9015: limit I2C access to keep FW happy"
  [media] s5p-fimc: Fix camera input configuration in subdev operations
  [media] m5mols: Fix logic in sanity check
  [media] ati_remote: switch to single-byte scancodes
  [media] V4L: mt9m111: fix uninitialised mutex
  [media] V4L: omap1_camera: fix missing <linux/module.h> include
  [media] V4L: mt9t112: use after free in mt9t112_probe()
  [media] V4L: soc-camera: fix compiler warnings on 64-bit platforms
  [media] s5p_mfc_enc: fix s/H264/H263/ typo
  [media] omap_vout: Fix compile error in 3.1
  [media] au0828: add missing models 72101, 72201 & 72261 to the model matrix
  [media] au0828: add missing USB ID 2040:7213
  [media] au0828: add missing USB ID 2040:7260
  [media] [trivial] omap24xxcam-dma: Fix logical test
  [media] omap_vout: fix crash if no driver for a display
  [media] media: video: s5p-tv: fix build break
  [media] omap3isp: fix compilation of ispvideo.c
  [media] m5mols: Fix set_fmt to return proper pixel format code
  [media] s5p-fimc: Use correct fourcc for RGB565 colour format
  [media] s5p-fimc: Fail driver probing when sensor configuration is wrong
  ...

1  2 
MAINTAINERS
drivers/media/video/m5mols/m5mols_core.c
drivers/media/video/mt9m111.c
drivers/media/video/ov6650.c
drivers/media/video/sh_mobile_csi2.c

diff --cc MAINTAINERS
Simple merge
Simple merge
Simple merge
Simple merge