]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-linux/linux.git/commitdiff
kvm: don't take vcpu mutex for obviously invalid vcpu ioctls
authorDavid Matlack <dmatlack@google.com>
Fri, 19 Sep 2014 23:03:25 +0000 (16:03 -0700)
committerGreg Kroah-Hartman <gregkh@linuxfoundation.org>
Thu, 30 Oct 2014 16:35:10 +0000 (09:35 -0700)
commit 2ea75be3219571d0ec009ce20d9971e54af96e09 upstream.

vcpu ioctls can hang the calling thread if issued while a vcpu is running.
However, invalid ioctls can happen when userspace tries to probe the kind
of file descriptors (e.g. isatty() calls ioctl(TCGETS)); in that case,
we know the ioctl is going to be rejected as invalid anyway and we can
fail before trying to take the vcpu mutex.

This patch does not change functionality, it just makes invalid ioctls
fail faster.

Signed-off-by: David Matlack <dmatlack@google.com>
Signed-off-by: Paolo Bonzini <pbonzini@redhat.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
virt/kvm/kvm_main.c

index 8cf1cd2fadaab1260df022ba4248c92a47e82724..a17f190be58e8d1a08636022148c5ef6b70b3138 100644 (file)
@@ -52,6 +52,7 @@
 
 #include <asm/processor.h>
 #include <asm/io.h>
+#include <asm/ioctl.h>
 #include <asm/uaccess.h>
 #include <asm/pgtable.h>
 
@@ -1981,6 +1982,9 @@ static long kvm_vcpu_ioctl(struct file *filp,
        if (vcpu->kvm->mm != current->mm)
                return -EIO;
 
+       if (unlikely(_IOC_TYPE(ioctl) != KVMIO))
+               return -EINVAL;
+
 #if defined(CONFIG_S390) || defined(CONFIG_PPC) || defined(CONFIG_MIPS)
        /*
         * Special cases: vcpu ioctls that are asynchronous to vcpu execution,