summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 1b796c0)
raw | patch | inline | side by side (parent: 1b796c0)
author | Chew, Kean ho <kean.ho.chew@intel.com> | |
Fri, 28 Feb 2014 16:03:56 +0000 (00:03 +0800) | ||
committer | Greg Kroah-Hartman <gregkh@linuxfoundation.org> | |
Sat, 7 Jun 2014 20:25:35 +0000 (13:25 -0700) |
commit 1b31e9b76ef8c62291e698dfdb973499986a7f68 upstream.
Add Device ID of Intel BayTrail SMBus Controller.
Signed-off-by: Chew, Kean ho <kean.ho.chew@intel.com>
Signed-off-by: Chew, Chiau Ee <chiau.ee.chew@intel.com>
Reviewed-by: Jean Delvare <jdelvare@suse.de>
Signed-off-by: Wolfram Sang <wsa@the-dreams.de>
Cc: "Chang, Rebecca Swee Fun" <rebecca.swee.fun.chang@intel.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Add Device ID of Intel BayTrail SMBus Controller.
Signed-off-by: Chew, Kean ho <kean.ho.chew@intel.com>
Signed-off-by: Chew, Chiau Ee <chiau.ee.chew@intel.com>
Reviewed-by: Jean Delvare <jdelvare@suse.de>
Signed-off-by: Wolfram Sang <wsa@the-dreams.de>
Cc: "Chang, Rebecca Swee Fun" <rebecca.swee.fun.chang@intel.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Documentation/i2c/busses/i2c-i801 | patch | blob | history | |
drivers/i2c/busses/Kconfig | patch | blob | history | |
drivers/i2c/busses/i2c-i801.c | patch | blob | history |
index 7b0dcdb57173ce2246303c2f20eec1e94a5c6b8b..babe2ef16139a2aea503ef8473245c326ea03672 100644 (file)
* Intel Wellsburg (PCH)
* Intel Coleto Creek (PCH)
* Intel Wildcat Point-LP (PCH)
+ * Intel BayTrail (SOC)
Datasheets: Publicly available at the Intel website
On Intel Patsburg and later chipsets, both the normal host SMBus controller
index 0c1db5c344d1234c7876cb93a321a56143e7940f..d4fe13ee543e5e76b070632dee9cb958e0b83ff6 100644 (file)
Wellsburg (PCH)
Coleto Creek (PCH)
Wildcat Point-LP (PCH)
+ BayTrail (SOC)
This driver can also be built as a module. If so, the module
will be called i2c-i801.
index 25766b74fa02fa209c97e588569377820b0d33e7..783fa75e13ae00251047b3e76b4c44a089c11bf0 100644 (file)
Wellsburg (PCH) MS 0x8d7f 32 hard yes yes yes
Coleto Creek (PCH) 0x23b0 32 hard yes yes yes
Wildcat Point-LP (PCH) 0x9ca2 32 hard yes yes yes
+ BayTrail (SOC) 0x0f12 32 hard yes yes yes
Features supported by this driver:
Software PEC no
STATUS_ERROR_FLAGS)
/* Older devices have their ID defined in <linux/pci_ids.h> */
+#define PCI_DEVICE_ID_INTEL_BAYTRAIL_SMBUS 0x0f12
#define PCI_DEVICE_ID_INTEL_COUGARPOINT_SMBUS 0x1c22
#define PCI_DEVICE_ID_INTEL_PATSBURG_SMBUS 0x1d22
/* Patsburg also has three 'Integrated Device Function' SMBus controllers */
{ PCI_DEVICE(PCI_VENDOR_ID_INTEL, PCI_DEVICE_ID_INTEL_WELLSBURG_SMBUS_MS2) },
{ PCI_DEVICE(PCI_VENDOR_ID_INTEL, PCI_DEVICE_ID_INTEL_COLETOCREEK_SMBUS) },
{ PCI_DEVICE(PCI_VENDOR_ID_INTEL, PCI_DEVICE_ID_INTEL_WILDCATPOINT_LP_SMBUS) },
+ { PCI_DEVICE(PCI_VENDOR_ID_INTEL, PCI_DEVICE_ID_INTEL_BAYTRAIL_SMBUS) },
{ 0, }
};