author | Dave Airlie <airlied@redhat.com> | |
Wed, 17 Apr 2013 05:18:32 +0000 (15:18 +1000) | ||
committer | Dave Airlie <airlied@redhat.com> | |
Wed, 17 Apr 2013 05:18:32 +0000 (15:18 +1000) |
Patrik writes:
I haven't had much review or testing on other platforms than Poulsbo but
at least the following Cedarview bug has been squashed and no
regressions reported: https://bugs.freedesktop.org/show_bug.cgi?id=58527
* 'gma500-next' of git://github.com/patjak/drm-gma500:
drm/gma500: Add debugging info to psb_gtt_restore()
drm/gma500: Check connector status before restoring sdvo
gma500:fix build failure for 3.9-rc5
drm/gma500: Fix hibernation problems on sdvo encoders
drm/gma500: Add hooks for hibernation
drm/gma500: Activate the gtt rebuild on suspend/resume
drm/gma500: Add support for rebuilding the gtt
drm/gma500: Change fb name so pm-utils doesn't apply quirks
gma500: Make VGA and HDMI connector hotpluggable
drm/gma500: Clean up various defines
drm/gma500: Remove unnecessary function exposure
drm/gma500: Type clock limits directly into array and remove defines
drm/gma500: Calculate clock in one function instead of three identical
drm/gma500: Remove unused i8xx clock limits
gma500: medfield: Fix possible NULL pointer dereference
drivers: gpu: drm: gma500: Replaced calls kzalloc & memcpy with kmemdup
gma500: remove unused drm_psb_no_fb
I haven't had much review or testing on other platforms than Poulsbo but
at least the following Cedarview bug has been squashed and no
regressions reported: https://bugs.freedesktop.org/show_bug.cgi?id=58527
* 'gma500-next' of git://github.com/patjak/drm-gma500:
drm/gma500: Add debugging info to psb_gtt_restore()
drm/gma500: Check connector status before restoring sdvo
gma500:fix build failure for 3.9-rc5
drm/gma500: Fix hibernation problems on sdvo encoders
drm/gma500: Add hooks for hibernation
drm/gma500: Activate the gtt rebuild on suspend/resume
drm/gma500: Add support for rebuilding the gtt
drm/gma500: Change fb name so pm-utils doesn't apply quirks
gma500: Make VGA and HDMI connector hotpluggable
drm/gma500: Clean up various defines
drm/gma500: Remove unnecessary function exposure
drm/gma500: Type clock limits directly into array and remove defines
drm/gma500: Calculate clock in one function instead of three identical
drm/gma500: Remove unused i8xx clock limits
gma500: medfield: Fix possible NULL pointer dereference
drivers: gpu: drm: gma500: Replaced calls kzalloc & memcpy with kmemdup
gma500: remove unused drm_psb_no_fb
1 | 2 | |||
---|---|---|---|---|
drivers/gpu/drm/gma500/Kconfig | patch | | diff1 | | diff2 | | blob | history |
drivers/gpu/drm/gma500/gtt.c | patch | | diff1 | | diff2 | | blob | history |
diff --cc drivers/gpu/drm/gma500/Kconfig
index 1188f0fe7e4f0837d66f44f7194dfdfed4a3b3fd,92760ffad2e8ec0980a5efdd0285034867deb25e..1f6e2dfaaeaef7f557f4ad74ed45530dd28cd2c6
config DRM_GMA500
tristate "Intel GMA5/600 KMS Framebuffer"
- depends on DRM && PCI && X86 && EXPERIMENTAL
+ depends on DRM && PCI && X86
select FB_CFB_COPYAREA
- select FB_CFB_FILLRECT
- select FB_CFB_IMAGEBLIT
- select DRM_KMS_HELPER
- select DRM_TTM
+ select FB_CFB_FILLRECT
+ select FB_CFB_IMAGEBLIT
+ select DRM_KMS_HELPER
+ select DRM_TTM
+ # GMA500 depends on ACPI_VIDEO when ACPI is enabled, just like i915
+ select ACPI_VIDEO if ACPI
+ select BACKLIGHT_CLASS_DEVICE if ACPI
+ select VIDEO_OUTPUT_CONTROL if ACPI
+ select INPUT if ACPI
help
Say yes for an experimental 2D KMS framebuffer driver for the
Intel GMA500 ('Poulsbo') and other Intel IMG based graphics
diff --cc drivers/gpu/drm/gma500/gtt.c
Simple merge