shared_mem: Update device-tree parsing to accomodate @Addr
[keystone-linux/mpm-transport.git] / scripts /
2016-12-16 Sam Nelsonmpm_config.json: Update to increase mpm ddr area DEV.MPM-TRANSPORT-02.00.03.00
2016-12-16 Sam Nelsonmpm_config.json: Updates to remove hard coded scratch...
2015-07-23 Sam NelsonMerge branch 'master' of git://gtgit02.gt.design.ti...
2015-07-23 Sam Nelsonjson: Update output interface to be syslog instead...
2015-06-29 Sam NelsonMerge branch 'master' of git://gtgit02.gt.design.ti...
2015-06-25 Ming WeiMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2015-06-24 Justin Sobotasrio_rcv now returns SRIO source address. Fixed SDOCM0...
2015-04-20 Ivan PangMerge branch 'hyplnk-dev'
2015-04-15 Sam NelsonMerge branch 'master' of git.ti.com:keystone-linux...
2015-03-18 Ivan PangUpdated qmss max descriptors in json to 256 DEV.MPM-TRANSPORT-01.00.07.00A
2015-02-17 Ivan PangMerge branch 'master' into qmss-dev
2015-02-17 Ivan Pangcode review fixes: general naming, structs in headers...
2015-02-16 Ivan Pangupdated SRIO functionality using app config; centralize...
2015-02-13 Ivan Pangadded initial SRIO functionality
2015-02-12 Ivan PangUpdated QMSS to use generic region, Updated SRIO init...
2015-02-11 Ivan PangUpdated init sequence for srio, and general resource...
2015-02-10 Ivan PangAdditional bug fixes, size/buf/num passed from JSON...
2015-02-06 Ivan PangQMSS region and descriptor init info are now parsed...
2015-02-05 Ivan PangModified packet send/receive to support zero memcpy...
2015-02-02 Ivan PangUpdated qmss structure to return flow info back to...
2015-01-29 Ivan PangEditted library and example to use DMA
2015-01-22 Ivan Pangupdate on functions and usability for qmss
2015-01-20 Ivan Pangadded in preliminary files to support packet transfering
2014-12-01 Ivan PangMerge from master
2014-11-29 Sam Nelsonmpm-transport: Update interrupt support with bug fixes
2014-11-14 Sam Nelsonmpm_transport: Add feature to receive and send interrupts
2014-07-31 Ivan PangMerge branch 'master' into extmaster
2014-07-30 Ivan PangRemoved lane rate, serial rate, and refclk from JSON...
2014-07-07 Ivan PangSDOCM00107829 - added l1d segment in JSON file
2014-06-20 Ivan PangUpdated for interim release with json, optimization... DEV.MPM-TRANSPORT-01.00.05.00_eng
2014-06-10 Ivan PangOptimize updates: reduced calls to hyplnk lld and preal...
2014-04-22 Ivan PangMerge branch 'master' into extmaster
2014-04-22 Ivan PangMPAX: mpax profiles to take new count variable, fixes... DEV.MPM-TRANSPORT-01.00.04.00E
2014-04-21 Ivan PangMerge branch 'master' into extmaster
2014-04-21 Ivan PangUpdated json default to 6p25 at full, updated changelog # DEV.MPM-TRANSPORT-01.00.04.00C
2014-04-16 Ivan PangMerge branch 'master' into extmaster
2014-04-08 Ivan PangEDMA3 linked: changed TCC to last link, SDOCM00107277...
2014-03-31 Ivan PangMerge branch 'master' into extmaster DEV.MPM-TRANSPORT-01.00.04.00
2014-03-13 Ivan PangAdded linked transfer support; included OSAL function...
2014-03-03 Ivan PangInitial MPAX support for mpm-transport
2014-02-25 Ivan PangMerge branch 'master' into extmaster
2014-02-25 Ivan PangEDMA3: updated for multiple hyplnk support with edma3 DEV.MPM-TRANSPORT-01.00.03.00A
2014-02-18 Ivan PangMerge branch 'master', remote-tracking branch 'origin...
2014-02-11 Ivan PangMerge branch 'master' into hlink_init
2014-02-05 Ivan Panghyplnk Serdes init now done at first mpm_transport_open
2014-02-03 Ivan Pangmpm_config.json: Updated to align with HPC development
2014-01-24 Ivan PangUpdated internal mmap to remove unnecessary page_size...
2014-01-23 Ivan PangUpdated hyplink window mapping to append index into...
2014-01-22 Ivan PangMerge branch 'master' into extmaster
2014-01-20 Ivan PangUpdated hyplnk remote example with no dma; updated...
2014-01-16 Ivan PangAdded support for EDMA operations
2014-01-08 Ivan PangAdded phys_map, changed to use /dev/hyperlink, minor...
2013-12-16 Ivan PangUpdated JSON structure. Updated to use /dev/hyperlink0...
2013-11-20 Hao ZhangMerge remote-tracking branch 'internal/master'
2013-11-19 Ivan PangMerge branch 'master' into extmaster DEV.MPM-TRANSPORT-01.00.01.00
2013-11-19 Ivan PangRemoved crash callback line for hyplnk slaves
2013-11-15 Ivan PangMerged with master; added licensing header
2013-11-15 Ivan PangAdded support for hyperlink transport
2013-07-15 Sajesh Kumar Saranupdated to use rproc-user driver
2013-07-09 Sajesh Kumar Saranmpm transport initial baseline