]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-linux/mpm-transport.git/history
keystone-linux/mpm-transport.git
2017-04-22 Sam Nelsonshared_mem: Update device-tree parsing to accomodate... master DEV.MPM-TRANSPORT-02.00.04.00
2016-12-16 Sam Nelsonmpm_config.json: Update to increase mpm ddr area DEV.MPM-TRANSPORT-02.00.03.00
2016-12-16 Sam Nelsonmpm_config.json: Updates to remove hard coded scratch...
2016-11-11 Sam Nelsonmpm_transport: Debug: Fix issues with reopening of... DEV.MPM-TRANSPORT-02.00.02.00A
2016-11-11 Sam Nelsontransport_sharedmem:Update to work with memory sections...
2016-09-15 Sam Nelsonmpm_transport: Add options to debug using log file DEV.MPM-TRANSPORT-02.00.02.00
2016-09-14 Sam Nelsonmpm_transport: Update to adapt to new changes in dspmem...
2016-06-10 Sam Nelsontransport_mmap: Update mmap to adapt to API change... DEV.MPM-TRANSPORT-02.00.01.02
2016-04-01 Sam Nelsondebug: Add debug enhancements DEV.MPM-TRANSPORT-02.00.00.01A
2016-04-01 Sam Nelsonshared_mem: Fix issues with internal mmap for read...
2016-03-16 Sam Nelsonhyperlink: Fix issue with hyperlink initialisation... DEV.MPM-TRANSPORT-02.00.00.01
2016-03-16 Sam Nelsonuioutils: Update to remove line feed at end of string
2016-03-16 Sam Nelsonuioutils: Update to unix format
2016-03-16 Sam Nelsonfw_mem_allocator: Update to mmap function
2015-12-15 Sam Nelsondebian: Update change log
2015-12-15 Sam NelsonMerge branch 'linux41'
2015-12-15 Sam NelsonMakefile: Update to add defines for specific transports linux41
2015-11-25 Sam Nelsondebian: Update to new version DEV.MPM-TRANSPORT-02.00.00.00_ENG
2015-11-25 Sam Nelsontransport: Update to build without SRIO and Hyplnk...
2015-11-25 Sam Nelsontest: hyplnk loopback : Add missing error checks
2015-11-25 Sam Nelsonmmap: Update mmap functions to adapt to new uio driver
2015-11-12 Sam Nelsondos2unix: convert from dos2unix format
2015-09-29 Sam Nelsonhyplnk: Fix for hyperlink issues DEV.MPM-TRANSPORT-01.00.08.03
2015-09-29 Sam Nelsondebian: Update change log
2015-09-29 Sam NelsonMerge remote-tracking branch 'internal/master' into... DEV.MPM-TRANSPORT-01.00.08.04_ENG
2015-09-28 Sam Nelsonsharedmem: Update to work with new uio drivers
2015-09-27 Sam Nelsontransport: Add error checking and print of ret value
2015-09-27 Sam Nelsonhyplnk: Fix issue with hyperlink interface close DEV.MPM-TRANSPORT-01.00.08.02B
2015-09-23 Sam Nelsonhyplnk: Update with cleanup and ECC error handling DEV.MPM-TRANSPORT-01.00.08.02A
2015-09-22 Sam Nelsonhyplnk: Fix for issues with serdes connect issues with...
2015-09-22 Sam Nelsonfw_mem: Fix warning in printf
2015-09-05 Sam Nelsondebian: Update version to 1.0.8.2 DEV.MPM-TRANSPORT-01.00.08.02
2015-09-05 Sam Nelsonhyplnk_interface: Remove per lane serdes lane enable
2015-07-28 Sam Nelsondebian: Update version in changelog DEV.MPM-TRANSPORT-01.00.08.01
2015-07-23 Sam NelsonMerge branch 'master' of git://gtgit02.gt.design.ti...
2015-07-23 Sam Nelsonjson: Update output interface to be syslog instead...
2015-07-16 Justin SobotaUpdated srio and qmss tests with new RM Server socket...
2015-07-15 Sam Nelsontest: Add repeat of put initiate
2015-07-09 Justin SobotaFolded _recv2 API into _recv
2015-06-29 Sam NelsonMerge branch 'master' of git://gtgit02.gt.design.ti...
2015-06-29 Sam Nelsondebian: Update dependency on cmem-dev
2015-06-26 Justin SobotaResolved some -Wall warnings
2015-06-25 Ming WeiMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2015-06-25 Ming Weiremove hyperlink reset from mpm_transport_hyplnk_reset...
2015-06-24 Justin Sobotasrio_rcv now returns SRIO source address. Fixed SDOCM0...
2015-06-18 Ming Weichange CSL_HyperlinkSerdesShutdown() to CSL_SERDES_SHUT...
2015-06-09 Ming Weifix the incorrect lane power management register readin...
2015-06-08 Ming Weiupdate mpm_transport_hyplnk_enable_peripheral() and
2015-06-04 Ming Weiput EDMA and interrupt configuration back
2015-05-29 Ming Weifix the calling serdes hyperlink sequence issue for the
2015-05-27 Ming Weiadd 5G and 10G support for completeness
2015-05-22 Ming Weichanged the serdes and hyperlink setup to port dependent
2015-05-21 Ming Weichange the hyplnkSerdesSetup for port 0 only, otherwise the
2015-05-21 Ming Weiadjust the calling sequence of the hyplnkSerdesSetup...
2015-05-15 Ming Weibug fix for generating segment offset mask
2015-05-15 Ming Weibug fix for boundary checking implementation (SDOCM0011...
2015-05-13 Ming Weiadd per lane support for hyperlink (JIRA 277)
2015-05-11 Justin SobotaMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2015-05-11 Justin Sobotampm_transport_qmss: Resolved code review comments
2015-05-11 Sam Nelsontransport_hyplnk: Update hypnlk_get_initiated parameter... DEV.MPM-TRANSPORT-01.00.08.00_eng2
2015-05-07 Justin Sobotampm_transport_qmss: Fixed infrastructure dma allocation...
2015-04-27 Sam Nelsonmpm_transport_hyplnk: Avoid reset of peripheral when...
2015-04-23 Sam Nelsonmpm_transport: Fix for issue with repeated put/get...
2015-04-20 Sam NelsonMerge branch 'master' of gtgit01.gt.design.ti.com:git...
2015-04-20 Sam Nelsonmpm_transport: Add tests for multi thread use of APIs.
2015-04-20 Ivan PangMerge branch 'hyplnk-dev'
2015-04-16 Sam Nelsondebian: Update changelog to new version 1.0.8.0 DEV.MPM-TRANSPORT-01.00.08.00_eng
2015-04-16 Sam Nelsontest: mpm_transport_hyplnk_loopback64: Add repeat tests
2015-04-15 Sam NelsonMerge branch 'master' of git.ti.com:keystone-linux...
2015-04-15 Sam Nelsonmpm_transport: Add new API for 64 bit direct read/write
2015-03-18 Ivan PangUpdated qmss max descriptors in json to 256 DEV.MPM-TRANSPORT-01.00.07.00A
2015-03-18 Ivan PangCorrectly updated using cm/c1/c2 values from dtb
2015-03-11 Ivan Pangre-fixed srio dma null pointer problem by making sure... DEV.MPM-TRANSPORT-01.00.07.00
2015-03-11 Ivan Pangupdated hyperlink serdes init with new csl
2015-03-10 Ivan PangCheck for hyplnk/srio null functions at open; updated...
2015-03-09 Ivan PangDeclared hyperlink and srio LLD symbols as weak for...
2015-03-05 Ivan PangRemoved 64 bit offset flag that broke sharedmem mmap
2015-03-05 Ivan Pangchanged hyplnk, qmss, srio to use *_device.so instead...
2015-02-25 Ivan Pang- Release preperation updates
2015-02-23 Ivan Pangtemp fix for fw_memMap to have QMSS handles adjust...
2015-02-22 Ivan PangModifications to allow for concurrent SRIO and QMSS...
2015-02-19 Ivan PangUpdated top level Makefile to install the new QMSS...
2015-02-19 Ivan PangRemoved depreciated QCOUNT waiting option; corrected...
2015-02-18 Ivan Pangchanged indentations to only tabs, added in copyright...
2015-02-17 Ivan PangMerge branch 'master' into qmss-dev
2015-02-17 Ivan Pangcode review fixes: general naming, structs in headers...
2015-02-16 Ivan Pangupdated SRIO functionality using app config; centralize...
2015-02-13 Ivan Pangadded initial SRIO functionality
2015-02-12 Ivan PangUpdated QMSS to use generic region, Updated SRIO init...
2015-02-11 Ivan PangUpdated init sequence for srio, and general resource...
2015-02-10 Ivan PangAdditional bug fixes, size/buf/num passed from JSON...
2015-02-06 Ivan PangQMSS region and descriptor init info are now parsed...
2015-02-05 Ivan PangModified packet send to link double buffer to signal...
2015-02-05 Ivan PangModified packet send/receive to support zero memcpy...
2015-02-03 Ivan PangSDOCM00114081: updated to allow 36-bit transfers to...
2015-02-03 Ivan PangUpdated to acquire qpend queue for rx and return FD
2015-02-02 Ivan PangUpdated qmss structure to return flow info back to...
2015-01-29 Ivan PangEditted library and example to use DMA
2015-01-25 Ivan Pangfix for SDOCM00112916 - change hyperlink example defaul...
2015-01-22 Ivan Pangupdate on functions and usability for qmss
next