documentation updates
add example for multirate dual mode in the doc
doc updates
doc updates
manual merge
fix for the dualmode one link scenario
fixing ARM compilation
completed import of CSL FL into the LLD and migrated to c99 types
not enabling secure bios by default
merge
add fix for dual lte multirate
adding arm makefiles to the lld package
updating documentation for 1.1.0.6A
fix following run of the test suite
step 2 for the migration of the LLD to ARM Linux as a user mode driver: arm-dsp example verified on k2hk evm with arm linux
step 1 for the migration of the LLD to ARM Linux as a user mode driver
changed the rtwp function prototype
api doc updated
fix for timer trigger in case of Hawking and Cpri relay
Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/aif2-lld
updated AIF2 LLD documentation with multi rate support
fix for non-regression test suite on dual EVM6670
fix for bacward compatibility with multirate link
add support for one link multi rate scenario into AIF2LLD
Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/aif2-lld
fix for cpri loss
version and documentation update for release 1.1.0.5
addition OSAL functions for RM module
9 years agoadding missing pragmas for code and data to help memory placement, fix on physyncsel... DEV.AIF2LLD.01.01.00.04A
adding missing pragmas for code and data to help memory placement, fix on physyncsel, radsyncsel, and phytcompvalue combinations
doc updates for release v1.1.0.4
AdDioSetup.IngrDioEngine[dioNum].bEnIngressRsaFormat only on KeyStone-II devices
adding APIs for integration with WCDMA PHY
Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/aif2-lld
adding APIs to implement Azcom Wcdma Phy requirements
set 2 axc for wcdma OBSAI check rf test
fix for wcdma OBSAI
added pragmas and moved dio buffer to MSM for wcdmacheckrf
adding support for LTE40 in ltecheckrf and OBSAI in wcdmacheckrf
Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/aif2-lld
fix for SDOCM00111714: multicore example build issue for Linux
fixing linux build issues
fix for obsai wcdma test code: data trace link index not using the active link index
changed the procedure to enable data trace to match factory apps recommended one
added new linker sections for ltecheckrf test
Fix for ltecheckrf to have never_end=0 as default
adding support for 153.6MHz reference clock
releasing v1.1.0.3
Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/aif2-lld
fix for AIF GP
Cpri relay with TCI6614 at 1198.08 MHz setting to comply with 1.2 GHz by u-boot
Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/aif2-lld
cosmetic change
fix for ltecheckrf using c6670 superpacket mode
Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/aif2-lld
adding support for TDD 3.1 in lte check rf test for RFSDK1
fix for RFSDK1 rx capture
SDOCM00088973: CSL_BootCfgLockKicker() should be removed from all LLD examples
adding support for LTE5 HDM rf-verif
preparing DEV.AIF2LLD.01.01.00.02
adding rf-verif test vectors for lte10 native rate
changed CPRI_RELAY_RATE into LTE_RATE for letcheckrf.c
adding new rf verf test vectors
adding support for 2xLTE20 in ltecheckrf test program
update docs for release v1.1.0.1
fix issue with SerDes B4 restore function, added LTE5 and 10ms capture to Lte check rf
fix for seq2,3,4 on ltecheckrf following lte10 addition for hdm
Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/aif2-lld
multicore test up and running on 8 cores for KeyStone-II devices
adding support for CPRI 15MHz
adding support for Obsai 15MHz in 4x and 8x link rate modes
updating allocation of PE and PD groups for LTE FDD TDD
further modifications for lte phy and aif2 separation task
adding support for trace data capture in lte obsai testcases
adding support for lte10 tm3.1 playback in ltecheckrf test
fix for aif/phy modifications prior to extended cp addition
Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/aif2-lld
adding pdf version of dual mode docs
adding modification for aif2-ltephy separation
fixing for playing back tdd data in ltecheckrf
documentation upgrade for release v1.1.0.0
fix for K-I in ltecheckrf
updates following SerDes CSL API changes for K-II
adding support for tdd playback (rfsdk) in ltecheckrf test
adding support for rm (K-II) when using Qmss and Cppi
add fixes for new HDM radio kits
adding new sections in DDR for ltecheckrf
adding more feature for RF verification in ltecheckrf.c to support new HDM radio kit
adding docs and generating chm file upon release
Appleton H1 hibernation security hole software workaround
fix for Lte multicore on Hawking
adding be support in multicore test
lte multicore test: loading all cores with the same .out file
Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/aif2-lld
fixing issues found during non-regression testing on Appleton EVM after multicore feature integration
phy integration support for Piyush
Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/aif2-lld
multicore parameters updtate
fix for SDOCM00103616
updating documenation for DEV.AIF2LLD.01.00.00.17
fixing SDOCM00103454