]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - keystone-rtos/bcp-lld.git/log
keystone-rtos/bcp-lld.git
10 years agoUpdate of version and document DEV.BCP.02.00.00.04
Raghu Nambiath [Mon, 22 Jul 2013 23:14:25 +0000 (19:14 -0400)]
Update of version and document

10 years agoFix as per issue reported in SDOCM00102300, BCP driver not compatible with QMSS using...
Raghu Nambiath [Wed, 17 Jul 2013 22:31:50 +0000 (18:31 -0400)]
Fix as per issue reported in SDOCM00102300, BCP driver not compatible with QMSS using RMv2.
Limited validation as RM is not enabled in the example/test for BCP. Fix being included to unblock

10 years agoUpdate release note and version DEV.BCP.02.00.00.03
Raghu Nambiath [Fri, 3 May 2013 20:41:10 +0000 (16:41 -0400)]
Update release note and version

10 years agoFix for IR:SDOCM00100869
Raghu Nambiath [Fri, 3 May 2013 20:37:13 +0000 (16:37 -0400)]
Fix for IR:SDOCM00100869
Modified source to remove hardcoding of QMSS Mgr value from zero to take care of second QMSS instance

11 years agoFix for IR: SDOCM00098765 DEV.BCP.02.00.00.02
Raghu Nambiath [Wed, 23 Jan 2013 18:26:34 +0000 (13:26 -0500)]
Fix for IR: SDOCM00098765

11 years agoMCSDK 3.0: updated docs for Alpha-4 DEV.BCP.02.00.00.01
Hao Zhang [Wed, 17 Oct 2012 20:34:21 +0000 (16:34 -0400)]
MCSDK 3.0: updated docs for Alpha-4

11 years agoMCSDK 3.0: workaround to fix the compilation issue to use device specific CSL
Hao Zhang [Wed, 17 Oct 2012 20:33:59 +0000 (16:33 -0400)]
MCSDK 3.0: workaround to fix the compilation issue to use device specific CSL

11 years agoMCSDK 3.0: device name change for Alpha-4
Hao Zhang [Tue, 16 Oct 2012 20:16:41 +0000 (16:16 -0400)]
MCSDK 3.0: device name change for Alpha-4

11 years agoCommited by migration script DEV.BCP.02.00.00.00
Martin Qian [Fri, 27 Jul 2012 22:18:03 +0000 (18:18 -0400)]
Commited by migration script

11 years agoinitial commit
Martin Qian [Tue, 3 Jul 2012 20:17:24 +0000 (16:17 -0400)]
initial commit