10 years agoget rid of hardcoded queue (it breaks divert since its in wrong group) DEV.CPPI_LLD.02.00.00.10
get rid of hardcoded queue (it breaks divert since its in wrong group)
fix non portable code
make test cases work on dsp and cross merge k2k/k2h
cross sync k2h and k2k
Merge remote-tracking branch 'origin/master'
fix arm user mode examples and make them restartable
Update Release Note
updated the makefile for not to install in standalone packge
changed the modes back to 644
updated cppi version, fixed test/example makefiles and fw_mem_allocate function
updated hard coded path for the installbin rule
udpated the modes to 644
updated the LLD build infrastructure to align for yocto
removed the CFLAGS/LDFLAGS definition from LLD
fixed the nightly build issue for MCSDK 3.0
added cppiver.h to source control for yocto user space recipes
updated the copying information
11 years agoFixed compilation error in Linux user space version of CPPI sample example DEV.CPPI_LLD.02.00.00.09
Fixed compilation error in Linux user space version of CPPI sample example
Updated release notes and version
Synchronized RM start in sample example to resolve project not running on simulator
Minor updates to example copyright dates
bug fixes and updated qmss to use RM in cppi test/example projects
Merge branch 'master' into rm-integration
Merge remote-tracking branch 'origin/master'
SDOCM00100146, and fix warnings from doxygen
Accounted for RM GRL and policy data sections in linker command file
PDK project create fixes after integrating RM into the test projects
Removed workaround for rm osal bug
Cleaned up RM transport code in multi-core example
RM integrated BIOS test and example projects working
Made dmaObj variables containing RM names arrays so they names are copied and stored correctly
Made RM resource names const arrays so they are copied into local objects properly
Added RM alignment changes missed in initial merge
Aligned with Keystone II RM API. Tested RM Service handle NULL case only
add .gitignore so git add . is "safe" after build
sync with 1.0.2.4
Updated PDK installation path
Fixed error in user mode LLDs example/test projects build
Fixed error in user mode LLDs example/test projects build
Updated PDK path
Removed the temporary fix
Added device specific #define
Renamed device directories as per new naming convention and added TCI6636K2H support
fixed device dir
Commited by migration script
Commited by migration script
initial commit
initial commit