fixing ARM makefile
preparing for release v1.0.0.6
DPDA additional LLD APIs
fix for SDOCM00118374
8 years agoMerge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/dfe-lld DEV.DFE_LLD.01.00.00.05D
Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/dfe-lld
DFE Init procedure: add software padding delays to get robust DFE initialization in the CFR and JESD blocks, readjusted some of the initial sync counter uses to be specific to DL, JESD, and UL
do not enable dduc cic0 exception event if cic0 is bypassed
fixed fl bugs related to JESD RX
updated test utilities for generic serdes csl
fix for RFSDK AC#351"
do not clear the sync bus bit info in the exception handler
8 years agoChange of the DFE PLL programming to match the PLL user guide recommendations DEV.DFE_LLD.01.00.00.05A
Change of the DFE PLL programming to match the PLL user guide recommendations
now computing sync counter 0 period based on dfe clock speed
fixing arm compilation
oFurther enhancements to the exception handling
oLld test utilities moved to sysbios and unit test verified on secure devices
oAdded support for 66AK2L06 device (DPD and DPDA disabled via specific flags in the DFE driver object)
oLld test utilities moved to sysbios and unit test verified on secure devices
oAdded support for 66AK2L06 device (DPD and DPDA disabled via specific flags in the DFE driver object)
9 years agoFix for Dfe unit test following power meter setting changes introduced for RFSDK2 DEV.DFE_LLD.01.00.00.04C
Fix for Dfe unit test following power meter setting changes introduced for RFSDK2
do not get jesd exceptions in case of loopback configurations
adding infoFlag to distinguish between exception and information bits, and added API to disable Dfe exceptions
fix in dfe fl for capture buffer interrupt
adding exception and interrupt reporting for capture buffer done and cpp dma transfer done
fix for yocto build of the dfe example
fix for yocto build of the dfe example
9 years agochanges in test code following debugging of cpp dma from arm linux rfsdk2 DEV.DFE_LLD.01.00.00.04
changes in test code following debugging of cpp dma from arm linux rfsdk2
fix: cpp dma descriptor mpu addr not correct when dfe base address is virtualized
Fix the calculation of RX peak power in dBfs
code review of pm mods
Update the power meter APIs to enable logarithmic and magnitude square output formats
Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/dfe-lld
getting 1.0.0.4 release ready
Merge branch 'master' of git://gtgit02.gt.design.ti.com/git/projects/dfe-lld
Added ALT sync definition for coarse capture completion
adding missing prototypes for Dfe exception APIs
fix in pm test via cpp dma
Documentation fixes
Documentation fixes
Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/dfe-lld
add CB support for DFE test
Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/dfe-lld
host packet descriptors for CTL traffic with AID2 works only if the packet descriptors are located in DSP local L2
More documentation updates
More doxygen updates
Renamed the DFE FL module from DFE to DFE FL
Imported documentation for LLD APIs in doxygen comments
Update copyright notice
futher changes to verifiy power measurements via CPP
test code changes for ARM Linux
test code changes for ARM Linux
test code changes for ARM Linux
removing some of the compilation warnings on the unit test
fix for Rx bb power meter peak measurement
fix for Rx bb power meter peak measurement
fix on rms computations in BB power meter reads
debugging power meters via CPP DMA
Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/dfe-lld
Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/dfe-lld
9 years agoif jesd loopback is enabled do not enable jesd exception reporting in DFE DEV.DFE_LLD.01.00.00.03D
if jesd loopback is enabled do not enable jesd exception reporting in DFE
add test for cppdma
Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/dfe-lld
add support for cppdma
Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/dfe-lld
fix in dfeFl_BbQueryAidLoopbackConfig
enabling jesd exceptions inconditionnally
coverity fix
further fixes in dfe exception monitoring
fixes on dfe exception monitoring
changed jesd struct typedef for rfsdk parser
do not enable jesd exceptions in aid or buffer loopback is used
fixing version number and exception monitoring
documentation update for v1.0.0.3
DPDA additions and changes
checking error codes on calls to dfe fl in DFE_excep.c
Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/dfe-lld
add DFE exception support
adding exception source file to ARM makefile
added BB exception APIs
fix compiler issue with cgtools v7.4.4
updates for v1.0.0.2
fix for SDOCM00108236
Uboot unlocks the kicker and Linux expects the kicker to be unlocked at all times
doc for v1.0.0.1
using o3 mn g options for dsp build, disabling SUMMER Shift gain test until test is fixed
update the documentation.
fix some bugs based on Coverity report
fix bugs in summer shift test dfe
fixes to compile DFE LLD example on ARM Linux
adding lld documentation
adding lld documentation
correct bug in DFE_summer
add numbers for syncgensig
Modify JESD LLD and FL code
Fix local include path.
Add doxgen for LLD
Modify the initial start dfe sequence to sync with Cliff's change
Modify the test project to use the latest start dfe
Modify the initial start dfe sequence to sync with Cliff's change
Modify the test project to use the latest start dfe
change dfe tgtcfg to jesd loopback
Fix some typos causing segfault and FPE.
clean up..
Updated the license to BSD Clause 3
fix lib isntall target
temp place holder for appropriate license
add checksum ssel read in CSL FL, remove dfe cntr to generate internal sysref.
change the including file based on Seb's request