PRSDK-8534: migration to sysbios 6.82
- Updated toolchains
- Bios: bios_6_82_00_16
- XDC : xdctools_3_61_00_16_core
- TI CGT: ti-cgt-arm_20.2.0.LTS
- GCC CGT: gcc-arm-9.2-2019.12-x86_64-arm-none-eabi
- C66x TI CGT: ti-cgt-c6000_8.3.2
- Eve CGT: arp32_1.0.8
- Commented example build for platforms not supported in latest Bios
- Updated A8 to use GCC toolchains for all platforms
- Updated A8 and A15 Rules
- Updated to use std libs from gnu\targets\arm\libs\install-native\arm-none-eabi\lib\thumb\v7-a\hard
- Removed nano.specs from linker option as the nano libs are not supported under v7-a
- Link the libgcc from compiler from lib/gcc/arm-none-eabi/9.2.1/thumb/v7-a+fp/hard
Signed-off-by: Prasad Konnur <prasadkonnur@ti.com>
- [DH] examples/edma3_driver/evmTI814x_A8/rtsc_config/edma3_drv_bios6_ti814x_arm_st_sample.cfg
- [DH] makerules/build_config.mk
- [DH] makerules/env.mk
- [DH] makerules/platform.mk
- [DH] makerules/rules_GCC_a8.mk
- [DH] makerules/rules_a15.mk
- [DH] packages/makefile
- [DH] packages/ti/sdo/edma3/drv/sample/src/sample_arm_cs.c