updated lib path for gcc compiler Signed-off-by: Prasad Konnur <prasadkonnur@ti.com>
PRSDK-8534: migration to sysbios 6.82 - Updated toolchains - Bios: bios_6_82_00_16 - XDC : xdctools_3_61_00_16_core - TI CGT: ti-cgt-arm_20.2.0.LTS - GCC CGT: gcc-arm-9.2-2019.12-x86_64-arm-none-eabi - C66x TI CGT: ti-cgt-c6000_8.3.2 - Eve CGT: arp32_1.0.8 - Commented example build for platforms not supported in latest Bios - Updated A8 to use GCC toolchains for all platforms - Updated A8 and A15 Rules - Updated to use std libs from gnu\targets\arm\libs\install-native\arm-none-eabi\lib\thumb\v7-a\hard - Removed nano.specs from linker option as the nano libs are not supported under v7-a - Link the libgcc from compiler from lib/gcc/arm-none-eabi/9.2.1/thumb/v7-a+fp/hard Signed-off-by: Prasad Konnur <prasadkonnur@ti.com>
PRSDK-3314 Update makefile for permission issue Updated rules makefile of all cores to avoid permission issue in building the EDMA3 examples
PRSDK-3125: Updating A8 makefile for sysbios 6.52.0.11
arm makerules: updated to use BIOS runtime lib instead of toolchain's Signed-off-by: Ivan Pang <i-pang@ti.com>
makerules: removed fpu libgcc.a since arm-none-eabi-gcc flag -mfloat-abi=hard automatically links it Signed-off-by: Ivan Pang <i-pang@ti.com>
makefiles: updated gcc arm none to 4.9.3 Signed-off-by: Ivan Pang <i-pang@ti.com>
Add support for AM335x Signed-off-by: Hongmei Gou <a0271529@ti.com>
Build Error Fix for tda2xx and tda3xx Build fixes in cfg and make files for EVE,A15 targets and also clean up of zebu related cfg files in tda3xx for M4. Change-Id: I0cc711580ff53d6bb90c7b9e27d2d0a0d094ac56 Signed-off-by: Sunil MS <x0190988@ti.com>
Bug Fix: IR No SDOCM00113071 Description:EDMA3_LLD GCC release builds are not optimised Change-Id: I405da56e04b335fc9b4ba7f41250c0fa1d15998a Signed-off-by: Sunil MS <x0190988@ti.com>
Added rules_GCC_a8 to git