OMAPL137 INtegration: Build setup Update makefile and build setup to support OMAPL137 EDMA3 LLD Signed-off-by: Pratap Reddy <x0257344@ti.com>
OMAPL137 Integration: Added platform mapping for OMAPL137 - edma LLD does not support makefile setup for OMAPL137. Using the libraries from OMAPL138 as quick solution. May need to add OMAPL137 specific makefiles and libraries in long-term. Signed-off-by: Pratap Reddy <x0257344@ti.com>
OMAPL137 Integration: Add OMAPL137 in device list Added OMAPL137 in device list of edma3/drv folder Signed-off-by: Pratap Reddy <x0257344@ti.com> Format correction for proper alignment OMAPL137 Integration: Support form omapl137 in RM Add suppdrt for OMAPL137 in edma3/rm and edma3/drv/sample Signed-off-by: Pratap Reddy <x0257344@ti.com>
Merge branch 'k2_rtos' Conflicts: makerules/env.mk packages/ti/sdo/edma3/drv/package.xs packages/ti/sdo/edma3/drv/sample/makefile packages/ti/sdo/edma3/drv/sample/package.xs packages/ti/sdo/edma3/rm/package.xs packages/ti/sdo/edma3/rm/sample/makefile packages/ti/sdo/edma3/rm/sample/package.xs
Cleanup to remove DRV/RM libs for devices which are not available from XDC/BIOS The list of non-existing devices includes AM572x, AM571x, TDA2EX, and DRA72x. Signed-off-by: Hongmei Gou <h-gou@ti.com>
Add support for AM437x Signed-off-by: Hongmei Gou <a0271529@ti.com>
Add support for AM335x Signed-off-by: Hongmei Gou <a0271529@ti.com>
K2H: add A15 libs/examples for Keystone II K2H device The changes include: * makefile/rtsc scripts to build A15 drv and rm libs * create A15 RTOS sample libs for drv and rm * makefile/rtsc config to build A15 RTOS examples Signed-off-by: Hao Zhang <hzhang@ti.com>
Add AM571x and AM572x support Tested-by: Siddaiah Ramesh <x0041123@ti.com> Signed-off-by: Satyanarayana Sandhya <sandhya.satyanarayana@ti.com> Signed-off-by: Sunil MS <x0190988@ti.com>
Added TDA2EX build support - This is the pseudo name for DRA72X. The build still uses DRA72X files only Signed-off-by: Sivaraj R <sivaraj@ti.com>
Bugfix: SDOCM00112718 Updated package.xs file to include tda3xx, dra72x Signed-off-by: Prasad <prasadkonnur@ti.com>
Fixed package.xs files, stage for release
Revert "Revert "Merge branch 'master' into edma3_keystone2"" This reverts commit 5d27173bc68cc12f8bb047a6231f70a91c550007.
Revert "Merge branch 'master' into edma3_keystone2" This reverts commit 2c7315c0baf24da1a3469def93f112411b0d13bf, reversing changes made to 1906a1fda2117f255e1cd6aabaf83a7236674434.
Added TDA3XX and DRA72X in package.xs These names might change based on platform names used in BIOS Signed-off-by: Prasad <prasadkonnur@ti.com>
Merge branch 'master' into edma3_keystone2
Modified package.xs files to add tda2xx-evm/ entries in dir array
Merged from master, added a15 support for k2l, c66ak2e
Update to support Additional keystone-2 platforms: K2L and K2E. Changes included in top level makefile and example projects
EDMA3 LLD support for DRA7xx platform