63e708af81c4c74c785073068c15f4ddf1fce2ac
[keystone-rtos/edma3_lld.git] / examples / edma3_driver / src / sample.h
1 /*
2 * bios6_edma3_drv_sample.h
3 *
4 * Header file for the Demo application for the EDMA3 Driver.
5 *
6 * Copyright (C) 2009 Texas Instruments Incorporated - http://www.ti.com/
7 *
8 *
9 *  Redistribution and use in source and binary forms, with or without
10 *  modification, are permitted provided that the following conditions
11 *  are met:
12 *
13 *    Redistributions of source code must retain the above copyright
14 *    notice, this list of conditions and the following disclaimer.
15 *
16 *    Redistributions in binary form must reproduce the above copyright
17 *    notice, this list of conditions and the following disclaimer in the
18 *    documentation and/or other materials provided with the
19 *    distribution.
20 *
21 *    Neither the name of Texas Instruments Incorporated nor the names of
22 *    its contributors may be used to endorse or promote products derived
23 *    from this software without specific prior written permission.
24 *
25 *  THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
26 *  "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
27 *  LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
28 *  A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
29 *  OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
30 *  SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
31 *  LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
32 *  DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
33 *  THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
34 *  (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
35 *  OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
36 *
37 */
39 #ifndef _SAMPLE_H_
40 #define _SAMPLE_H_
42 #include <stdio.h>
43 #include <xdc/std.h>
44 #include <ti/sysbios/knl/Task.h>
46 /* Include EDMA3 Driver */
47 #include <ti/sdo/edma3/drv/sample/bios6_edma3_drv_sample.h>
49 #ifdef __cplusplus
50 extern "C" {
51 #endif
53     /* MAX ACOUNT */
54 #define MAX_ACOUNT                  (64u)
55     /* MAX BCOUNT */
56 #define MAX_BCOUNT                  (1u)
57     /* MAX CCOUNT */
58 #define MAX_CCOUNT                  (1u)
59     /**
60     * Buffers (src and dest) are needed for mem-2-mem data transfers.
61     * This define is for the MAXIMUM size and hence the maximum data
62     * which could be transferred using the sample test cases below.
63     */
64 #define MAX_BUFFER_SIZE             (MAX_ACOUNT * MAX_BCOUNT * MAX_CCOUNT)
66 #ifndef BUILD_TDA2XX_MPU
67     /* To enable/disable the cache .*/
68 #define EDMA3_ENABLE_DCACHE                 (1u)
69 #endif
71     /* OPT Field specific defines */
72 #define OPT_SYNCDIM_SHIFT                   (0x00000002u)
73 #define OPT_TCC_MASK                        (0x0003F000u)
74 #define OPT_TCC_SHIFT                       (0x0000000Cu)
75 #define OPT_ITCINTEN_SHIFT                  (0x00000015u)
76 #define OPT_TCINTEN_SHIFT                   (0x00000014u)
78     /**
79     * EDMA3 Driver Handle, which is used to call all the Driver APIs.
80     * It gets initialized during EDMA3 Initialization.
81     */
82     extern EDMA3_DRV_Handle hEdma[];
84     extern void callback1 (uint32_t tcc, EDMA3_RM_TccStatus status,
85         void *appData);
87     extern void callback2 (uint32_t tcc, EDMA3_RM_TccStatus status,
88         void *appData);
90     extern signed char*  getGlobalAddr(signed char* addr);
91     /* Flag variable to check transfer completion on channel 1 */
92     extern volatile short irqRaised1;
93     /* Flag variable to check transfer completion on channel 2 */
94     extern volatile short irqRaised2;
96 #define MAX_NUM_EDMA_INSTANCES  5
98     /* Define to verify the default RM config.
99     * Additional configuration required. Update the 
100     * gblCfgReqdArray[] to reflect the master/slave config.
101     * In the case of multiple instances default configuration
102     * may require more than one cores other than core 0 to be master. 
103     * #define EDMA3_DRV_USE_DEF_RM_CFG 
104     */
106 #define GLOBAL_ADDR(addr) (getGlobalAddr(addr))
108     /**
109     *  \brief   EDMA3 mem-to-mem data copy test case, using a DMA channel.
110     *
111     *
112     *  \param  acnt        [IN]      Number of bytes in an array
113     *  \param  bcnt        [IN]      Number of arrays in a frame
114     *  \param  ccnt        [IN]      Number of frames in a block
115     *  \param  syncType    [IN]      Synchronization type (A/AB Sync)
116     *
117     *  \return  EDMA3_DRV_SOK or EDMA3_DRV Error Code
118     */
119     EDMA3_DRV_Result edma3_test(
120         EDMA3_DRV_Handle hEdma,
121         uint32_t acnt,
122         uint32_t bcnt,
123         uint32_t ccnt,
124         EDMA3_DRV_SyncType syncType);
128     /**
129     *  \brief   EDMA3 mem-to-mem data copy test case, using two DMA
130     *              channels, linked to each other.
131     *
132     *  \param  acnt        [IN]      Number of bytes in an array
133     *  \param  bcnt        [IN]      Number of arrays in a frame
134     *  \param  ccnt        [IN]      Number of frames in a block
135     *  \param  syncType    [IN]      Synchronization type (A/AB Sync)
136     *
137     *  \return  EDMA3_DRV_SOK or EDMA3_DRV Error Code
138     */
139     EDMA3_DRV_Result edma3_test_with_link(
140         EDMA3_DRV_Handle hEdma,
141         uint32_t acnt,
142         uint32_t bcnt,
143         uint32_t ccnt,
144         EDMA3_DRV_SyncType syncType);
148     /**
149     *  \brief   EDMA3 mem-to-mem data copy test case, using a QDMA channel.
150     *
151     *
152     *  \param  acnt        [IN]      Number of bytes in an array
153     *  \param  bcnt        [IN]      Number of arrays in a frame
154     *  \param  ccnt        [IN]      Number of frames in a block
155     *  \param  syncType    [IN]      Synchronization type (A/AB Sync)
156     *
157     *  \return  EDMA3_DRV_SOK or EDMA3_DRV Error Code
158     */
159     EDMA3_DRV_Result qdma_test(
160         EDMA3_DRV_Handle hEdma,
161         uint32_t acnt,
162         uint32_t bcnt,
163         uint32_t ccnt,
164         EDMA3_DRV_SyncType syncType);
168     /**
169     *  \brief   EDMA3 misc test cases.
170     *              This test case will read/write to some CC registers.
171     *
172     *  \return  EDMA3_DRV_SOK or EDMA3_DRV Error Code
173     */
174     EDMA3_DRV_Result edma3_misc_test(EDMA3_DRV_Handle hEdma);
177     /**
178     *  \brief   EDMA3 mem-to-mem data copy test case, using a QDMA channel,
179     *              linked to another LINK channel.
180     *
181     *  \param  acnt        [IN]      Number of bytes in an array
182     *  \param  bcnt        [IN]      Number of arrays in a frame
183     *  \param  ccnt        [IN]      Number of frames in a block
184     *  \param  syncType    [IN]      Synchronization type (A/AB Sync)
185     *
186     *  \return  EDMA3_DRV_SOK or EDMA3_DRV Error Code
187     */
188     EDMA3_DRV_Result qdma_test_with_link(
189         EDMA3_DRV_Handle hEdma,
190         uint32_t acnt,
191         uint32_t bcnt,
192         uint32_t ccnt,
193         EDMA3_DRV_SyncType syncType);
196     /**
197     *  \brief   EDMA3 mem-to-mem data copy test case, using two DMA channels,
198     *              chained to each other.
199     *
200     *  \param  acnt        [IN]      Number of bytes in an array
201     *  \param  bcnt        [IN]      Number of arrays in a frame
202     *  \param  ccnt        [IN]      Number of frames in a block
203     *  \param  syncType    [IN]      Synchronization type (A/AB Sync)
204     *
205     *  \return  EDMA3_DRV_SOK or EDMA3_DRV Error Code
206     */
207     EDMA3_DRV_Result edma3_test_with_chaining(
208         EDMA3_DRV_Handle hEdma,
209         uint32_t acnt,
210         uint32_t bcnt,
211         uint32_t ccnt,
212         EDMA3_DRV_SyncType syncType);
215     /**
216     *  \brief   EDMA3 mem-to-mem data copy test case, using a DMA channel.
217     *              This test case doesnot rely on the callback mechanism.
218     *              Instead, it Polls the IPR register to check the transfer
219     *              completion status.
220     *
221     *  \param  acnt        [IN]      Number of bytes in an array
222     *  \param  bcnt        [IN]      Number of arrays in a frame
223     *  \param  ccnt        [IN]      Number of frames in a block
224     *  \param  syncType    [IN]      Synchronization type (A/AB Sync)
225     *
226     *  \return  EDMA3_DRV_SOK or EDMA3_DRV Error Code
227     */
228     EDMA3_DRV_Result edma3_test_poll_mode(
229         EDMA3_DRV_Handle hEdma,
230         uint32_t acnt,
231         uint32_t bcnt,
232         uint32_t ccnt,
233         EDMA3_DRV_SyncType syncType);
236     /**
237     *  \brief   EDMA3 ping-pong based data copy test case, using a DMA and
238     *              a link channel.
239     *
240     *  \return  EDMA3_DRV_SOK or EDMA3_DRV Error Code
241     */
242     EDMA3_DRV_Result edma3_test_ping_pong_mode(EDMA3_DRV_Handle hEdma);
244 #ifdef __cplusplus
246 #endif /* extern "C" */
248 #endif  /* _SAMPLE_H_ */